(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wall Clocks / Table Clocks

A wall clock / table clock is a clock placed on a wall, shelf, desk, etc. Both wall clocks and table clocks are available in round and square shapes, and can be displayed in analog or digital form. Some products can also be used as wall clocks and table clocks, such as with a free-standing stand, etc. so they can be used according to the installation location. In most cases, dry cell batteries are used as the power supply, but there are also products that use solar power in bright places. In addition to the time display, many products have multiple functions, such as a calendar display or a thermo-hygrometer, etc. and radio clocks receive radio waves periodically with a built-in antenna and automatically correct the time and calendar. Moisture-proof and rainproof type or dust-proof type products are suitable for outdoor use, factory use, etc.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 20 Day(s) or Less
73 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Solar Power [Radio Wave] Wall Clock EA798CB-74

    Solar Power [Radio Wave] Wall Clock EA798CB-74

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz automatic tuning
    ・With brightness test function
    ・Power supply-Solar battery and auxiliary battery:3032×1 pc
    ・Dim.-Dia.350×51mm
    ・Material-Plastic frame、glass
    ・Eco Mark-certified product
    ・Uses the universal design font
    From: ฿ 8,284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solar Power [Radio Wave] Wall Clock EA798CC-14A

    Solar Power [Radio Wave] Wall Clock EA798CC-14A

    ESCO

    【Product Specifications】
    ・2Needle Type
    ・Radio Waves Receiving Function
    ・Frequency …40kHz/60kHzAutomatic Tuning
    ・Hybrid Solar(Combined use of light power generation cell and auxiliary battery )
    ・Power Supply …Hybrid Solar +Auxiliary Battery (CR123A) x 1 pc (included )
    ・Size …Dia 325 x 47mm
    ・Material Of Frame …Plastic Frame
    ・Protection against wind Material …Glass
    ・If The Auxiliary Batteries Are Used Up, They Will Need To Be Replaced.
    ・For Plasterboard Hanger Addapted
    From: ฿ 8,544.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Casio Wall-Mountable Hybrid Powered Radio Clock

    Casio Wall-Mountable Hybrid Powered Radio Clock

    CASIO

    [Features]

    · The hybrid powered wall-mountable radio clock combines solar cells and lithium battery to achieve a long battery life of approx. 5 years.
    · The IDS-160J provides a living environment notification function provided in partnership with the "Japan Meteorological Agency."
    · Based on the temperature and humidity in the room, "Mildew/Tick Alert," "Heat Stroke Alert" and other alerts are displayed using four easy-to-understand icons, to help you manage your health and maintain a comfortable environment in the room.
    [Living environment notification function] Four icons are used to issue living environment alerts
    · Radio wave receiving function: automatic reception / manual reception, with automatic station selection function (received radio waves = long standard radio waves JJY, frequency = 40 kHz / 60 kHz)
    · Radio wave receiving icon display (radio wave receiving result is indicated by an illuminating icon)
    · Radio wave receiving indicator (radio wave receiving condition is indicated by level)
    · Temperature measurement function (measurement range = 0 to 40°C, measurement accuracy = ±2°C (0 to 40°C))
    · Humidity measurement function (measurement range = 10 to 90%, measurement accuracy = ±10% (0 to 40°C)
    · Living environment notification function: notification icons
    · Month / day / day-of-the-week display
    · Fully automatic calendar
    · 12/24‑hour display switching
    · Clock with integrated self-supporting stand
    · Battery used: cylindrical lithium battery (CR123A) × 1
    · Battery life: Approx. 5 years
    · When radio waves are not received, the clock operates at normal quartz accuracy (average error of ±30 seconds a month).
    [Materials]
    · Case: plastic
    From: ฿ 3,225.81
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] EA798CB-66

    Wall Clock [Radio Wave] EA798CB-66

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHzAuto tuning
    ・Power supply-Solar cell
    ・Dim.-Dia. 305 x 61mm
    ・Material-Plastic frame
    ・Natulight that stores and illuminates light is used. Characters can be identified even in darkness.
    From: ฿ 8,667.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Radio Wave Table Clock [Solar Power Source] EA798CS-60

    Radio Wave Table Clock [Solar Power Source] EA798CS-60

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHzAuto tuning
    ・Function-Alarm, snooze, light, Time/calendar display switch, Full auto calendar, temperature and humidity display
    ・Power supply-Solar cell
    ・Dim.-140(W) x 72(D) x 107(H)mm
    From: ฿ 3,415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Radio Wall Clock

    Radio Wall Clock

    SEIKO

    [Features]
    · An easy-to-read radio clock with thick hands and clear lettering.
    · Front glass can be replaced with polycarbonate that will not scatter when damaged (additional processing fee required).
    · Product compliant with Japan's Green Purchasing Law.
    [Applications]
    · High visibility radio clock compliant with Japan's Green Purchasing Law.
    From: ฿ 6,278.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CS-40A

    [Radio Wave] Wall, Table Clock EA798CS-40A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・With a stand table
    ・Dim.-170 x 250 x 82mm
    ・Power supply-AA battery x 2 pcs
    ・Frequency-40/60kHz auto tuning
    ・Temperature and humidity display-Temperature: 0 to 40℃, Humidity: 25 to 85%RH
    ・Full auto calendar until 2099
    From: ฿ 3,415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Digital Table Clock EA798CA-76B

    [Radio Wave] Digital Table Clock EA798CA-76B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Radio waves reception ON/OFF function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA manganese battery x 2 pcs(included)
    ・Size-150(W) x 67(D) x 121(H)mm
    ・Weight-325g
    ・Functions-Snooze function, thermo-hygrometer function, thermometer range-0/40℃ (accuracy: ±2℃), hygrometer range-20/90% (accuracy: ±10%), month/day/day of week indication, full auto calendar, 12/24 hour system display switch, blue LED light (with aferlight function), comfort levelindicator, double electronic sound alarm
    From: ฿ 3,669.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Solar Power [Radio Wave] Wall Clock EA798CC-59A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Solar Power [Radio Wave] Wall Clock EA798CC-59A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Frequency …40kHz/60kHz Automatic Tuning
    ・Quick Start Function
    ・Solar Plus (Photovoltaic cell, rechargeable battery, auxiliary battery )
    ・Brightness Test FunctionUltra Fast Time Display(Within 1 minute from reception of radio waves to display)
    ・With hanger bracket for gypsum board
    ・Power Supply …SolarRechargeable battery :Lithium Button Rechargeable batteryAuxiliary Battery :Lithium Button Battery (CR2032) x 1 Pc (Included )
    ・Auxiliary Battery Life …①When it receive a brightness of 200 luxes more than eight hours per day :Continue to move without reducing the auxiliary battery.②When it receive a brightness of 50 luxes eight hours per day :About 2.5 years③When not generating electricity :About 2 years
    ・Size …Dia 330 x 37mm
    ・Weight …990g
    ・Material Of Frame …Wood frame
    ・Windshield material …Glass (The front Surface )
    ・Environmentally friendly energy saving design
    ・2 Needle Type
    ・Green Purchase Conformity Product
    From: ฿ 21,115.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Solar Power [Radio Wave] Table Clock EA798CG-72

    Solar Power [Radio Wave] Table Clock EA798CG-72

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Alarm, snooze, 12/24-hour display switching, calendar, time/calendar display switching, temperature/humidity display, afterglow light
    ・Power supply-AA battery x 3 pcsDim.-160(W) x 55(D) x 101(H)mm
    ・Material-Plastic frame
    ・See-through LCD
    From: ฿ 3,885.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Casio Radio Wall Clock Diameter 380 mm

    Casio Radio Wall Clock Diameter 380 mm

    CASIO

    [Features]·It is large enough to be easily viewed from a distance. ·2 types of chime sounds, programmable up to arbitrary 24 strokes, and LCD screen.
    From: ฿ 4,841.34
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-81B

    [Radio Wave] Table Clock EA798CA-81B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Alarm, Snooze, temperature and humidity display, Living environment notification icon (comfort, caution against cold, caution against mold and mite, caution against heat stroke), LED light, 12 and 24 hours display, Full auto calendar, week, day and month display
    ・Power supply-AA batteryx2 pcs(included)
    ・Size-150(W)x70(D)x116(H)mm
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CB-40

    [Radio Wave] Wall, Table Clock EA798CB-40

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-temperature and humidity display, Living environmental notification Function, Full auto calendar, display of week, day and month, 12 and 24 hours display
    ・Power supply-AA batteryx2 pcs(included)
    ・Size-260(W)x23(D)x185(H)mm
    ・For standing/hanging
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Radio Wave] Wall Clock EA798CB-47B
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [Radio Wave] Wall Clock EA798CB-47B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Battery Exchange Notice Function
    ・Frequency …40/60kHzAutomatic Tuning
    ・Program Chime (Max. 36times per a day) and The number Catching Electron Sound (Every hour on thehour)Change Formula
    ・Temperature ・Humidity Display
    ・With Calendar function
    ・Second Hand (Stop Function when dark)
    ・Power Supply …C Size Battery Alkaline Dry Cell ×4 Pcs (With )
    ・Battery Life …About 4 years
    ・Size …Dia 430×66mm
    ・Weight …2.1kg
    ・Material ・Protection against wind …Plastic Frame /Glass Made In
    ・Universal design font
    ・Gypsum Board Correspondence With a metal fittings
    From: ฿ 18,330.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-49B

    [Radio Wave] Wall Clock EA798CB-49B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Functions-12/24-hour display switch, full auto calendar, month/day/day of weak indication, temperature/humidity indication, life environment alarm function (life environment is notified by 4 icons), LED back light
    ・Plastic frame
    ・Power supply-AA battery x 3 pcs(included)
    ・Battery life-About 1 year
    ・Size-260(W) x 35(D) x 180(H)mm
    ・Weight-630g
    ・Super luminosity green LED light (with always-on light function, lightness setting: strong/weak)
    ・Indication of radio wave reception by OK mark (the mark indicates that radio wave reception is possible)
    ・Radio wave reception indicator (radio wave reception level is indicated)
    ・Temperature measured range-0 to 40℃(Accuracy:±2℃(0 to 40℃))
    ・Humidity measured range-10 to 90%(Accuracy:±10%(0 to 40℃))
    ・Accessories-Wall-mounted screws
    From: ฿ 5,340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock EA798CB-7

    Wall Clock EA798CB-7

    ESCO

    【Product Specifications】
    ・Metal(Chrome plate finishing)
    ・Moisture-proof, dust resistance type
    ・Power supply-AA battery x 1 pc
    ・Dim.-Dia. 320 x 39mm
    ・Front cover material-Glass
    From: ฿ 8,284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wall Clock [Radio Wave] Time-Link Type EA798CB-76
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Wall Clock [Radio Wave] Time-Link Type EA798CB-76

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz and automatic tuning of AM radio time signal (three waves)
    ・Power supply-AA battery x 4 pcs and auxiliary battery: 2032 x 1 pc
    ・Dim.-Dia. 550 x 55mm
    ・Material-Stainless steel frame, polycarbonate
    ・Radio-wave clock with wider range of use catching the AM radio time signal
    ・Rapid starting feature- Displays the current time as soon as a batteries are set.
    ・Uses the universal design font
    From: ฿ 43,105.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CC-38B

    [Radio Wave] Wall Clock EA798CC-38B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Frequency …40/60kHz Automatic Tuning
    ・Full auto calendar (by 2099)
    ・Temperature ・Humidity Display Function
    ・Low battery alarm function
    ・Temperature …Measurement Range :0℃ to 40℃、Measurement Accuracy :±2℃
    ・Humidity …Measurement Range :25%RH to 80%RH、Measurement Accuracy :±8%RH(25℃)
    ・Step second (Secondhand Stop Function in the Dark )
    ・Power Supply …AA Alkalinity Battery ×2 Pcs (Included )
    ・Battery Life …About 1year
    ・Size …Dia 344×55mm
    ・Weight …1.2kg
    ・Material Of Frame …Wood Handle (Alder)
    ・Protection against wind Material …Glass
    From: ฿ 8,544.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CS-15B

    [Radio Wave] Wall, Table Clock EA798CS-15B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・With a stand table
    ・Dim.-170 x 170 x 25mm
    ・Power supply-AA battery x 2 pcs
    ・Frequency-40/60kHz auto tuning
    ・Temperature and humidity display-Temperature: 0 to 40℃, Humidity: 25 to 85%RH
    ・Full auto calendar until 2099, electronic alarm
    ・Monthly calendar display (days of the week display)
    From: ฿ 4,964.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CT-61B

    [Radio Wave] Table Clock EA798CT-61B

    ESCO

    【Product Specifications】
    ・Functions-Radio control function
    ・With auto reception OFF functions
    ・Frequenc…Automatic station selection 40 kHz/60 kHz
    ・Auto alarm stop function (for about 5 minutes),Alarm Monitor Functiondisplay LED light switch (2 steps),Fullauto calendar function (by 2099),date/alarm clock display switch,Snooze12-hour system/24-hour system switch
    ・Power Supply …Alternating current Power Supply (Dedicated AC Adapter Use )Built-in backup battery
    ・Size …64 x 154 x 39mm
    ・Weight …135g
    ・Material Of Frame …Plastic Frame (Black Painting )The front Surface :Glass
    ・Temperature Display Range …Temperature Measurement Range :0℃ to +40℃ Accuracy :±2℃
    ・Accessories …Dedicated AC AdapterBuilt-in backup battery
    ・Caution Specification …It activates in case of power failure. Even when the power is cut off unexpectedly, the clock works internally by the backup battery.I donot display it only by a battery)
    From: ฿ 3,415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Radio Clock

    Radio Clock

    CASIO

    [Features]
    · With radio wave receiver function, analog model and permanent light.
    From: ฿ 2,620.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Radio Clock the Large

    Radio Clock the Large

    KINGJIM

    [Features]
    · Clearly visible and large, with a diameter of approximately 50 cm and superb visibility.
    · The large display makes it perfect for a wide space such as a warehouse or factory.
    From: ฿ 5,061.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-102A

    [Radio Wave] Table Clock EA798CA-102A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA battery x 2 pcs
    ・Dim.-123 x 122 x 75mm
    ・Electronic alarm (5 levels), snooze function, second hand stop function (during alarm ON)
    ・LED light (afterglow function)
    From: ฿ 2,410.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CA-111A

    [Radio Wave] Wall, Table Clock EA798CA-111A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OK Mark Display(the mark indicates that radio wave reception is possible )
    ・Radio Waves Reception Indicator(Radio wave reception level is indicated)
    ・Frequency …40/60kHz AutomaticTuning
    ・Temperature ・Humidity Measurement Function
    ・Temperature …Measurement Range :0 to 40℃、Measurement Accuracy :±2℃(0 to 40℃)
    ・Humidity …Measurement Range :10 to 90%、Measurement Accuracy :±10%(0 to 40℃)
    ・Life Environment Notice Function(Notifies The Living Environment By The 4 Icons 、Temperature ・Humidity Trend Display )
    ・Month・Day・Day Of The Week Display
    ・Full Auto Calendar
    ・12/24-Hour Display Switch
    ・Power Supply …AA Manganese Battery ×2 Pcs(Included)
    ・Battery Life …About 1year
    ・Size…260(W)×35(D)×180(H)mm
    ・Weight …560g
    From: ฿ 3,669.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-119

    [Radio Wave] Table Clock EA798CA-119

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Constant lighting function, Living environment notification Function, alarm, alarm monitor, snooze, full auto calendar, week, day and month display, 12 hours and 24 hoursdisplay, temperature and humidity display
    ・High brightness LED light
    ・Size-164(W)x133(D)x67(H)mm
    ・Power supply-AA batteryx3 pcs(included)
    From: ฿ 4,584.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave]Table Clock EA798CA-31A

    [Radio Wave]Table Clock EA798CA-31A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFFFunction
    ・Frequency …40/60kHzAutomatic Tuning
    ・Radio Waves Reception Result Confirmation
    ・Electron Sound Alarm (Change At 4 Stages)
    ・With Snooze Function For Repeated Alarm(repeats Every About 5 Min Up To 60 Min)
    ・The second hand Stop Function (At Snooze Alarm ON)
    ・Light (Afterglow With a function )
    ・Power Supply …AA battery Alkalinity Battery ×1 Pcs (With )
    ・Battery Life …About 1 Year
    ・Size …75(W)×44(D)77(H)mm
    ・Weight …135g
    From: ฿ 1,719.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Travel Watch EA798CA-70

    Travel Watch EA798CA-70

    ESCO

    【Product Specifications】
    ・Dim.-58 x 56 x 33mm
    ・Power supply-AA battery x 1 pc
    ・Electric beeper alarm (with snooze function)
    From: ฿ 1,114.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Digital Table Clock EA798CA-77A

    [Radio Wave] Digital Table Clock EA798CA-77A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function- Double electronic sound alarm, snooze, temperature/humidity display, comfort level indicator (7-level indication of the room comfort), full-auto calendar, 12/24-hour display switching, LED backlight
    ・Power supply-AA battery x 2 pcs
    ・Dim.-117(W) x 68(D) x 91(H)mm
    From: ฿ 2,667.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-78B

    [Radio Wave] Table Clock EA798CA-78B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception Lamp(Display the radio wave reception result in the color of the light )
    ・Radio Waves Reception Indicator(Radio wave reception state level display )
    ・Frequency …40/60kHzAutomatic Tuning
    ・Electron Sound Alarm (5 step change )
    ・With snooze function that is sounded over and over(Repeat every 5 minutes, up to 7 times )
    ・The second hand Stop Function(Snooze Alarm ON )
    ・Led Light (Afterglow With a function )
    ・PowerSupply …AA Alkalinity Battery ×2 Pcs (With )
    ・Battery Life …About 1 year
    ・size …142(W)×82(D)×149(H)mm
    ・Second Hand
    From: ฿ 2,410.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Clock EA798CA-85A

    Table Clock EA798CA-85A

    ESCO

    【Product Specifications】
    ・Focus resin character plate
    ・Function-Bell alarm, snooze, with light
    ・Power supply-C batteryx1 pc(included)
    ・Size-141x148x94mm
    From: ฿ 1,267.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-87A

    [Radio Wave] Table Clock EA798CA-87A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA battery x 2 pcs
    ・Dim.-160 x 137 x 87mm
    ・Full auto calendar
    ・With temperature and humidity measuring
    ・LED light (afterlight function)
    ・Electronic alarm (5levels), snooze function
    From: ฿ 4,584.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-91A

    [Radio Wave] Table Clock EA798CA-91A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Analog and digital combined use display
    ・Functions-Electronic sound alarm (changes in 5 steps), snooze function (every about 5 minutes, up to 7 times), second stop function (whenalarm is ON), month/day/day of weak indication, full auto calendar, LED light (with afterlight function, night view light)
    ・Thermo-hygrometer function-Indication of maximum and minimum values: (Temperature) Measurement range: 0/40℃, Measurement accuracy: ±2℃ (0/40℃), (Humidity) Measurement range: 20/90%, Measurement accuracy: ±10% (5/40℃)
    ・Indication of radio wave reception by a mark (the lamp indicates radio wave reception status)
    ・Radio wave reception indicator (radio wave reception level is indicated)
    ・Size-125(W) x 93(D) x 146(H)mm
    ・Weight-475g
    ・Power supply- C alkali battery x 2 pcs (supplied) *The battery set in the clock is for testing, including check of functions and performances of the clock.
    ・Battery life-About 1 year
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CA-94B

    [Radio Wave] Table Clock EA798CA-94B

    ESCO

    【Product Specifications】
    ・Digital Table Clock With Thermometer ・Hygrometer
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Radio Waves Reception Mark Display(Signal Reception Status Notified By The Mark Lamp )
    ・Radio Waves Reception Indicator(It Display The Electric Wave Reception State At Level.)
    ・Frequency …40/60kHzAutomatic Tuning
    ・Measuring Thermo, Hygrometer Function
    ・Electron Sound Alarm(Changes In 5 Steps、Pattern 5 Varietys +At random )
    ・With Snooze Function For Repeated Alarm(repeats Up To 7 Times Every About 5 Min)
    ・Month ・Date ・Day Of The Week Display
    ・Full Auto Calendar
    ・12/24 Hours Display Change
    ・Led Light (Afterglow With a function )
    ・Power Supply …AA battery Manganese Battery×2 Pcs (With )
    ・Battery Life …About 1 Year
    ・Size …78(W)×36(D)×83(H)mm
    ・Weight …135g
    From: ฿ 1,719.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Table Clock [Radio Wave] EA798CA-98
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Table Clock [Radio Wave] EA798CA-98

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHzAuto tuning
    ・Power supply-AA battery x 4 pcs
    ・Dim.-267(W) x 119(D) x 300(H)mm
    ・Material-Wooden frame, glass
    ・Second hand stop function
    ・One-direction rotational decoration
    From: ฿ 18,594.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Radio Wave] Gimmick Clock EA798CB-30A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [Radio Wave] Gimmick Clock EA798CB-30A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Radio waves reception ON/OFF function
    ・Time signal ON/OFF function
    ・Volume control function
    ・Material-Plastic frame, windshield glass
    ・Service temperature range--10 to +50
    ・Power supply-D battery x 2pcs(included), internal battery CR2032 x 1pc(included)
    ・Battery life-For display:about 1 year, built-in:about 5 years or more
    ・Size-Dia.385 x 115mm
    ・Weight-2.8kg
    ・Melody is produced and the lamp blinks at everynoon. Characters and decorations move. (30 songs in total)
    ・With rotary embellishment using Swarowsky.
    ・The second hand, time signal and reception indication lamp are stopped in dark places by the brightness sensor.
    ・Purchase new batteries because the supplied batteries are for testing.
    From: ฿ 22,497.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] EA798CB-31A

    Wall Clock [Radio Wave] EA798CB-31A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Full auto calendar, Month/day/day of the week display
    ・Power supply-AA battery x 2 pcs
    ・Dim.-Dia. 340 x 46mm
    ・Plastic frame
    From: ฿ 4,219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Radio Wave Wall Clock EA798CB-32A

    Radio Wave Wall Clock EA798CB-32A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Always-on light
    ・Power supply-C battery x 2 pcs
    ・Dim.-Dia. 330 x 54mm
    ・Plastic frame
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-37A

    [Radio Wave] Wall Clock EA798CB-37A

    ESCO

    【Product Specifications】
    ・Wall Hanging Radio Waves clock
    ・Radio Waves Receiving Function
    ・Frequency …40/60kHz Automatic Tuning
    ・Power Supply …AA battery Alkalinity Battery ×1 Pc (included)
    ・Battery Life …About 1Year
    ・Size …Dia 324×52mm
    ・Weight …790gPlastic Frame
    ・Windshield…glass
    ・Second Hand
    From: ฿ 2,667.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CB-38A

    [Radio Wave] Wall, Table Clock EA798CB-38A

    ESCO

    【Product Specifications】
    ・ For both hanging and standing
    ・Radio waves receiving function
    ・With radio waves reception OFF function
    ・Frequency-40/60kHz auto tuning
    ・Radio wave reception lamp (result of radio wave reception is indicated by lamp ON)
    ・With body-integrated independence stand
    ・Second hand.
    ・Plastic frame
    ・Size-Dia.216 x 50mm (use as a stand:113mm)
    ・Weight-475g
    ・Power supply-AA battery x 1pc(included) ※Included battery is for monitor.
    ・Battery life-About 1 year
    From: ฿ 2,410.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-39A

    [Radio Wave] Wall Clock EA798CB-39A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Second hand stop function in the dark
    ・Second hand.
    ・Radio wave reception lamp (result of radio wave reception is indicated by lamp ON)
    ・Plastic frame
    ・Size-268(W) x 50(D)x 268(H)mm
    ・Weight-630g
    ・Power supply-AA alkaline battery x 1pc(included)※Batteries are pre-set to the watch is for monitor for checking the functions and performance of the watch.
    ・Battery life-About 1 year
    From: ฿ 2,279.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-45B

    [Radio Wave] Wall Clock EA798CB-45B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz automatic tuning
    ・Power supply-AA battery×2 pcs
    ・Dim.-Dia.350×50mm
    ・When it is dark, second hand stop function・consecutive second hands
    ・Btteries replacement inform function
    ・Material-Frame:plastic、anti-wind:glass
    From: ฿ 9,165.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock (Moisture, Dust Proof) EA798CB-51

    Wall Clock (Moisture, Dust Proof) EA798CB-51

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 173 x 44mm
    ・Power supply-AA battery x 1 pc
    ・Plastic frame
    ・With a stand table
    ・Color…Blue
    From: ฿ 1,719.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock (Moisture, Dust Proof) EA798CB-52

    Wall Clock (Moisture, Dust Proof) EA798CB-52

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 173 x 44mm
    ・Power supply-AA battery x 1 pc
    ・Plastic frame
    ・With a stand table
    ・Color…White
    From: ฿ 1,719.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-69D

    [Radio Wave] Wall Clock EA798CB-69D

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Reception Times :1 Time Per Day. Most 6 Times(At Time Of Not Receiving )
    ・Radio Waves Reception OFF Function
    ・Battery Exchange Notice Function
    ・Frequency …40/60kHz Automatic Tuning
    ・Sweep Second Hand(Stop Function In The Dark )
    ・Power Supply …AA battery Alkaline Dry Cell ×1 Pc (Included )
    ・Battery Life …About 1 Year
    ・Size …Dia 329×47mm
    ・Weight …About 1.2kg
    ・Material ・Protection Against Wind …Plastic Frame /Glass
    ・LightBrown Wood Grain-pattern Finish
    From: ฿ 4,617.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CB-71B

    [Radio Wave] Wall Clock EA798CB-71B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Reception Times :12times per day
    ・Radio Waves Reception OFF Function
    ・Battery Exchange Notice Function
    ・Frequency …40/60kHz Automatic Tuning
    ・Temperature ・Humidity Display
    ・Temperature …Display Range :-9.9 to +49.9℃、Accuracy :±2℃
    ・Humidity …Display Range :20 to 90%RH、Accuracy :±10%RH
    ・Calendar Display (Until Dec 31st 2099 Display )
    ・Rokuyou(6 days of the Buddhist calendar) Display (until July 31st 2033)
    ・Second Hand (Stop Function when dark)
    ・Power Supply …AA battery Manganese Battery ×2 Pcs (Included )
    ・Battery Life …About 1 Year
    ・Size …Dia 350×56mm
    ・Weight …About 1.3kg
    ・Material ・Protection Against Wind …Plastic Frame /Glass
    From: ฿ 4,045.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] Auto Lighting EA798CB-73B

    Wall Clock [Radio Wave] Auto Lighting EA798CB-73B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Frequency …40/60Hz Automatic Tuning
    ・Function …Radio Waves OFF Function,Radio Waves Search Function,Battery Exchange Notice Function
    ・Program Chime (Max. 24 times per day)and The number Catching Electron Sound (every hour on the hour) switching system
    ・With Calendar
    ・Second Hand (sleep second hand)
    ・Power Supply …C Alkaline Dry Cell x 2 pcs (Included )
    ・Battery Life …About 2 years
    ・Size …Dia 350 x 60mm
    ・Weight …About 1.4kg
    ・Material / Protection against wind …Plastic Frame / Made of Glass
    ・using Universal design font
    ・With a metal fittings for Gypsum Board.
    From: ฿ 12,559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] Auto Lighting EA798CB-77

    Wall Clock [Radio Wave] Auto Lighting EA798CB-77

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz automatic tuning
    ・Power supply-AA battery×2 pcs
    ・Dim.-Dia.320×52mm
    ・Material-Plastic frame、glass
    From: ฿ 5,884.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CB-81

    [Radio Wave] Wall, Table Clock EA798CB-81

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency- 40/60kHz auto tuning
    ・Function-12/24 hours switch display、calendar、temperature/humidity display
    ・Power supply-AA battery×2 pcs
    ・Dim.-240(W)×40(D)×157(H)mm
    ・Material-Plastic frame
    From: ฿ 3,669.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CC-55A

    [Radio Wave] Wall Clock EA798CC-55A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Frequency …40kHz/60kHz Automatic Tuning
    ・Quick Start Function
    ・With Hanginga Metal Fittings For Plasterboard
    ・Sweep The second hand(Second Hand Stop Function InThe Dark By Light Sensor)
    ・Power Supply …Lithium Button Battery (CR2477)×2 Pcs (included)
    ・Battery Life …About 5Year
    ・Size …Dia 310×45mm
    ・Weight …1.1kg
    ・Material Of Frame …Plastic Frame (White Painting )
    ・Protection against wind Material …Glass (The front Surface )
    From: ฿ 14,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] Auto Lighting EA798CC-68A

    Wall Clock [Radio Wave] Auto Lighting EA798CC-68A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFFFunction
    ・Frequency …40kHz/60kHzAutomatic Tuning
    ・Every hour melody (3Genre ・All 18Curve )
    ・Automatically stop ringing by optical sensor
    ・Sound Volume Control
    ・AnnouncementOf Time Monitor Function
    ・Decoration Pendulum
    ・Second Hand(The Light Sensor Will Stop The Second Hand Under Darkness )
    ・Swarowsky Crystal Use
    ・Power Supply …AA Alkaline Dry Cell ×4 Pcs (With )
    ・Battery Life …About 1year
    ・size …325(W)×78(D)×415(H)mm
    ・Weight …2kg
    ・Material Of Frame …Plastic Frame (White Pearl Painting )
    ・Protection against wind Material …Glass (The front Surface )
    From: ฿ 9,637.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock EA798CC-70A

    Wall Clock EA798CC-70A

    ESCO

    【Product Specifications】
    ・Quartz
    ・Reinforcement Moisture Prevention ・Dust Control Press
    ・Second Hand
    ・Power Supply …AA battery Manganese Battery ×1 Pcs (With )
    ・Battery Life …About a year
    ・Size …Dia 281×47mm
    ・Weight …830g
    ・Material Of Frame …Metal Frame(Stainless ・Hair Line Finish )
    ・Protection against wind Material …Glass (The front Surface )
    ・Available In Bathrooms At Home Where The Humidity Is High, Or At Kitchens Using Much Oil.
    ・Washable to soaked into water or water-downed neutral detergent.
    From: ฿ 10,547.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CD-12A

    [Radio Wave] Wall Clock EA798CD-12A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function (with automatic/manual switching function)
    ・Frequency-40/60kHz auto tuning
    ・Lifestyle notification icon function
    ・Power supply-AA batteryx2 pcs(included)
    ・With temperature and humidity measurement function
    ・Size-φ350x54mm
    ・Plastic frame
    ・Second hand.
    From: ฿ 6,025.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CD-14A

    [Radio Wave] Wall Clock EA798CD-14A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Temperature/humidity display、full auto calendar、month/day display
    ・Power supply-AA battery×2 pcs
    ・Dim.-Dia.340×46mm
    ・Material-Frame:plastic、anti-wind:glass
    From: ฿ 6,025.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CD-16

    [Radio Wave] Wall Clock EA798CD-16

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Plastic frame
    ・Dim.-Dia. 360 x 54mm
    ・Power supply-C battery x 2 pcs
    From: ฿ 4,219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Clock [Radio Wave] EA798CD-2A

    Wall Clock [Radio Wave] EA798CD-2A

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Constant light
    ・Dim.-Dia. 330 x 54mm
    ・Power supply-C battery x 2 pcs
    ・Plastic frame
    From: ฿ 3,314.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CD-5A

    [Radio Wave] Wall Clock EA798CD-5A

    ESCO

    【Product Specifications】
    ・Radio wave reception function- JIY (Japan): 40 kHz (Fukushima station)/60 kHz (Kyushu station), automatic/manual reception, automatic station selection function, radio wave reception indication mark, radio wave reception indicator
    ・Time signal-Chime sounds at any set clock time (number of chimes to be set: 24 pcs, selectable from 2 types of chimes (Westminster chime or Whittington chime), sounding time: approx. 30 seconds, with volume adjustment dial
    ・Other function-Month, date, day of theweek display/dual time (liquid crystal switching display), full auto calendar
    ・Battery and battery life-C alkaline battery x 2pcs(included), about 1 year
    ・Size-380 x 380 x 58mm
    ・Weight-About 1,700g
    ・A large size radio wave clock that contains 2 different chime sounds and allows you to set up to 24 time signals.
    ・Second hand.
    ・Plastic frame
    ・Sized large at 380 mm x 380 mm and can be seen from a distance. Two types of chimes are provided - Westminster Chime and Whittington Chime.Radio clock that allows setting of 24 time signals by selected chime sounds.
    ・No need for time adjustment because it is equipped with a radio wave reception function. Appropriate for use in offices and classrooms because it is equipped with a variety of convenient functions, including a dual time function that indicates time of foreign cities on the LCD screen when time difference is set and a radio wave reception indicator that indicates radio wave reception levels.
    From: ฿ 8,254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall Clock EA798CD-7B

    [Radio Wave] Wall Clock EA798CD-7B

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA batteryx2 pcs(included)
    ・Size-φ350x54mm
    ・Plastic frame
    ・Second hand.
    ・Function-temperature and humidity display, second hand stop Function(when constant lighting ON), display of week, day and month, full auto calendar
    From: ฿ 5,722.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Table Clock EA798CG-50

    [Radio Wave] Table Clock EA798CG-50

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA battery x 4 pcs
    ・With light illuminance control
    ・Dim.-124 x 144 x 85mm
    ・Electronic alarm (snooze function)
    ・With auto night-light-The night-light lights up automatically in a dark room. (See the sub image.)
    From: ฿ 5,202.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [With Thermo, Hygrometer] Wall Clock EA798CN-1

    [With Thermo, Hygrometer] Wall Clock EA798CN-1

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 250 x 35mm
    ・Weight-560g
    ・Plastic
    ・Measurement range-Temperature: -30℃ to +50℃, Humidity: 0 to 90%
    ・With comfort level display
    ・Power supply-AA battery x 1 pc
    From: ฿ 2,164.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [With Thermo, Hygrometer] Wall Clock EA798CN-3

    [With Thermo, Hygrometer] Wall Clock EA798CN-3

    ESCO

    【Product Specifications】
    ・Weather forecast display(Area weather within radius 20km after 8 to 12 hours)
    ・Dim.-Dia. 250 x 45mm
    ・Weight-750g
    ・Plastic
    ・Power supply-AA battery x 3 pcs
    ・Measurement range-Temperature: -20 to +40℃, Humidity: 10 to 90%
    From: ฿ 3,459.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CS-34B

    [Radio Wave] Wall, Table Clock EA798CS-34B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception ON/OFFFunction
    ・Frequency …40/60kHzAutomatic Tuning
    ・Power Supply …Hitachi Maxell AA battery Alkalinity Battery「Voltage」×4 Pcs (With )
    ・Battery Life …About 5 years
    ・Size …194×300×34mm (Placed The state :186×300×102mm)
    ・With Stand
    ・Material …Plastic Frame 、The front Surface Glass
    ・With full automatic calendar untill 2099
    ・12Hour /24Hour Change Formula
    ・Rokuyou Display
    ・Highly precise. Temperature And Humidity Display
    ・Temperature …Measurement Range :0℃ To 40℃、Accuracy :±1℃
    ・Humidity …Measurement Range :30%RH To 80%RH、 Accuracy :±3%(25℃)
    ・Comfort level display (8 levels)
    ・With low battery alarm function (Liquid Crystal )
    ・Weight …0.64kg(not Including Batteries)
    From: ฿ 6,207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Clock EA798CS-52B

    Table Clock EA798CS-52B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception ON/OFF Function
    ・Frequency …40/60kHz Automatic Tuning
    ・Power Supply …AA Battery ×2 Pcs (Included )
    ・Battery Life …About 1 Year※A Manganese Battery For Monitors Is Included.
    ・Size …107×190×41mm
    ・Material …Plastic Frame (Silver Color Metallic Painting )、 The Front Surface Plastic
    ・LED Backlight Addapted
    ・Snooze 、High Contrast Liquid Crystal
    ・Alarm Auto Stop Function (About 5 Minutes)
    ・Electron Sound Alarm
    ・Full Auto Calendar Function Until 2099
    ・12/24Hours Change Formula
    ・Temperature And Humidity Display
    ・Temperature …Measurement Range :0℃ To 40℃、Accuracy :±2℃
    ・Humidity …Measurement Range :25%RH To 85%RH、 Accuracy :±8%(25℃)
    ・Notice Function Running Out Of Battery (Liquid Crystal )
    ・Weight …0.30kg(Battery Not included )
    From: ฿ 4,964.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B

    [Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B

    ESCO

    【Product Specifications】
    ・Hanging/Putting Combination
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Frequency …40kHz/60kHz Automatic Tuning
    ・Battery Earnestly Notice Function (Liquid Crystal )
    ・Programming Function (32 Ch) That Sounds Chime And Melody (hi-fi Sound) At Specified Time.
    ・Positive/Program/OFF Change type
    ・Automatic sound stopped by the light sensor(The hours Mode only)
    ・Sound Volume Control
    ・Announcement Of Time Monitor Function
    ・Full Auto Calendar Function until 2099 year.
    ・Temperature ・Humidity Display
    ・Temperature …Measurement Range :0℃ To 40℃、Measurement Accuracy :±2℃
    ・Humidity …Measurement Range :25%RH To 85%RH、Measurement Accuracy :±8%(25℃)
    ・12 Hour / 24 Hour Changetype
    ・Rokuyou Display
    ・Equipped With A Large Display Whose Digital Letters Are Of The Height Of 115mm, And Is Ensured With Wide Visual Angle Where You Can Read The Letters Even From Below
    ・Power Supply …AA battery Alkalinity Battery ×6 Pcs (included)
    ・Battery Life …About 1 year
    ・Size…386(W)×31(D)×294(H)mm
    ・Weight …1.3kg
    ・Material Of Frame …Plastic Frame
    ・Windshield Material…Glass (Liquid Crystal The front Surface )
    ・For Plasterboard Hanging With a metal fittings
    From: ฿ 12,407.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Radio Wave] Wall, Table Clock EA798CS-55A

    [Radio Wave] Wall, Table Clock EA798CS-55A

    ESCO

    【Product Specifications】
    ・Hanging/Putting Combination
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFFFunction
    ・Frequency …40kHz/60kHzAutomatic Tuning
    ・Electron Sound Alarm
    ・Function …Temperature ・Humidity Display 、Alarm Auto Stop Function (About 5 Minutes)、Snooze 、Alarm Monitor Function 、Full Auto Calendar Until 2099
    ・Temperature …Measurement Range :0℃ to 40℃、Measurement Accuracy :±2℃
    ・Humidity …Measurement Range :25%RH to 85%RH、Measurement Accuracy :±8%(25)
    ・12/24 Hours Display Change
    ・Power Supply …AAA Alkalinity Battery ×2 Pcs (With )
    ・Battery Life …About 1 Year
    ・Size …165(W)×26(D)×127(H)mm
    ・Weight …260g
    ・Material Of Frame …Plastic Frame
    ・Protection against wind Material …Glass (Liquid Crystal The front Surface )
    From: ฿ 2,482.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Clock [Radio Wave] EA798CS-56

    Table Clock [Radio Wave] EA798CS-56

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHzAuto tuning
    ・Function-Alarm, snooze, backlight, Full auto calendar, temperature and humidity display
    ・Power supply-AA battery x 2 pcs
    ・Dim.-120(W) x 48(D) x 83(H)mm
    From: ฿ 1,867.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Clock EA798CS-58B

    Table Clock EA798CS-58B

    ESCO

    【Product Specifications】
    ・Quartz
    Electron Sound Alarm 、Snooze 、Led Light Automatic Lighting Up By Light Sensor、Lumi Brite 、Sweep second(Consecutive second hands )、Alarm Auto Stop Function (About 5minutes)
    ・Power Supply …AA Alkalinity Battery ×3 Pcs (Included)
    ・Battery Life …About 10months
    ・Size …117(W)×76(D)×130(H)mm
    ・Weight …270g
    ・Material Of Frame …Plastic Frame(Silver Color Metallic Painting )
    ・Protection against wind Material …Plastic (The front Surface )
    ・Automatically Turns On When It Becomes Darker Than A Predefined Level.
    From: ฿ 2,482.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Table Clock [Radio Wave] EA798CS-63

    Table Clock [Radio Wave] EA798CS-63

    ESCO

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Function-Alarm、alarm monitor、alarm auto stop(approx.5 minutes)、snooze、full auto calendar、temperature/humidity display、notice running out of battery、light
    ・Power supply-C size battery×2 pcs
    ・Dim.-206(W)×50(D)×83(H)mm
    ・Full auto calendar until 2099
    ・12 hours and 24 hours display
    From: ฿ 2,794.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Radio Wave] Table Clock EA798CA-96A
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [Radio Wave] Table Clock EA798CA-96A

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Frequency …40/60kHz Automatic Tuning
    ・size …300×210×114mm
    ・・Sweep The second hand・Night Automatic a larm Stop・Swarowsky (R)Crystal Used one-Way Spin Decoration・mahogany Used Frame Decoration・The melody of 20 songs is switched every hour.
    ・Power Supply …C Battery ×2 Pcs and AA Battery ×1 Pcs (With )
    ・Weight …About 1.2kg
    ・Material Of Frame …Wood (mahogany ・brown Wood surface Painting )Plastic Frame (Money Color Glossy )
    ・Protection against wind Material …Plastic
    From: ฿ 13,074.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Radio Wave] Gimmick Clock EA798CC-78B
    Until 30/06/2024

    Sale
    Until 30/06/2024

    [Radio Wave] Gimmick Clock EA798CC-78B

    ESCO

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Frequency …40kHz/60kHz Automatic Tuning
    ・Sleep The second hand(With function of automatic second hand stop by optical sensor)
    ・At Positive Performance&Melody (a total of 40 songs)
    ・Automatic sound stopped by the light sensor
    ・Sound Volume Control
    ・Announcement Of Time Monitor Function
    ・Spin Decoration (Swarowsky (R)Crystal )
    ・With Hanging bracket for gypsum board
    ・Sweep handing of a needle
    ・Power Supply …C Size Alkalinity Battery ×4 Pcs (attachment )
    ・Battery Life …About 1 year
    ・Size …465×384×101mm
    ・Weight …2.5kg
    ・Material Of Frame …Plastic Frame(Brown Metallic Painting )
    ・Protection against wind Material …Glass
    From: ฿ 17,579.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Casio Wall Clock With Light-Collecting Resin Dialplate And Smooth Second Hand

    Casio Wall Clock With Light-Collecting Resin Dialplate And Smooth Second Hand

    CASIO

    [Features]
    · Wall clock adopting a smooth second hand that moves like flowing water.
    · The clock comes with a stylish metallic-silver frame and adopts a light-collecting resin dialplate that ensures a clear display.
    · Smooth second hand that moves continuously like flowing water
    · Light-collecting resin dialplate that collects light onto the dialplate to ensure a clear display
    · Accuracy: Average error of ±20 seconds a month
    · Battery used: AA alkaline battery × 1
    · Battery life: Approx. 1 year
    [Materials]
    · Plastic
    From: ฿ 1,775.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Quartz Wall Clock
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Quartz Wall Clock

    RS Pro

    White ABS case with shatterproof front lens
    Standard stepping second hand movement
    Clear, easy to read dial with 12 and 24 hour markings
    Quartz movement with R6 battery supplied
    From: ฿ 1,069.71
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Desktop Timer White
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Digital Desktop Timer White

    RS Pro

    Count Up & Down Jumbo Display Timer
    An LCD timer that counts up and down to/from 99 minutes, 59 seconds with alarm at the end of the count down period. Jumbo display 27 and 20mm digit height; case with back clip, stand, magnet and hook.

    Alarm at the end of the count down period
    Back clip, stand, magnet and hook
    90 x 65mm
    Battery 1xAAA (supplied)
    From: ฿ 1,845.77
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Desktop Timer
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Desktop Timer

    RS Pro

    Lap facility function
    Clock, calendar and alarm
    From: ฿ 1,149.04
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Function
Display
You can add up to 6 items per a category to the compare list.
Solar Power [Radio Wave] Wall Clock EA798CB-74
You can add up to 6 items per a category to the compare list.
Solar Power [Radio Wave] Wall Clock EA798CC-14A
You can add up to 6 items per a category to the compare list.
Casio Wall-Mountable Hybrid Powered Radio Clock
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] EA798CB-66
You can add up to 6 items per a category to the compare list.
Radio Wave Table Clock [Solar Power Source] EA798CS-60
You can add up to 6 items per a category to the compare list.
Radio Wall Clock
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CS-40A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Digital Table Clock EA798CA-76B
You can add up to 6 items per a category to the compare list.
Sale
Solar Power [Radio Wave] Wall Clock EA798CC-59A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Solar Power [Radio Wave] Table Clock EA798CG-72
You can add up to 6 items per a category to the compare list.
Casio Radio Wall Clock Diameter 380 mm
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-81B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CB-40
You can add up to 6 items per a category to the compare list.
Sale
[Radio Wave] Wall Clock EA798CB-47B
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-49B
You can add up to 6 items per a category to the compare list.
Wall Clock EA798CB-7
You can add up to 6 items per a category to the compare list.
Sale
Wall Clock [Radio Wave] Time-Link Type EA798CB-76
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CC-38B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CS-15B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CT-61B
You can add up to 6 items per a category to the compare list.
Radio Clock
You can add up to 6 items per a category to the compare list.
Radio Clock the Large
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-102A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CA-111A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-119
You can add up to 6 items per a category to the compare list.
[Radio Wave]Table Clock EA798CA-31A
You can add up to 6 items per a category to the compare list.
Travel Watch EA798CA-70
You can add up to 6 items per a category to the compare list.
[Radio Wave] Digital Table Clock EA798CA-77A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-78B
You can add up to 6 items per a category to the compare list.
Table Clock EA798CA-85A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-87A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-91A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CA-94B
You can add up to 6 items per a category to the compare list.
Sale
Table Clock [Radio Wave] EA798CA-98
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
[Radio Wave] Gimmick Clock EA798CB-30A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] EA798CB-31A
You can add up to 6 items per a category to the compare list.
Radio Wave Wall Clock EA798CB-32A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-37A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CB-38A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-39A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-45B
You can add up to 6 items per a category to the compare list.
Wall Clock (Moisture, Dust Proof) EA798CB-51
You can add up to 6 items per a category to the compare list.
Wall Clock (Moisture, Dust Proof) EA798CB-52
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-69D
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CB-71B
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] Auto Lighting EA798CB-73B
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] Auto Lighting EA798CB-77
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CB-81
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CC-55A
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] Auto Lighting EA798CC-68A
You can add up to 6 items per a category to the compare list.
Wall Clock EA798CC-70A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CD-12A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CD-14A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CD-16
You can add up to 6 items per a category to the compare list.
Wall Clock [Radio Wave] EA798CD-2A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CD-5A
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall Clock EA798CD-7B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Table Clock EA798CG-50
You can add up to 6 items per a category to the compare list.
[With Thermo, Hygrometer] Wall Clock EA798CN-1
You can add up to 6 items per a category to the compare list.
[With Thermo, Hygrometer] Wall Clock EA798CN-3
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CS-34B
You can add up to 6 items per a category to the compare list.
Table Clock EA798CS-52B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B
You can add up to 6 items per a category to the compare list.
[Radio Wave] Wall, Table Clock EA798CS-55A
You can add up to 6 items per a category to the compare list.
Table Clock [Radio Wave] EA798CS-56
You can add up to 6 items per a category to the compare list.
Table Clock EA798CS-58B
You can add up to 6 items per a category to the compare list.
Table Clock [Radio Wave] EA798CS-63
You can add up to 6 items per a category to the compare list.
Sale
[Radio Wave] Table Clock EA798CA-96A
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
[Radio Wave] Gimmick Clock EA798CC-78B
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Casio Wall Clock With Light-Collecting Resin Dialplate And Smooth Second Hand
You can add up to 6 items per a category to the compare list.
Sale
Quartz Wall Clock
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Digital Desktop Timer White
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Desktop Timer
Until 30/06/2024
Brand

ESCO

ESCO

CASIO

ESCO

ESCO

SEIKO

ESCO

ESCO

ESCO

ESCO

CASIO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

CASIO

KINGJIM

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

CASIO

RS Pro

RS Pro

RS Pro

Product Series

Solar Power [Radio Wave] Wall Clock EA798CB-74

Solar Power [Radio Wave] Wall Clock EA798CC-14A

Casio Wall-Mountable Hybrid Powered Radio Clock

Wall Clock [Radio Wave] EA798CB-66

Radio Wave Table Clock [Solar Power Source] EA798CS-60

Radio Wall Clock

[Radio Wave] Wall, Table Clock EA798CS-40A

[Radio Wave] Digital Table Clock EA798CA-76B

Solar Power [Radio Wave] Wall Clock EA798CC-59A

Solar Power [Radio Wave] Table Clock EA798CG-72

Casio Radio Wall Clock Diameter 380 mm

[Radio Wave] Table Clock EA798CA-81B

[Radio Wave] Wall, Table Clock EA798CB-40

[Radio Wave] Wall Clock EA798CB-47B

[Radio Wave] Wall Clock EA798CB-49B

Wall Clock EA798CB-7

Wall Clock [Radio Wave] Time-Link Type EA798CB-76

[Radio Wave] Wall Clock EA798CC-38B

[Radio Wave] Wall, Table Clock EA798CS-15B

[Radio Wave] Table Clock EA798CT-61B

Radio Clock

Radio Clock the Large

[Radio Wave] Table Clock EA798CA-102A

[Radio Wave] Wall, Table Clock EA798CA-111A

[Radio Wave] Table Clock EA798CA-119

[Radio Wave]Table Clock EA798CA-31A

Travel Watch EA798CA-70

[Radio Wave] Digital Table Clock EA798CA-77A

[Radio Wave] Table Clock EA798CA-78B

Table Clock EA798CA-85A

[Radio Wave] Table Clock EA798CA-87A

[Radio Wave] Table Clock EA798CA-91A

[Radio Wave] Table Clock EA798CA-94B

Table Clock [Radio Wave] EA798CA-98

[Radio Wave] Gimmick Clock EA798CB-30A

Wall Clock [Radio Wave] EA798CB-31A

Radio Wave Wall Clock EA798CB-32A

[Radio Wave] Wall Clock EA798CB-37A

[Radio Wave] Wall, Table Clock EA798CB-38A

[Radio Wave] Wall Clock EA798CB-39A

[Radio Wave] Wall Clock EA798CB-45B

Wall Clock (Moisture, Dust Proof) EA798CB-51

Wall Clock (Moisture, Dust Proof) EA798CB-52

[Radio Wave] Wall Clock EA798CB-69D

[Radio Wave] Wall Clock EA798CB-71B

Wall Clock [Radio Wave] Auto Lighting EA798CB-73B

Wall Clock [Radio Wave] Auto Lighting EA798CB-77

[Radio Wave] Wall, Table Clock EA798CB-81

[Radio Wave] Wall Clock EA798CC-55A

Wall Clock [Radio Wave] Auto Lighting EA798CC-68A

Wall Clock EA798CC-70A

[Radio Wave] Wall Clock EA798CD-12A

[Radio Wave] Wall Clock EA798CD-14A

[Radio Wave] Wall Clock EA798CD-16

Wall Clock [Radio Wave] EA798CD-2A

[Radio Wave] Wall Clock EA798CD-5A

[Radio Wave] Wall Clock EA798CD-7B

[Radio Wave] Table Clock EA798CG-50

[With Thermo, Hygrometer] Wall Clock EA798CN-1

[With Thermo, Hygrometer] Wall Clock EA798CN-3

[Radio Wave] Wall, Table Clock EA798CS-34B

Table Clock EA798CS-52B

[Radio Wave] Wall, Table Clock(Big Type) EA798CS-54B

[Radio Wave] Wall, Table Clock EA798CS-55A

Table Clock [Radio Wave] EA798CS-56

Table Clock EA798CS-58B

Table Clock [Radio Wave] EA798CS-63

[Radio Wave] Table Clock EA798CA-96A

[Radio Wave] Gimmick Clock EA798CC-78B

Casio Wall Clock With Light-Collecting Resin Dialplate And Smooth Second Hand

Quartz Wall Clock

Digital Desktop Timer White

Desktop Timer

From

฿ 8,284.00

฿ 8,544.00

฿ 3,225.81

฿ 8,667.00

฿ 3,415.00

฿ 6,278.33

฿ 3,415.00

฿ 3,669.00

฿ 21,115.00

Special Price

On Sale Until 30/06/2024

฿ 3,885.00

฿ 4,841.34

฿ 3,314.00

฿ 3,314.00

฿ 18,330.00

Special Price

On Sale Until 30/06/2024

฿ 5,340.00

฿ 8,284.00

฿ 43,105.00

Special Price

On Sale Until 30/06/2024

฿ 8,544.00

฿ 4,964.00

฿ 3,415.00

฿ 2,620.00

฿ 5,061.00

฿ 2,410.00

฿ 3,669.00

฿ 4,584.00

฿ 1,719.00

฿ 1,114.00

฿ 2,667.00

฿ 2,410.00

฿ 1,267.00

฿ 4,584.00

฿ 3,314.00

฿ 1,719.00

฿ 18,594.00

Special Price

On Sale Until 30/06/2024

฿ 22,497.00

Special Price

On Sale Until 30/06/2024

฿ 4,219.00

฿ 3,314.00

฿ 2,667.00

฿ 2,410.00

฿ 2,279.00

฿ 9,165.00

฿ 1,719.00

฿ 1,719.00

฿ 4,617.00

฿ 4,045.00

฿ 12,559.00

฿ 5,884.00

฿ 3,669.00

฿ 14,432.00

฿ 9,637.00

฿ 10,547.00

฿ 6,025.00

฿ 6,025.00

฿ 4,219.00

฿ 3,314.00

฿ 8,254.00

฿ 5,722.00

฿ 5,202.00

฿ 2,164.00

฿ 3,459.00

฿ 6,207.00

฿ 4,964.00

฿ 12,407.00

฿ 2,482.00

฿ 1,867.00

฿ 2,482.00

฿ 2,794.00

฿ 13,074.00

Special Price

On Sale Until 30/06/2024

฿ 17,579.00

Special Price

On Sale Until 30/06/2024

฿ 1,775.60

฿ 1,069.71

Special Price

On Sale Until 30/06/2024

฿ 1,845.77

Special Price

On Sale Until 30/06/2024

฿ 1,149.04

Special Price

On Sale Until 30/06/2024

Days to Ship 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 10 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product Type--Table Clock (Square)--Wall Clock (Round)----Wall Clock (Round)---------Wall Clock (Round)Wall Clock (Round)-----------------------------------------------Wall Clock (Round)---
Function--Calendar / Chime / Thermometer / Humidity Gage / Radio clock--Calendar / Radio clock----Calendar / Chime / Radio clock---------Radio clockRadio clock---------------------------------------------------
Display--Digital--Analog----Analog---------AnalogAnalog-----------------------------------------------Analog---

Loading...

  1. 1

Related Categories to Wall Clocks / Table Clocks