(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lobby Chairs/Benches

Lobby chairs are chairs used mainly by unspecified numbers of people, such as offices, public facilities, outdoors, etc. Couches or sofa type products can be selected for one to four people. The seat surface is antibacterial and often made of urethane with cloth or vinyl leather, and vinyl leather in particular is easy to maintain because it is easy to remove dirt. Select whether to have a backrest, armrest, or table. Bench suitable for outdoor use has natural wood or rigid PVC on the seat surface and metal such as steel, aluminum, etc. Some are foldable, some are punched, so that water is less likely to collect, and others are natural wood.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 40 Day(s) or Less
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair Stainless Steel Leg Type Depth (mm) 460
    Until 30/06/2024
    Lobby Chair Stainless Steel Leg Type Depth (mm) 460
    Lobby Chair Stainless Steel Leg Type Depth (mm) 460
    Lobby Chair Stainless Steel Leg Type Depth (mm) 460
    Lobby Chair Stainless Steel Leg Type Depth (mm) 460

    Sale
    Until 30/06/2024

    Lobby Chair Stainless Steel Leg Type Depth (mm) 460

    MIZUNO

    [Features]
    · Space-saving type with a depth of 460 mm.
    From: ฿ 16,407.65
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair Stainless Steel Leg Type Depth (mm) 610
    Until 30/06/2024
    Lobby Chair Stainless Steel Leg Type Depth (mm) 610
    Lobby Chair Stainless Steel Leg Type Depth (mm) 610
    Lobby Chair Stainless Steel Leg Type Depth (mm) 610
    Lobby Chair Stainless Steel Leg Type Depth (mm) 610

    Sale
    Until 30/06/2024

    Lobby Chair Stainless Steel Leg Type Depth (mm) 610

    MIZUNO

    [Features]
    · Legs are made of stainless steel clad pipes, which is different from conventional plating as it is resistant to rust.
    From: ฿ 18,900.73
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair Seat Height 420 MC
    Until 30/06/2024
    Lobby Chair Seat Height 420 MC
    Lobby Chair Seat Height 420 MC
    Lobby Chair Seat Height 420 MC
    Lobby Chair Seat Height 420 MC

    Sale
    Until 30/06/2024

    Lobby Chair Seat Height 420 MC

    MIZUNO

    This is a standard type lobby chair.
    Seat height (mm): 420
    Material 1: Upholstered: Vinyl leather upholstery
    Material 2: Legs: 26 × 26 mm square pipe (metallic paint)
    From: ฿ 13,308.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair Stainless Steel Leg Type Depth (mm) 350
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Lobby Chair Stainless Steel Leg Type Depth (mm) 350

    MIZUNO

    [Features]
    · A space-saving type with a depth of 350 mm so it can use space effectively.
    From: ฿ 13,636.68
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair (Collapsible Leg Type)
    Until 30/06/2024
    Lobby Chair (Collapsible Leg Type)
    Lobby Chair (Collapsible Leg Type)

    Sale
    Until 30/06/2024

    Lobby Chair (Collapsible Leg Type)

    MIZUNO

    [Features]
    · A space-saving type with a depth of 300 mm, optimal for bench of a cafeteria table, rest chair or locker bench.
    · Legs are spring collapsible and very convenient in terms of simple installation and storage.
    From: ฿ 14,977.64
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Storage Stool
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Storage Stool

    MIZUNO

    [Features]
    · Stool with storable seat.
    · Includes casters for easy movement.
    From: ฿ 26,154.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colored Bench
    Until 30/06/2024
    Colored Bench
    Colored Bench
    Colored Bench
    Colored Bench

    Sale
    Until 30/06/2024

    Colored Bench

    NORITZ

    This is an eco-friendly color bench that uses recycled resin.
    Specifications: Assembly required
    Legs: 26 × 26 mm square pipe / reinforcement ø25.4 mm pipe synthetic resin (baked coating)
    From: ฿ 26,434.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    home bench
    Until 30/06/2024
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench
    home bench

    Sale
    Until 30/06/2024

    home bench

    TERAMOTO

    [Features]
    ·Product compliant with Japan's Green Purchasing Law.
    ·This is a sturdy bench that is easy to assemble.
    ·The legs have a rust-resistant powder-coated finish for excellent durability.
    From: ฿ 8,656.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stacking Blow Bench 1800
    Until 30/06/2024
    Stacking Blow Bench 1800
    Stacking Blow Bench 1800

    Sale
    Until 30/06/2024

    Stacking Blow Bench 1800

    TERAMOTO

    [Features]
    · Legs can be folded down with one touch.
    · Can be stored by stacking.
    [Applications]
    · As a universal bench.
    · As a bench in a place that needs storage.
    · Used as a bench for commercial facilities, general stores, schools, event halls, rest areas of amusement parks, etc.
    From: ฿ 12,338.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back
    Until 30/06/2024
    Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back
    Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back

    Sale
    Until 30/06/2024

    Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back

    TRUSCO

    ·Outer Dimension: W1500 × D520 × H730. ·Upholstered: vinyl leather upholstery; legs: 26 × 26 steel square pipe, metallic paint finish
    From: ฿ 8,840.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Resin Bench (Eco Type)
    Resin Bench (Eco Type)
    Resin Bench (Eco Type)
    Resin Bench (Eco Type)
    Resin Bench (Eco Type)

    Resin Bench (Eco Type)

    YAMAZAKI CORPORATION

    An eco-friendly resin bench made from recycled resin.
    Seat height (mm): 400
    Material 2: Frame: Steel pipe melamine baking
    Material 3: Legs: ø22.2 mm steel pipe (melamine baking painting)
    From: ฿ 7,733.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Compact Bench Bed
    Until 30/06/2024
    Compact Bench Bed
    Compact Bench Bed
    Compact Bench Bed
    Compact Bench Bed

    Sale
    Until 30/06/2024

    Compact Bench Bed

    MIZUNO

    Compact size with a 630 mm depth that allows easy securing of passages. Easily becomes a bed.
    From: ฿ 31,036.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fit Cushion For Chairs
    Fit Cushion For Chairs
    Fit Cushion For Chairs
    Fit Cushion For Chairs
    Fit Cushion For Chairs
    Fit Cushion For Chairs
    Fit Cushion For Chairs

    Fit Cushion For Chairs

    IRISOHYAMA

    A soft fitting cushion that enfolds the user
    [Features]
    · Low-resistance cushion that supports the weight of the user across the buttocks.
    · Non-slip rear surface for stress-free use.
    · Comfortable to sit on.
    From: ฿ 465.22
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion
    Rila-Cushion

    Rila-Cushion

    IRISOHYAMA

    [Features]
    · Contains low-resistance urethane chips.
    · Diagonal structure preserves correct posture.
    From: ฿ 648.41
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Type
Type
Color
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair Stainless Steel Leg Type Depth (mm) 460
Until 30/06/2024
Lobby Chair Stainless Steel Leg Type Depth (mm) 460
Lobby Chair Stainless Steel Leg Type Depth (mm) 460
Lobby Chair Stainless Steel Leg Type Depth (mm) 460
Lobby Chair Stainless Steel Leg Type Depth (mm) 460
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair Stainless Steel Leg Type Depth (mm) 610
Until 30/06/2024
Lobby Chair Stainless Steel Leg Type Depth (mm) 610
Lobby Chair Stainless Steel Leg Type Depth (mm) 610
Lobby Chair Stainless Steel Leg Type Depth (mm) 610
Lobby Chair Stainless Steel Leg Type Depth (mm) 610
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair Seat Height 420 MC
Until 30/06/2024
Lobby Chair Seat Height 420 MC
Lobby Chair Seat Height 420 MC
Lobby Chair Seat Height 420 MC
Lobby Chair Seat Height 420 MC
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair Stainless Steel Leg Type Depth (mm) 350
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair (Collapsible Leg Type)
Until 30/06/2024
Lobby Chair (Collapsible Leg Type)
Lobby Chair (Collapsible Leg Type)
You can add up to 6 items per a category to the compare list.
Sale
Storage Stool
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Colored Bench
Until 30/06/2024
Colored Bench
Colored Bench
Colored Bench
Colored Bench
You can add up to 6 items per a category to the compare list.
Sale
home bench
Until 30/06/2024
home bench
home bench
home bench
home bench
home bench
home bench
home bench
home bench
home bench
home bench
home bench
home bench
You can add up to 6 items per a category to the compare list.
Sale
Stacking Blow Bench 1800
Until 30/06/2024
Stacking Blow Bench 1800
Stacking Blow Bench 1800
You can add up to 6 items per a category to the compare list.
Sale
Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back
Until 30/06/2024
Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back
Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back
You can add up to 6 items per a category to the compare list.
Resin Bench (Eco Type)
Resin Bench (Eco Type)
Resin Bench (Eco Type)
Resin Bench (Eco Type)
Resin Bench (Eco Type)
You can add up to 6 items per a category to the compare list.
Sale
Compact Bench Bed
Until 30/06/2024
Compact Bench Bed
Compact Bench Bed
Compact Bench Bed
Compact Bench Bed
You can add up to 6 items per a category to the compare list.
Fit Cushion For Chairs
Fit Cushion For Chairs
Fit Cushion For Chairs
Fit Cushion For Chairs
Fit Cushion For Chairs
Fit Cushion For Chairs
Fit Cushion For Chairs
You can add up to 6 items per a category to the compare list.
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Rila-Cushion
Brand

MIZUNO

MIZUNO

MIZUNO

MIZUNO

MIZUNO

MIZUNO

NORITZ

TERAMOTO

TERAMOTO

TRUSCO

YAMAZAKI CORPORATION

MIZUNO

IRISOHYAMA

IRISOHYAMA

Product Series

Lobby Chair Stainless Steel Leg Type Depth (mm) 460

Lobby Chair Stainless Steel Leg Type Depth (mm) 610

Lobby Chair Seat Height 420 MC

Lobby Chair Stainless Steel Leg Type Depth (mm) 350

Lobby Chair (Collapsible Leg Type)

Storage Stool

Colored Bench

home bench

Stacking Blow Bench 1800

Lobby Chair, TMC Series, Black, Antifouling Leather Upholstery, Back/No Back

Resin Bench (Eco Type)

Compact Bench Bed

Fit Cushion For Chairs

Rila-Cushion

From

฿ 16,407.65

Special Price

On Sale Until 30/06/2024

฿ 18,900.73

Special Price

On Sale Until 30/06/2024

฿ 13,308.00

Special Price

On Sale Until 30/06/2024

฿ 13,636.68

Special Price

On Sale Until 30/06/2024

฿ 14,977.64

Special Price

On Sale Until 30/06/2024

฿ 26,154.00

Special Price

On Sale Until 30/06/2024

฿ 26,434.00

Special Price

On Sale Until 30/06/2024

฿ 8,656.00

Special Price

On Sale Until 30/06/2024

฿ 12,338.00

Special Price

On Sale Until 30/06/2024

฿ 8,840.00

Special Price

On Sale Until 30/06/2024

฿ 7,733.68

฿ 31,036.00

Special Price

On Sale Until 30/06/2024

฿ 465.22

฿ 648.41

Days to Ship 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) Same day 10 Day(s) 40 Day(s) Quote Quote
Product TypeLobby chair/benchLobby chair/benchLobby chair/benchLobby chair/benchLobby chair/benchBenchBenchBenchBenchLobby chair/benchBenchBenchOtherOther
TypeIncludes Back / No BackIncludes Back / No BackIncludes Back / No BackNo BackNo BackNo BackIncludes Back / No BackNo BackNo BackIncludes Back / No BackIncludes Back / No BackIncludes Back--
ColorBlue Colors / Brown TypeBlack / Brown TypeBlack / Brown TypeBlue ColorsBlue Colors / Brown TypeBlue ColorsGreen Type / Blue ColorsBlue ColorsGray Type / Blue ColorsBlackBlue ColorsBlue Colors / Reds / Brown TypeReds / Brown TypeBlue Colors / Pink / Brown Type

Loading...

  1. 1

Related Categories to Lobby Chairs/Benches