- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Gates
Gates are partitions that are installed for the purpose of separating the inside and outside of a site and separating the zones supervised by different divisions. Main products include foldable temporary gates and cane bolts that are attached to doors for use. Temporary gates are installed at the entrances and peripheries of the site or the planned site of construction, building, protection, etc., to prevent third parties from entering. Many products are made of aluminum and have different features such as those with casters, those that can be locked with a mounting clamp, and those that can be used by connecting multiple gates. The bright chromate plating-finished steel cane bolt is made of steel and is also used in combination with a steel door. The size and weight of both the temporary gate and the cane bolt differ depending on the part number, so it is necessary to check in advance.
Brand |
|
Filter By |
|
CAD |
|
Days to Ship |
|
-
Until 30/06/2024
From:
฿ 38,665.00
|
Special Price |
Days to Ship:
40 Day(s)
|
40 Day(s)
|
---|
Brand |
---|
Product Series |
---|
From |
---|
Days to Ship |
---|
| Until 30/06/2024 |
---|
Brand | FUJIMOTO KOGYO |
---|
Product Series | Temporary Aluminum Gate |
---|
From |
฿ 38,665.00
Special Price On Sale Until 30/06/2024 |
---|
Days to Ship |
40 Day(s)
|
---|
Loading...
Related Categories to Gates
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?