(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
NORITZ
From: ฿ 15,003.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Aluminum Pamphlet Stand (for A4-Size)
TRUSCO
From: ฿ 16,061.17 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Catalog Stand (A4 Wide Size Compatible)
TRUSCO
From: ฿ 8,419.00 |
---|
Special Price |
Days to Ship: Same day |
HIKARI
From: ฿ 290.00 |
---|
Days to Ship: 1 Day(s) |
ASUKA
From: ฿ 350.89 |
---|
Days to Ship: 10 Day(s) |
ASUKA
From: ฿ 319.98 |
---|
Days to Ship: 12 Day(s) |
ASUKA
From: ฿ 288.46 |
---|
Days to Ship: 19 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Collar |
Frontage(mm) |
Depth(mm) |
Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NORITZ | TRUSCO | TRUSCO | HIKARI | ASUKA | ASUKA | ASUKA |
Product Series | |||||||
From | ฿ 15,003.00 Special Price On Sale Until 30/06/2024 | ฿ 16,061.17 Special Price On Sale Until 30/06/2024 | ฿ 8,419.00 Special Price On Sale Until 30/06/2024 | ฿ 290.00 | ฿ 350.89 | ฿ 319.98 | ฿ 288.46 |
Days to Ship | 40 Day(s) | 40 Day(s) | Same day | 1 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) |
Product Type | Pamphlet Stand | Pamphlet Stand | Pamphlet Stand | Pamphlet Stand | related goods | related goods | related goods |
Collar | Black | Other | Other | Brown Type / Other | Gray Type | Gray Type | Gray Type |
Frontage(mm) | 310 ~ 794 | 308 ~ 1010 | 317 ~ 797 | 78 ~ 236 | - | - | - |
Depth(mm) | 380 ~ 465 | 456 ~ 491 | 503 | 87 ~ 102 | - | - | - |
Height(mm) | 1520 ~ 1640 | 1256 ~ 1556 | 1563 | 200 ~ 275 | - | - | - |
Loading...
How can we improve?
How can we improve?