(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Boxes

Key boxes are a storage products for storing and managing keys. They are used in factories and offices to prevent the loss of keys and to limit the handling of keys to specific people. Cabinet-type key boxes that make it easy to manage multiple keys are often used in offices and control rooms where locked doors and lockers are often installed. Also, when managing card keys, a drawer type that makes it easy to distinguish the position of each key is suitable. There are various types of locking/unlocking methods, such as a combination type that uses a PIN code, a numeric keypad type, a cylinder type that uses a lock, and a fingerprint authentication type. You can select according to the application. The installation method also differs depending on the product, and there are those that attach to door knobs and pipes with U-shaped brackets, those that attach to walls and fences with screws, and those that can be carried with a handle.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 16 Day(s) or Less
  • Others
109 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Key Box (Variable dial lock type)

    Key Box (Variable dial lock type)

    ESCO

    [Features]
    ·Applications: Key management in various places such as offices, factories, buildings, and condominiums
    ·Compact size means you can install it anywhere
    ·Locking and unlocking is as easy as entering a PIN number.
    ·Can be installed using the included screws or magnetic sheet
    ·Comes with a clear pocket for storing cards, notes, USB memory, etc.
    From: ฿ 5,202.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Key Box K
    Until 30/06/2024
    Key Box K
    Key Box K
    Key Box K
    Key Box K
    Key Box K
    Key Box K
    Key Box K
    Key Box K
    Key Box K

    Sale
    Until 30/06/2024

    Key Box K

    TRUSCO

    Key box that allows centralized management of keys.
    [Features]
    · Can be attached to walls and opened/closed as-is.
    · Key box door can be locked (with 2 keys).
    · The color-coded cards contain reference numbers, allowing functional classification.
    · To install, screw 3 accessory screws into a sturdy wall and hook onto the hole at the back surface of the main body.
    [Applications]
    · Ideal for storing multiple keys, including those for the home, office, and warehouse.
    From: ฿ 3,554.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pokit Key Hanger _1R

    Pokit Key Hanger _1R

    JAPAN GREEN CROSS

    10 colors are available, such as red, blue, and yellow
    From: ฿ 151.43
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Key box (variable dial type) Steel

    Key box (variable dial type) Steel

    ESCO

    [Features]
    ·4-digit dial, number can be set
    ·Color-coded key holders are convenient
    ·Key holder comes with a writable index paper
    From: ฿ 6,027.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carabiner Key Ring (Antique Gold)
    Carabiner Key Ring (Antique Gold)
    Carabiner Key Ring (Antique Gold)
    Carabiner Key Ring (Antique Gold)

    Carabiner Key Ring (Antique Gold)

    DAIICHIKOGYO

    [Features]
    · An stylish carabiner key holder.
    From: ฿ 658.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Key Box (Resettable Dial Type) EA956VD-28
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Key Box (Resettable Dial Type) EA956VD-28

    ESCO

    【Product Specifications】
    ・Weight: -26: 3.0kg, -27: 4.3kg, -28: 6.5kg
    ・Material-Steel
    ・Four-digit dial system, number can be set.
    ・Since emergency unlock key are supplied, the box can be unlocked even if a code number cannot be remember (2 pcs included).
    ・Use dial lock, no need to carry key
    ・Key hanger…100 pcs
    ・Dim. (mm)…443 x 55 x 662(H)
    From: ฿ 24,785.00
    Special Price
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box EA956VE-1

    Key Box EA956VE-1

    ESCO

    【Product Specifications】
    ・Material …Polypropylene
    ・Key 2 Pcs 、Installation Anchor Addapted
    ・The Middle Panel Where 72 Key Hangers Are Attached Can Be Removed.
    ・Easy To Manage Using The Number Engraved Below The Hook Part.
    ・Number Of Key Hangars …108Piece
    ・Size …273×102×400(H)mm
    From: ฿ 3,690.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Hanger Card Key EA956VE-23

    Key Hanger Card Key EA956VE-23

    ESCO

    【Product Specifications】
    ・Material-Body and key ring: recycled ABS resin, Card key: recycled PS resin
    ・Dim.- -23: 97 x 33 x 43(H)mm-25: 162 x 33 x 43(H)mmCard key: 22 x 42 x 3(T)mm
    ・Weight--23: 55g, -25: 90g, card key: 12g/5 pcs
    ・Mount the key hanger on the wall surface with screws or a double-sided tape (with screws and double-sided tape).
    ・Name…Three-gangedthree-color
    ・Qty.…1 set
    From: ฿ 920.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Hanger Card Key EA956VE-25

    Key Hanger Card Key EA956VE-25

    ESCO

    【Product Specifications】
    ・Material-Body and key ring: recycled ABS resin, Card key: recycled PS resin
    ・Dim.- -23: 97 x 33 x 43(H)mm-25: 162 x 33 x 43(H)mmCard key: 22 x 42 x 3(T)mm
    ・Weight--23: 55g, -25: 90g, card key: 12g/5 pcs
    ・Mount the key hanger on the wall surface with screws or a double-sided tape (with screws and double-sided tape).
    ・Name…Five-gangedfive-color
    ・Qty.…1 set
    From: ฿ 1,382.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box EA956VE-3

    Key Box EA956VE-3

    ESCO

    【Product Specifications】
    ・Possible To Firmly Close Using The Latch.
    ・With Attaching screw
    ・Number Of Key Hangars …6Piece
    ・Size …229×44×152(H)mm
    From: ฿ 1,187.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box (for 20 Pcs) EA956VH-20

    Key Box (for 20 Pcs) EA956VH-20

    ESCO

    【Product Specifications】
    ・Number of key hanger-20 pcs
    ・Dim.-195 x 60 x 282(H)mm
    ・Weight-18.7kg
    ・Material-Steel
    ・With 2 keys
    From: ฿ 3,832.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box (for 40 Pcs) EA956VH-40

    Key Box (for 40 Pcs) EA956VH-40

    ESCO

    【Product Specifications】
    ・Number of key hanger-40 pcs
    ・Dim.-215 x 90 x 325(H)mm
    ・Material-Steel
    ・Weight-17.4kg
    ・With 2 keys
    From: ฿ 5,839.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box (for 60 Pcs) EA956VH-60

    Key Box (for 60 Pcs) EA956VH-60

    ESCO

    【Product Specifications】
    ・Number of key hanger-60 pcs
    ・Dim.-250 x 90 x 370(H)mm
    ・Material-Steel
    ・Weight-14.6kg
    ・With 2 keys
    From: ฿ 6,877.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box EA956VJ-15

    Key Box EA956VJ-15

    ESCO

    【Product Specifications】
    ・Material …Steel
    ・Key 2 Pcs 、Installation Anchor
    ・Wall Hanging Type
    ・Convenient key ring that can be sorted by color.
    ・The Key Rings Are Equipped With Labels Where You Can Write Onto
    ・Number Of Key Hangars …15Piece
    ・Size …150×80×200(H)mm
    From: ฿ 2,623.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box EA956VJ-20

    Key Box EA956VJ-20

    ESCO

    【Product Specifications】
    ・Material …Steel
    ・Key 2 Pcs 、Installation Anchor
    ・Wall Hanging Type
    ・Convenient key ring that can be sorted by color.
    ・The Key Rings Are Equipped With Labels Where You Can Write Onto
    ・Number Of Key Hangars …20Piece
    ・Size …180×80×250(H)mm
    From: ฿ 2,750.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Rack For 8Pcs EA956VL-108

    Key Rack For 8Pcs EA956VL-108

    ESCO

    【Product Specifications】
    ・Material-plastic
    ・Attach it with a wooden screw(included) or double-stick tape (included)
    ・Attaching hole dia-4mm
    ・Key hanger-8pcs
    ・Rack dim-266×15×70(H)mm
    From: ฿ 855.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box [Dial Type] EA983ZA-2

    Key Box [Dial Type] EA983ZA-2

    ESCO

    【Product Specifications】
    ・Safety storage of key
    ・Changeable number (4-digit dial system)
    ・Car key and key of padlock can be stored.
    ・-1-Hanger length: 36mmHanger dia.: 10mm, Hanger width: 47mm
    ・Dim.…83 x 35 x 110(H)mm
    ・Effective inner dim.…63 x 22 x 48(H)mm
    From: ฿ 5,815.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Key Box EA983ZA-35
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Key Box EA983ZA-35

    ESCO

    【Product Specifications】
    ・Size(mm)-Outside dim.: 88x65x120(H)mm, Inside dim.: 60x40x95(H)
    ・Material-Body:zinc alloy(baking finish), Protective cover:TPE resin
    ・It can store cards as well as keys.
    ・Push-button type, changeable number setting
    ・Wall attachment(screwssold separately)
    ・With protective cover
    From: ฿ 13,839.00
    Special Price
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Name Holder
    Name Holder
    Name Holder

    Name Holder

    SANKEI KIKOMU

    From: ฿ 129.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Master
    Key Master
    Key Master

    Key Master

    NISSA CHAIN

    [Features]
    · It can be used to collectively manage many keys.
    · The name plate makes it easy to identify the keys.
    · A snap with a name plate comes as bonus.
    From: ฿ 470.41
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Master with Just a Snap

    Key Master with Just a Snap

    NISSA CHAIN

    [Features]
    · Swivel snap hook with key tag.
    From: ฿ 131.43
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box Key Rack

    Key Box Key Rack

    TRUSCO

    [Features]
    ? It is available in the Trusco key box.
    From: ฿ 283.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Key Box_Key Holder

    Key Box_Key Holder

    TRUSCO

    [Features]
    · Key holder memo paper can be removed by rotating the round, transparent cap counter-clockwise.
    From: ฿ 43.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ace Key Box KD

    Ace Key Box KD

    SUGITA ACE

    Key box convenient for both transporting or securing.
    [Features]
    · The key hanger is a secured type.
    · Two keys are supplied for the cylinder lock. 150 different cylinder keys are available.
    · Made of steel and melamine baked coating finish.
    · The door tightly closes with magnets.
    · The key plate is available in six colors: beige, blue, red, green, yellow, and pink.
    *The colors are limited according to the number of key plates provided.
    [Applications]
    · Ideal for use in offices, management rooms, office rooms, etc., where key management is necessary for crime prevention and disaster prevention.
    From: ฿ 3,697.49
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Spine Label Key File

    File Spine Label Key File

    KOKUYO

    [Features]
    · Slim, non-bulky size.
    · Can be carried around and stored in an A4 file box as well.
    · Capable of storing up to 18.
    From: ฿ 2,493.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring Inner Diameter (mm) 17

    Double Ring Inner Diameter (mm) 17

    SANKEI KIKOMU

    [Features]
    · Double ring that does not come off.
    · Different size variations are available according to the key types and applications.
    · Material: Steel
    From: ฿ 70.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Markey Strap
    Markey Strap
    Markey Strap
    Markey Strap
    Markey Strap
    Markey Strap

    Markey Strap

    DAIICHIKOGYO

    [Features]
    · Ideal for people who easily lose keys and accessories.
    From: ฿ 317.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carabiner Key Ring (Satin Silver)

    Carabiner Key Ring (Satin Silver)

    DAIICHIKOGYO

    [Features]
    · An stylish carabiner key holder.
    From: ฿ 650.00
    Days to Ship: day to ship 18 Day(s)
    day to ship 18 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Markey Gear Double Ring, Small
    Markey Gear Double Ring, Small
    Markey Gear Double Ring, Small

    Markey Gear Double Ring, Small

    DAIICHIKOGYO

    [Features]
    · Key holder parts ideal for repairing key holders and holders made in-house.
    From: ฿ 70.75
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Markey Gear Double Ring, Large
    Markey Gear Double Ring, Large
    Markey Gear Double Ring, Large

    Markey Gear Double Ring, Large

    DAIICHIKOGYO

    [Features]
    · Key holder parts ideal for repairing key holders and holders made in-house.
    From: ฿ 71.52
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Key Belt Hanger EA916-70

    [Stainless Steel] Key Belt Hanger EA916-70

    ESCO

    【Product Specifications】
    ・Stainless steel
    ・With swivel snap
    ・Length-135mm
    ・Belt width-45mm
    From: ฿ 797.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916-71

    Key Ring EA916-71

    ESCO

    【Product Specifications】
    ・Leather belt, with swivel snap and key ring
    ・Length-135mm
    ・Belt width-60mm
    ・Color…Black
    From: ฿ 559.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916Z

    Key Carrier EA916Z

    ESCO

    【Product Specifications】
    ・Chain length-500mm
    ・Dim.-62 x 52mm
    ・Material-Stainless steel
    ・With belt hook
    ・Weight-Approx. 130g
    ・Wire dia.-3mm
    From: ฿ 1,730.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts Wire EA916Z-12

    Parts Wire EA916Z-12

    ESCO

    【Product Specifications】
    ・Extended length-80cm
    ・Dim.-60(W) x 20(D) x 143(H)mm
    ・Material-Body: steel (chrome finish), Wire: stainless steel, Key ring: steel, Hook: zinc alloy
    From: ฿ 580.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916Z-15

    Key Ring EA916Z-15

    ESCO

    【Product Specifications】
    ・With belt hook
    ・Length…150
    ・Cord length…900
    ・Weight…48g
    From: ฿ 1,419.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916Z-18

    Key Ring EA916Z-18

    ESCO

    【Product Specifications】
    ・With belt hook
    ・Length…180
    ・Cord length…1,200
    ・Weight…84g
    From: ฿ 2,049.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZC-10

    Key Ring EA916ZC-10

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Weight-16g
    ・Length-Approx. 75mm
    ・Coupling type
    ・Ring dia.-Approx. 25mm
    From: ฿ 305.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZC-18

    Key Ring EA916ZC-18

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Nickel plating
    ・Opening width-6mm
    ・Wire dia.-2.5mm
    ・Dim.-14 x 44mm(ID)
    ・Weight-6g (per pc)
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Chain EA916ZC-19

    Key Chain EA916ZC-19

    ESCO

    【Product Specifications】
    ・Length-120mm
    ・Weight-Approx. 10g per 5 pcs
    ・Brass plating
    ・Ball dia.-3.1mm
    From: ฿ 114.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Parts Key Wire EA916ZC-21

    [Stainless Steel] Parts Key Wire EA916ZC-21

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Rope dia. x Length…1.5 x 160mm
    ・Weight…3g
    From: ฿ 95.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Wire (rope diameter 1.5 mm)

    Key Wire (rope diameter 1.5 mm)

    ESCO

    [Features]
    A stainless steel key wire that becomes a single wire when the screw is loosened.
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Parts Key Wire EA916ZC-22

    [Stainless Steel] Parts Key Wire EA916ZC-22

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Rope dia. x Length…1.0 x 120mm
    ・Weight…2g
    From: ฿ 74.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZD-101

    Key Ring EA916ZD-101

    ESCO

    【Product Specifications】
    ・Material-genuine leather, zinc die-cast(nickel plating finish)
    ・Length-125mm
    ・Color-Tan
    From: ฿ 729.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZD-102

    Key Ring EA916ZD-102

    ESCO

    【Product Specifications】
    ・Material-genuine leather, zinc die-cast(nickel plating finish)
    ・Length-125mm
    ・Color-Black
    From: ฿ 729.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZD-108

    Key Ring EA916ZD-108

    ESCO

    【Product Specifications】
    ・Material-genuine leather
    ・Length-120mm
    ・Size of Key Ring(Inside dia. ) - 25mm
    From: ฿ 582.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Cover EA916ZD-122

    Key Cover EA916ZD-122

    ESCO

    【Product Specifications】
    ・Material-Case:Leather、 Key ring:steel(nickel plating)
    ・Length-75mm
    ・Size of Key Ring(Inside dia. ) - 14mm
    ・Color-Black
    From: ฿ 489.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Cover EA916ZD-123

    Key Cover EA916ZD-123

    ESCO

    【Product Specifications】
    ・Material-Case:Leather、 Key ring:steel(nickel plating)
    ・Length-75mm
    ・Size of Key Ring(Inside dia. ) - 14mm
    ・Color-Brown
    From: ฿ 349.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZD-15A

    Key Ring EA916ZD-15A

    ESCO

    【Product Specifications】
    ・Material-Dia cast material, nickel plating
    ・Dim. -Overall length: approx. 100mm, Ring OD: 15mm, Wire dia.: 1.5mm
    ・Weight-35g
    From: ฿ 385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZD-20

    Key Ring EA916ZD-20

    ESCO

    【Product Specifications】
    ・Material-Steel nickel plating
    ・Length-85mm
    ・Wire dia.-2.7mm
    ・Inside dia.-27mm
    ・Weight-44.1g
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Use Key Ring EA916ZD-50

    Business Use Key Ring EA916ZD-50

    ESCO

    【Product Specifications】
    ・Material-Ring: SUS303, Snap: steel (nickel plating)
    ・Ring dim.-ID: approx. 100mm, Wire dia.: 3.2mm
    ・Number of snaps-8 pcs
    ・Weight-44g
    ・Replacement snap is EA638AT-4 (Inc 10 pcs) P.1107
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Use Key Ring EA916ZD-51

    Business Use Key Ring EA916ZD-51

    ESCO

    【Product Specifications】
    ・Material-Ring: steel, Name plate: synthetic paper
    ・Wire dia.-4mm
    ・Number of plates…8 pcs
    ・Max. ring width…85mm
    From: ฿ 602.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Use Key Ring EA916ZD-52

    Business Use Key Ring EA916ZD-52

    ESCO

    【Product Specifications】
    ・Material-Ring: steel, Name plate: synthetic paper
    ・Wire dia.-4mm
    ・Number of plates…12 pcs
    ・Max. ring width…115mm
    From: ฿ 754.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZL-1

    Key Ring EA916ZL-1

    ESCO

    【Product Specifications】
    ・Material-Steel(nickel plating)
    ・ID-25mm
    ・Wire dia-2mm
    ・Key ring is designed to protect nails.
    ・Easy to remove key.
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Cap EA916ZL-121

    Key Cap EA916ZL-121

    ESCO

    【Product Specifications】
    ・Size-OD.:32x22.5x5mm, cover thickness:1mm
    ・Hole dia.-dia.3mm
    ・Material-vinyl
    ・For sorting out keys you can hardly identify. All caps have different colors, so it is easy to distinguish.
    ・4 colors sets
    From: ฿ 210.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Cap EA916ZL-123

    Key Cap EA916ZL-123

    ESCO

    【Product Specifications】
    ・Size-OD.:26x19x4mm, cover thickness:1mm
    ・Hole dia.-dia.5mm
    ・Material-vinyl
    ・Fluorescent color
    ・For sorting out keys you can hardly identify. All caps have different colors, so it is easy to distinguish.
    ・4 colors sets
    From: ฿ 167.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Key Ring (5 PCS) EA916ZL-2

    Hook Key Ring (5 PCS) EA916ZL-2

    ESCO

    【Product Specifications】
    ・Material-Steel(zinc plating)
    ・Length-66mm
    ・Wire dia-2mm
    ・Max. opening-8mm
    ・Open and close with spring when you push it inward.
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Wire (Stainless Steel) EA916ZL-21

    Key Wire (Stainless Steel) EA916ZL-21

    ESCO

    【Product Specifications】
    ・Material-Stainless Steel
    ・Dia-φ2x130mm
    From: ฿ 362.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pocket Chain EA916ZL-31

    Pocket Chain EA916ZL-31

    ESCO

    【Product Specifications】
    ・Material- Steel (nickel plating)
    ・Double ring ID-Large: 27.5mm, Small: 17.8mm
    ・Key rings with different dim. are attached to both ends of the chain.
    ・Chain length-120mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pocket Chain EA916ZL-32

    Pocket Chain EA916ZL-32

    ESCO

    【Product Specifications】
    ・Material- Steel (nickel plating)
    ・Double ring ID-Large: 27.5mm, Small: 17.8mm
    ・Key rings with different dim. are attached to both ends of the chain.
    ・Chain length-370mm
    From: ฿ 565.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pocket Chain EA916ZL-33

    Pocket Chain EA916ZL-33

    ESCO

    【Product Specifications】
    ・Material-Steel (nickel plating)
    ・Chain length-415mm
    ・Key ring ID-27.5mm
    From: ฿ 327.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-41

    Key Carrier EA916ZL-41

    ESCO

    【Product Specifications】
    ・Material-Body:plastic・steel(chrome plate), Cable: Nylon coat wire
    ・Dim.-52(W)x90(D)x20(T)mm
    ・Cable length-600mm.
    ・With belt hook.
    ・The cable can be quickly taken out smoothly and can be reeled.
    ・Thanks to nylon coat, cable is hard to rust.
    From: ฿ 769.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-42

    Key Carrier EA916ZL-42

    ESCO

    【Product Specifications】
    ・Material-Body: Steel (chrome plating finish), chain: stainless steel
    ・The chain can be quickly taken out and it is smoothly retracted.
    ・Excellent durability
    ・Dim. (mm)-52(W) x 20(D) x 98(H)mm
    ・Chain length-580mm
    ・Hook type-For belt
    From: ฿ 1,910.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-44

    Key Carrier EA916ZL-44

    ESCO

    【Product Specifications】
    ・Material-Body: Steel (chrome plating finish),chain: kevlar
    ・The chain can be quickly taken out and it is smoothly retracted.
    ・Excellent durability
    ・Dim. (mm)-52(W) x 20(D) x 90(H)mm
    ・Chain length-1180mm
    ・Hook type-For belt.
    From: ฿ 2,200.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-55

    Key Carrier EA916ZL-55

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Ring ID-28mm
    ・Max. opening-8mm
    ・The body is tucked into a belt like a clip.
    ・Full length-75mm
    From: ฿ 429.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-58

    Key Carrier EA916ZL-58

    ESCO

    【Product Specifications】
    ・Material-Steel (nickel plating)
    ・Length- 90mm
    ・Double ring ID-28mm
    ・Swivel type
    From: ฿ 392.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-59

    Key Carrier EA916ZL-59

    ESCO

    【Product Specifications】
    ・Material-Swivel snap: Brass (nickel plating), Key ring: Steel (nickel plating)
    ・It can be easily attached to belt loop, bag, wallet or strap.
    ・Swivel type
    ・Length-75mm
    ・Ring ID-21mm
    ・Ring wire dia.-1.7mm
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Carrier EA916ZL-60

    Key Carrier EA916ZL-60

    ESCO

    【Product Specifications】
    ・Material-Swivel snap: Brass (nickel plating), Key ring: Steel (nickel plating)
    ・It can be easily attached to belt loop, bag, wallet or strap.
    ・Swivel type
    ・Length-105mm
    ・Ring ID-28mm
    ・Ring wire dia.-2.0mm
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring EA916ZL-61

    Key Ring EA916ZL-61

    ESCO

    【Product Specifications】
    ・Material-Brass (nickel plating)
    ・Length-80mm
    ・Ring ID-21mm
    ・When push thin axis into thick axis, can divide into two.
    From: ฿ 262.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key carry with curl cord EA916ZL-71

    Key carry with curl cord EA916ZL-71

    ESCO

    【Product Specifications】
    ・Size …Full length :180mm、Curl Code :Dia 8×102 To 914mm
    ・Material …Carabiner :Steel (Nickel Plating )、Curl Code :Polyurethane
    ・Color …Black
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key carry with curl cord EA916ZL-72

    Key carry with curl cord EA916ZL-72

    ESCO

    【Product Specifications】
    ・Size …Full length :180mm、Curl Code :Dia 8×102 To 914mm
    ・Material …Carabiner :Steel (Nickel Plating )、Curl Code :Polyurethane
    ・Color …Red
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neck Strap Key Holder EA916ZL-83

    Neck Strap Key Holder EA916ZL-83

    ESCO

    【Product Specifications】
    ・Material-Cord:nylon, hook: steel
    ・Cord length-440mm
    ・Hook length-60mm
    ・Max. opening of hook-5mm
    ・Color-Red
    From: ฿ 154.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neck strap holder EA916ZL-86

    Neck strap holder EA916ZL-86

    ESCO

    【Product Specifications】
    ・Material …Strap :Nylon 、Clip :Steel
    ・Strap Length …457mm
    ・Clip Section …40mm
    ・Clip Section Opening Width(Mm) …10mm
    ・Color …Black
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neck strap holder EA916ZL-87

    Neck strap holder EA916ZL-87

    ESCO

    【Product Specifications】
    ・Material …Strap :Nylon 、Clip :Steel
    ・Strap Length …457mm
    ・Clip Section …40mm
    ・Clip Section Opening Width(Mm) …10mm
    ・Color …Blue
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Neck strap holder EA916ZL-88

    Neck strap holder EA916ZL-88

    ESCO

    【Product Specifications】
    ・Material …Strap :Nylon 、Clip :Steel
    ・Strap Length …457mm
    ・Clip Section …40mm
    ・Clip Section Opening Width(Mm) …10mm
    ・Color …Red
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [OD Green]Key Ring EA916ZP-11

    [OD Green]Key Ring EA916ZP-11

    ESCO

    【Product Specifications】
    ・Material …Polypropylene 、Plastic
    ・Belt Width …55mm
    ・Size …(The inside diameter ):13×25mm
    ・The width …25mm
    ・Full length …110mm
    ・DCan Addapted
    From: ฿ 207.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acrylic Key Ring EA956V-41

    Acrylic Key Ring EA956V-41

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Dim.-15 x 70 x 8(thickness)mm
    ・Color…Clear
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acrylic Key Ring EA956V-42

    Acrylic Key Ring EA956V-42

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Dim.-15 x 70 x 8(thickness)mm
    ・Color…White
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-61

    Color Key Ring EA956V-61

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Sun red
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-62

    Color Key Ring EA956V-62

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Flesh orange
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-63

    Color Key Ring EA956V-63

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Lemon yellow
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-64

    Color Key Ring EA956V-64

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Young green
    From: ฿ 290.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-65

    Color Key Ring EA956V-65

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Emerald green
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-66

    Color Key Ring EA956V-66

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Sky-blue
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Key Ring EA956V-67

    Color Key Ring EA956V-67

    ESCO

    【Product Specifications】
    ・Material-Acrylic
    ・Acrylic plate dim.-30 x 45 x 2(thickness)mm
    ・Length-110mm
    ・Weight-Approx. 10g
    ・Color…Clean white
    From: ฿ 290.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Holder (12 Keys) EA956VD-11

    Key Holder (12 Keys) EA956VD-11

    ESCO

    【Product Specifications】
    ・Convenient for control of multiple lock places.
    ・Material- Body: Acrylic plate, Key ring: Steel
    ・The back surface can be written with an oil-based pen, etc.
    ・No. of key rings-12
    ・Body dim. (mm)-150 x 35 x 10
    From: ฿ 747.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Holder (20 Keys) EA956VD-12

    Key Holder (20 Keys) EA956VD-12

    ESCO

    【Product Specifications】
    ・Convenient for control of multiple lock places.
    ・Material- Body: Acrylic plate, Key ring: Steel
    ・The back surface can be written with an oil-based pen, etc.
    ・No. of key rings-20
    ・Body dim. (mm)-170 x 45 x 10
    From: ฿ 1,050.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Hanger for Card Key EA956VD-29

    Key Hanger for Card Key EA956VD-29

    ESCO

    【Product Specifications】
    ・Card key can be stored by attaching to the key box.
    ・Simple attachment without screw
    ・With knob. Portable detaching from the key box
    ・Cart pocket dim.: 4.8 x 60mm (3 cards can be stored in a single pocket)
    ・With 8 pockets
    ・Attachable to key box (EA956VD-21 to -28)
    ・Dim.-310 x 80mm
    ・Weight-190g
    ・Material-ABS resin
    From: ฿ 1,122.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box [Dial Type] EA956VD-31

    Key Box [Dial Type] EA956VD-31

    ESCO

    【Product Specifications】
    ・Wall mountable
    ・Body material-Steel
    ・Weight: -31: 1.5kg-32: 3.2kg
    ・Number cannot be set(factory setting)
    ・Key hanger…10 pcs
    ・Dim. (mm)…200 x 53 x 295(H)
    From: ฿ 4,009.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Box [Dial Type] EA956VD-32

    Key Box [Dial Type] EA956VD-32

    ESCO

    【Product Specifications】
    ・Wall mountable
    ・Body material-Steel
    ・Weight: -31: 1.5kg-32: 3.2kg
    ・Number cannot be set(factory setting)
    ・Key hanger…30 pcs
    ・Dim. (mm)…350 x 53 x 415(H)
    From: ฿ 6,302.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Hanger Card Key EA956VE-31

    Key Hanger Card Key EA956VE-31

    ESCO

    【Product Specifications】
    ・Name…Card key (Red)
    ・Qty.…5 pcs
    From: ฿ 240.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Box Type
Number of Holders(Piece)
Width x Depth x Height(mm)
Option
You can add up to 6 items per a category to the compare list.
Key Box (Variable dial lock type)
You can add up to 6 items per a category to the compare list.
Sale
Key Box K
Until 30/06/2024
Key Box K
Key Box K
Key Box K
Key Box K
Key Box K
Key Box K
Key Box K
Key Box K
Key Box K
You can add up to 6 items per a category to the compare list.
Pokit Key Hanger _1R
You can add up to 6 items per a category to the compare list.
Key box (variable dial type) Steel
You can add up to 6 items per a category to the compare list.
Carabiner Key Ring (Antique Gold)
Carabiner Key Ring (Antique Gold)
Carabiner Key Ring (Antique Gold)
Carabiner Key Ring (Antique Gold)
You can add up to 6 items per a category to the compare list.
Sale
Key Box (Resettable Dial Type) EA956VD-28
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Key Box EA956VE-1
You can add up to 6 items per a category to the compare list.
Key Hanger Card Key EA956VE-23
You can add up to 6 items per a category to the compare list.
Key Hanger Card Key EA956VE-25
You can add up to 6 items per a category to the compare list.
Key Box EA956VE-3
You can add up to 6 items per a category to the compare list.
Key Box (for 20 Pcs) EA956VH-20
You can add up to 6 items per a category to the compare list.
Key Box (for 40 Pcs) EA956VH-40
You can add up to 6 items per a category to the compare list.
Key Box (for 60 Pcs) EA956VH-60
You can add up to 6 items per a category to the compare list.
Key Box EA956VJ-15
You can add up to 6 items per a category to the compare list.
Key Box EA956VJ-20
You can add up to 6 items per a category to the compare list.
Key Rack For 8Pcs EA956VL-108
You can add up to 6 items per a category to the compare list.
Key Box [Dial Type] EA983ZA-2
You can add up to 6 items per a category to the compare list.
Sale
Key Box EA983ZA-35
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Name Holder
Name Holder
Name Holder
You can add up to 6 items per a category to the compare list.
Key Master
Key Master
Key Master
You can add up to 6 items per a category to the compare list.
Key Master with Just a Snap
You can add up to 6 items per a category to the compare list.
Key Box Key Rack
You can add up to 6 items per a category to the compare list.
Key Box_Key Holder
You can add up to 6 items per a category to the compare list.
Ace Key Box KD
You can add up to 6 items per a category to the compare list.
File Spine Label Key File
You can add up to 6 items per a category to the compare list.
Double Ring Inner Diameter (mm) 17
You can add up to 6 items per a category to the compare list.
Markey Strap
Markey Strap
Markey Strap
Markey Strap
Markey Strap
Markey Strap
You can add up to 6 items per a category to the compare list.
Carabiner Key Ring (Satin Silver)
You can add up to 6 items per a category to the compare list.
Markey Gear Double Ring, Small
Markey Gear Double Ring, Small
Markey Gear Double Ring, Small
You can add up to 6 items per a category to the compare list.
Markey Gear Double Ring, Large
Markey Gear Double Ring, Large
Markey Gear Double Ring, Large
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Key Belt Hanger EA916-70
You can add up to 6 items per a category to the compare list.
Key Ring EA916-71
You can add up to 6 items per a category to the compare list.
Key Carrier EA916Z
You can add up to 6 items per a category to the compare list.
Parts Wire EA916Z-12
You can add up to 6 items per a category to the compare list.
Key Ring EA916Z-15
You can add up to 6 items per a category to the compare list.
Key Ring EA916Z-18
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZC-10
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZC-18
You can add up to 6 items per a category to the compare list.
Key Chain EA916ZC-19
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Parts Key Wire EA916ZC-21
You can add up to 6 items per a category to the compare list.
Key Wire (rope diameter 1.5 mm)
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Parts Key Wire EA916ZC-22
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZD-101
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZD-102
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZD-108
You can add up to 6 items per a category to the compare list.
Key Cover EA916ZD-122
You can add up to 6 items per a category to the compare list.
Key Cover EA916ZD-123
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZD-15A
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZD-20
You can add up to 6 items per a category to the compare list.
Business Use Key Ring EA916ZD-50
You can add up to 6 items per a category to the compare list.
Business Use Key Ring EA916ZD-51
You can add up to 6 items per a category to the compare list.
Business Use Key Ring EA916ZD-52
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZL-1
You can add up to 6 items per a category to the compare list.
Key Cap EA916ZL-121
You can add up to 6 items per a category to the compare list.
Key Cap EA916ZL-123
You can add up to 6 items per a category to the compare list.
Hook Key Ring (5 PCS) EA916ZL-2
You can add up to 6 items per a category to the compare list.
Key Wire (Stainless Steel) EA916ZL-21
You can add up to 6 items per a category to the compare list.
Pocket Chain EA916ZL-31
You can add up to 6 items per a category to the compare list.
Pocket Chain EA916ZL-32
You can add up to 6 items per a category to the compare list.
Pocket Chain EA916ZL-33
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-41
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-42
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-44
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-55
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-58
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-59
You can add up to 6 items per a category to the compare list.
Key Carrier EA916ZL-60
You can add up to 6 items per a category to the compare list.
Key Ring EA916ZL-61
You can add up to 6 items per a category to the compare list.
Key carry with curl cord EA916ZL-71
You can add up to 6 items per a category to the compare list.
Key carry with curl cord EA916ZL-72
You can add up to 6 items per a category to the compare list.
Neck Strap Key Holder EA916ZL-83
You can add up to 6 items per a category to the compare list.
Neck strap holder EA916ZL-86
You can add up to 6 items per a category to the compare list.
Neck strap holder EA916ZL-87
You can add up to 6 items per a category to the compare list.
Neck strap holder EA916ZL-88
You can add up to 6 items per a category to the compare list.
[OD Green]Key Ring EA916ZP-11
You can add up to 6 items per a category to the compare list.
Acrylic Key Ring EA956V-41
You can add up to 6 items per a category to the compare list.
Acrylic Key Ring EA956V-42
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-61
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-62
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-63
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-64
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-65
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-66
You can add up to 6 items per a category to the compare list.
Color Key Ring EA956V-67
You can add up to 6 items per a category to the compare list.
Key Holder (12 Keys) EA956VD-11
You can add up to 6 items per a category to the compare list.
Key Holder (20 Keys) EA956VD-12
You can add up to 6 items per a category to the compare list.
Key Hanger for Card Key EA956VD-29
You can add up to 6 items per a category to the compare list.
Key Box [Dial Type] EA956VD-31
You can add up to 6 items per a category to the compare list.
Key Box [Dial Type] EA956VD-32
You can add up to 6 items per a category to the compare list.
Key Hanger Card Key EA956VE-31
Brand

ESCO

TRUSCO

JAPAN GREEN CROSS

ESCO

DAIICHIKOGYO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

SANKEI KIKOMU

NISSA CHAIN

NISSA CHAIN

TRUSCO

TRUSCO

SUGITA ACE

KOKUYO

SANKEI KIKOMU

DAIICHIKOGYO

DAIICHIKOGYO

DAIICHIKOGYO

DAIICHIKOGYO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Key Box (Variable dial lock type)

Key Box K

Pokit Key Hanger _1R

Key box (variable dial type) Steel

Carabiner Key Ring (Antique Gold)

Key Box (Resettable Dial Type) EA956VD-28

Key Box EA956VE-1

Key Hanger Card Key EA956VE-23

Key Hanger Card Key EA956VE-25

Key Box EA956VE-3

Key Box (for 20 Pcs) EA956VH-20

Key Box (for 40 Pcs) EA956VH-40

Key Box (for 60 Pcs) EA956VH-60

Key Box EA956VJ-15

Key Box EA956VJ-20

Key Rack For 8Pcs EA956VL-108

Key Box [Dial Type] EA983ZA-2

Key Box EA983ZA-35

Name Holder

Key Master

Key Master with Just a Snap

Key Box Key Rack

Key Box_Key Holder

Ace Key Box KD

File Spine Label Key File

Double Ring Inner Diameter (mm) 17

Markey Strap

Carabiner Key Ring (Satin Silver)

Markey Gear Double Ring, Small

Markey Gear Double Ring, Large

[Stainless Steel] Key Belt Hanger EA916-70

Key Ring EA916-71

Key Carrier EA916Z

Parts Wire EA916Z-12

Key Ring EA916Z-15

Key Ring EA916Z-18

Key Ring EA916ZC-10

Key Ring EA916ZC-18

Key Chain EA916ZC-19

[Stainless Steel] Parts Key Wire EA916ZC-21

Key Wire (rope diameter 1.5 mm)

[Stainless Steel] Parts Key Wire EA916ZC-22

Key Ring EA916ZD-101

Key Ring EA916ZD-102

Key Ring EA916ZD-108

Key Cover EA916ZD-122

Key Cover EA916ZD-123

Key Ring EA916ZD-15A

Key Ring EA916ZD-20

Business Use Key Ring EA916ZD-50

Business Use Key Ring EA916ZD-51

Business Use Key Ring EA916ZD-52

Key Ring EA916ZL-1

Key Cap EA916ZL-121

Key Cap EA916ZL-123

Hook Key Ring (5 PCS) EA916ZL-2

Key Wire (Stainless Steel) EA916ZL-21

Pocket Chain EA916ZL-31

Pocket Chain EA916ZL-32

Pocket Chain EA916ZL-33

Key Carrier EA916ZL-41

Key Carrier EA916ZL-42

Key Carrier EA916ZL-44

Key Carrier EA916ZL-55

Key Carrier EA916ZL-58

Key Carrier EA916ZL-59

Key Carrier EA916ZL-60

Key Ring EA916ZL-61

Key carry with curl cord EA916ZL-71

Key carry with curl cord EA916ZL-72

Neck Strap Key Holder EA916ZL-83

Neck strap holder EA916ZL-86

Neck strap holder EA916ZL-87

Neck strap holder EA916ZL-88

[OD Green]Key Ring EA916ZP-11

Acrylic Key Ring EA956V-41

Acrylic Key Ring EA956V-42

Color Key Ring EA956V-61

Color Key Ring EA956V-62

Color Key Ring EA956V-63

Color Key Ring EA956V-64

Color Key Ring EA956V-65

Color Key Ring EA956V-66

Color Key Ring EA956V-67

Key Holder (12 Keys) EA956VD-11

Key Holder (20 Keys) EA956VD-12

Key Hanger for Card Key EA956VD-29

Key Box [Dial Type] EA956VD-31

Key Box [Dial Type] EA956VD-32

Key Hanger Card Key EA956VE-31

From

฿ 5,202.00

฿ 3,554.00

Special Price

On Sale Until 30/06/2024

฿ 151.43

฿ 6,027.00

฿ 658.00

฿ 24,785.00

Special Price

On Sale Until 30/06/2024

฿ 3,690.00

฿ 920.00

฿ 1,382.00

฿ 1,187.00

฿ 3,832.00

฿ 5,839.00

฿ 6,877.00

฿ 2,623.00

฿ 2,750.00

฿ 855.00

฿ 5,815.00

฿ 13,839.00

Special Price

On Sale Until 30/06/2024

฿ 129.00

฿ 470.41

฿ 131.43

฿ 283.00

฿ 43.00

฿ 3,697.49

฿ 2,493.00

฿ 70.00

฿ 317.00

฿ 650.00

฿ 70.75

฿ 71.52

฿ 797.00

฿ 559.00

฿ 1,730.00

฿ 580.00

฿ 1,419.00

฿ 2,049.00

฿ 305.00

฿ 399.00

฿ 114.00

฿ 95.00

฿ 139.00

฿ 74.00

฿ 729.00

฿ 729.00

฿ 582.00

฿ 489.00

฿ 349.00

฿ 385.00

฿ 254.00

฿ 219.00

฿ 602.00

฿ 754.00

฿ 145.00

฿ 210.00

฿ 167.00

฿ 139.00

฿ 362.00

฿ 435.00

฿ 565.00

฿ 327.00

฿ 769.00

฿ 1,910.00

฿ 2,200.00

฿ 429.00

฿ 392.00

฿ 284.00

฿ 355.00

฿ 262.00

฿ 340.00

฿ 340.00

฿ 154.00

฿ 297.00

฿ 297.00

฿ 297.00

฿ 207.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 290.00

฿ 747.00

฿ 1,050.00

฿ 1,122.00

฿ 4,009.00

฿ 6,302.00

฿ 240.00

Days to Ship 22 Day(s) Same day Quote 22 Day(s) 20 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) Same day 1 Day(s) 31 Day(s) 12 Day(s) 12 Day(s) 16 Day(s) 18 Day(s) 31 Day(s) 31 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s)
Product Type-Key BoxOther-Other-------------OtherKey BoxOtherOtherOtherKey BoxKey BoxOtherOtherOtherOtherOther----------Other-------------------------------------------------
Box Type-Includes key typeNon-Lock Type---------------Non-Lock TypeNon-Lock TypeNon-Lock TypeNon-Lock TypeNon-Lock TypeIncludes key typeNon-Lock Type-----------------------------------------------------------------
Number of Holders(Piece)-20 ~ 2401----------------8 ~ 12-5 ~ 10-2018-----------------------------------------------------------------
Width x Depth x Height(mm)-220X62X330 ~ 460X162X500-----------------100X15X145 ~ 125X15X165----------------------------------------------------------------------
Option--Key Hanger-Key Holder-------------Key Holder-Key Holder-Key Holder-Key HangerOtherKey HolderKey HolderKey HolderKey Holder------------------------------------------------------------

Loading...

Related Categories to Key Boxes