Business Use Key Ring EA916ZD-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Ring: steel, Name plate: synthetic paper
・Wire dia.-4mm
・Number of plates…12 pcs
・Max. ring width…115mm

【Product Specifications】
・Material-Ring: steel, Name plate: synthetic paper
・Wire dia.-4mm
・Number of plates…12 pcs
・Max. ring width…115mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.