(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Office Chairs

Office chairs are designed to seat 1 person at a time and used for conducting desk work. They are used in company offices where people work using computers. Many office chairs have 5 to 6 legs that branch off from a single column supporting the seating surface, and casters are fitted to the end of each leg. Thanks to this structure, these chairs are highly stable, and movements such as standing up, sitting down and turning the body sitting down can be performed smoothly. Chairs with armrests and a cushioned seat are suited to desk work that involves sitting for hours. Products with a seat and backrest made of mesh materials are very comfortable as they minimize sweating. Choose a suitable office chair according to the length of working hours and the indoor environment.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
46 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520
    Office Chairs Seat Height (mm) 370 – 520

    Office Chairs Seat Height (mm) 370 – 520

    FUJISAWA

    An office chair with a back locking mechanism.
    There are 3 colors, type without armrest, and type with armrest.
    From: ฿ 12,625.77
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chair Leg Floor Protector Soft Type for 4 Legs

    Chair Leg Floor Protector Soft Type for 4 Legs

    NOMURA TEC

    Scratch-resistant and has soundproofing properties. As it stretches, it supports a wide range of applications.

    [Features]
    · Leg cover similar to socks.
    · Prevents scratches and sounds.
    · The inside is entirely non-slip processed.
    · It does not easily come off as the bottom part is also reinforced, making it unlikely to break.
    · The inside is entirely non-slip processed to prevent it from coming off easily.
    From: ฿ 204.09
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Office Chair Regno 2 Type With Armrest

    Office Chair Regno 2 Type With Armrest

    KOKUYO

    [Features]
    · Standard chair with a simple design.
    From: ฿ 14,320.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    Low Back Office Chair Carrozza
    From: ฿ 20,003.34
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)
    High Back Office Chair (with/without Armrest Types)

    High Back Office Chair (with/without Armrest Types)

    TRUSCO

    Assembly type office chair with high backrest.
    [Features]
    · Features a locking mechanism that supports the body in accordance with the posture.
    · Molded urethane is used for less fatigue even when seated over long periods of time.
    · Seat height can be adjusted by one touch with the adjustment lever.
    [Applications]
    · For offices, conference rooms, etc.
    From: ฿ 13,035.51
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)
    Office Chair "Cassico® Chair" (Chair for Women)

    Office Chair "Cassico® Chair" (Chair for Women)

    ITOKI

    [Features]
    · The world's first women's chair. This has breath-back mechanism by which women can stretch their back and can casually rest in beautiful posture. Has circular seat especially made for woman which is effective on leg swelling. Back seat cushion shaped according to the body of the women. It is a chair designed after doing research on women's body and behavior.
    From: ฿ 27,631.67
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair 3DA without Arms Free Locking

    Rotating Chair 3DA without Arms Free Locking

    IRISCHITOSE

    [Features]
    · It uses a 3D spring cushion that combines breathability and durability.
    [Applications]
    · Designed for use in offices.
    From: ฿ 25,322.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair Seat Height (mm) 435 – 535
    Rotating Chair Seat Height (mm) 435 – 535
    Rotating Chair Seat Height (mm) 435 – 535
    Rotating Chair Seat Height (mm) 435 – 535
    Rotating Chair Seat Height (mm) 435 – 535

    Rotating Chair Seat Height (mm) 435 – 535

    IRISCHITOSE

    The cushion is a molded urethane design with little settling.
    6 types are available.
    From: ฿ 11,999.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair Regno 2 Type Without Armrest

    Office Chair Regno 2 Type Without Armrest

    KOKUYO

    [Features]
    · Standard chair with a simple design.
    From: ฿ 11,810.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair Seat Width 470 mm
    Mesh Chair Seat Width 470 mm
    Mesh Chair Seat Width 470 mm
    Mesh Chair Seat Width 470 mm

    Mesh Chair Seat Width 470 mm

    TRUSCO

    Assembly type mesh office chair.
    [Features]
    · The back portion uses ventilating mesh material for comfortable sitting.
    · Available with and without armrests.
    [Applications]
    · For offices, conference rooms, etc.
    From: ฿ 7,253.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair
    Low Back Office Chair

    Low Back Office Chair

    TRUSCO

    [Features]
    · Features a locking mechanism that supports the body in accordance with the posture.
    · Molded urethane is used for less fatigue even when seated over long periods of time.
    From: ฿ 12,446.38
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"
    Office Chair "Viale"

    Office Chair "Viale"

    NAIKI

    A basic chair with excellent cost performance and functionality supporting long-term office work. Rear and seat sections move together for a locking mechanism with different angles.
    From: ฿ 15,194.20
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair 3DA Dedicated Armrest Part

    Rotating Chair 3DA Dedicated Armrest Part

    IRISCHITOSE

    [Features]
    · Soft-touch loop-type armrest.
    [Applications]
    · A elbow for 3DA rotating chairs.
    From: ฿ 8,322.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Airy Cushion

    Airy Cushion

    IRISOHYAMA

    [Features]
    · Thanks to the exceptional pressure-resistant dispersing properties of the Aero-Tube, it is comfortable to sit in and doesn't cause fatigue even when sitting for long periods,
    · It is well ventilated and is unlikely to distort.
    · Since the lining can be washed, it can be kept clean.
    From: ฿ 2,037.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Swing chair (with rocking function) K-921

    Swing chair (with rocking function) K-921

    AS ONE

    [Features]
    ·It can move not only forward and backward but also side to side in accordance with the movement of your upper body, allowing you to expand your range of movement even while sitting.
    From: ฿ 6,700.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Plastic Drafting Chair Black
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Plastic Drafting Chair Black

    RS Pro

    Specifications
    Chair Type = Drafting Chair
    Wheeled = No
    Height Adjustable = Yes
    Seat Height = 59 → 83
    Back Adjustable = Yes
    Colour = Black
    Seat Material = Plastic
    Maximum Seat Height = 83cm
    Minimum Seat Height = 59cm
    From: ฿ 17,864.29
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair _ Special Armrest

    Rotating Chair _ Special Armrest

    IRISCHITOSE

    Dedicated armrest for office chairs.
    Product type: Assembly required
    Weight (g): 4000
    Quantity: 1 set (2 pcs.)
    From: ฿ 4,449.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair
    Rotating Chair
    Rotating Chair
    Rotating Chair

    Rotating Chair

    IRISCHITOSE

    The back is made from a breathable mesh material and the seat is made from molded urethane that enables long use without fatigue.
    From: ฿ 18,839.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OH Chair
    OH Chair
    OH Chair

    OH Chair

    LOAS

    [Specifications]
    ·The seat can be raised and lowered, and the backrest can be adjusted back-and-forth.
    ·Upholstered: upholstered
    From: ฿ 7,157.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chairs Seat Height (mm) 430 – 535
    Office Chairs Seat Height (mm) 430 – 535
    Office Chairs Seat Height (mm) 430 – 535
    Office Chairs Seat Height (mm) 430 – 535

    Office Chairs Seat Height (mm) 430 – 535

    LOAS

    [Features]
    · Although it is a 'knock-down' assembly type, it can be assembled simply in 3 steps.
    · The backrest can be moved forward or backward.
    From: ฿ 6,125.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Back Office Chair Carrozza_Hanger

    Low Back Office Chair Carrozza_Hanger

    OKAMURA

    A hanger function can be added to office chairs. To prevent suits from becoming wrinkled.
    From: ฿ 4,535.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair _Dedicated Elbow

    Mesh Chair _Dedicated Elbow

    TRUSCO

    [Features]
    · Elbow for MC-2A only.
    From: ฿ 1,592.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair Seat Height 425–555 mm
    Office Chair Seat Height 425–555 mm
    Office Chair Seat Height 425–555 mm
    Office Chair Seat Height 425–555 mm
    Office Chair Seat Height 425–555 mm

    Office Chair Seat Height 425–555 mm

    TRUSCO

    The number one office chair for price, quality, style, and cost performance.
    [Features]
    · The rear swing mechanism can move forward, backward, left and right according to the movement of the upper body.
    · A wide range of activities can be done while sitting.
    [Applications]
    · Ideal for regular offices.
    From: ฿ 5,525.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Office Chair_Exclusive Armrest

    Office Chair_Exclusive Armrest

    TRUSCO

    [Features]
    · T-10 dedicated elbow.
    From: ฿ 1,276.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair Seat Height (mm) 465–565

    Office Chair Seat Height (mm) 465–565

    TRUSCO

    [Features]
    · Overall, it is a round design with a touch of softness.
    · The central back recline curve gently wraps around the back of the user.
    From: ฿ 10,257.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair Seat Width (mm) 495

    Mesh Chair Seat Width (mm) 495

    TRUSCO

    [Features]
    · It is an office chair with various functions such as the adjustment of rocking, angle and elbow pad height.
    · A mesh material is used for the back portion, allowing for excellent ventilation.
    · Hanger for MC-5A only.
    From: ฿ 14,592.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair _Dedicated Head Rest

    Mesh Chair _Dedicated Head Rest

    TRUSCO

    A mesh chair with a dedicated head rest.
    · Conforming model: MC-5A.
    From: ฿ 2,683.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair _Dedicated Hanger

    Mesh Chair _Dedicated Hanger

    TRUSCO

    [Features]
    · Headrest for MC-5A only.
    From: ฿ 2,187.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair (Fixed Leg)

    Office Chair (Fixed Leg)

    TRUSCO

    [Features]
    · Standard office chairs.
    · Vinyl leather upholstery for easy wipe-off cleaning.
    From: ฿ 5,010.93
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair Seat Height 390–490 mm
    Office Chair Seat Height 390–490 mm
    Office Chair Seat Height 390–490 mm

    Office Chair Seat Height 390–490 mm

    TRUSCO

    Standard office chairs.
    [Features]
    · Vinyl leather upholstery that allows dirt to be wiped off quickly.
    · The back and seat portions are made of polyurethane, the legs are made of steel, and the casters are made of oil-resistant rubber
    · Safe and secure product made in Japan.
    [Applications]
    · Ideal for use as an office product.
    From: ฿ 5,270.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm
    Office Chair Seat Height 410–500 mm

    Office Chair Seat Height 410–500 mm

    TRUSCO

    Office chairs with a comfortable seat design.
    [Features]
    · Provides a comfortable sitting experience to users through the use of voluminous mold urethane.
    · The back and the seat portions are made of PP resin molding and molded urethane.
    · Leg part is made of reinforced plastic molding and dual casters are made of nylon φ50 (diameter 50 mm).
    · Made in Taiwan.
    [Applications]
    · Ideal for use as an office chair.
    From: ฿ 7,955.56
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair_Armrest Set for Office Chair
    Office Chair_Armrest Set for Office Chair
    Office Chair_Armrest Set for Office Chair
    Office Chair_Armrest Set for Office Chair

    Office Chair_Armrest Set for Office Chair

    TRUSCO

    [Features]
    · Attach it to add armrests to a type without armrests.
    From: ฿ 1,685.08
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotary Chair with Hanger with Synchronous Locking Mechanism

    Rotary Chair with Hanger with Synchronous Locking Mechanism

    IRISCHITOSE

    [Features]
    · A rotating chair which comes standard with a hanger.
    · Durable molded urethane is used for the back and seat.
    · Has a synchronized locking mechanism where the back and the seat move together.
    [Applications]
    · Rotating chair for office use.
    From: ฿ 26,110.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotary Chair with Hanger with Free Locking Mechanism

    Rotary Chair with Hanger with Free Locking Mechanism

    IRISCHITOSE

    [Features]
    ·A swivel chair with a hanger as standard equipment.
    ·The back and seat are made of molded urethane that does not easily sag.
    ·It has a free locking mechanism that allows you to adjust the angle to your liking.
    [Applications]
    ·swivel chair for office
    From: ฿ 19,072.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts for Rotary Chair with Hanger

    Parts for Rotary Chair with Hanger

    IRISCHITOSE

    [Features]
    · A dedicated elbow for a rotating chair with a hanger.
    [Applications]
    · Dedicated elbow parts for rotating office chair.
    From: ฿ 4,299.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair 3DA Dedicated Movable Armrest Part

    Rotating Chair 3DA Dedicated Movable Armrest Part

    IRISCHITOSE

    [Features]
    · Adjustable in 7 10-mm increment steps.
    [Applications]
    · A elbow for 3DA rotating chairs.
    From: ฿ 12,318.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Chair 3DA without Arms Synchronous Locking

    Rotating Chair 3DA without Arms Synchronous Locking

    IRISCHITOSE

    [Features]
    · It uses a 3D spring cushion that combines breathability and durability.
    · Has a synchronization mechanism where the back and the seat move together for reclining.
    [Applications]
    · Designed for use in offices.
    From: ฿ 31,706.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Chair EA956XH-2

    Business Chair EA956XH-2

    ESCO

    【Product Specifications】
    ・Dim.-563(W) x 520(D) x 764 to 859(H)mm
    ・With cloth covering
    ・Weight-15.5kg
    ・Leg width-563mm
    ・Assembly type
    ・Gas type up and down adjustment mechanism
    ・Reclining strength adjustment mechanism
    ・Color…Blue
    From: ฿ 18,822.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Chair EA956XL-15

    Business Chair EA956XL-15

    ESCO

    【Product Specifications】
    ・Dim.-640(W) x 710(D) x 990 to 1060(H)mm
    ・Leg width-620mm
    ・Weight-14.7kg
    ・With cloth covering
    ・Polyurethane casters
    ・Gas type height adjustment mechanism
    ・Reclining backrest
    ・Assembly type
    From: ฿ 23,629.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Chair Blue

    Folding Chair Blue

    AS ONE

    【Product Specifications】
    ・Model number: SFC-2T, BL
    ・Color: Blue
    ・Material: Coating cloth/artificial leather (polyurethane leather), Frame/steel pipe (φ22.2mm), powder coating (silver)
    ・Size: 450 x 470 x 765 (440) mm
    From: ฿ 1,935.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Chair Brown

    Folding Chair Brown

    AS ONE

    【Product Specifications】
    ・Model number: SFC-2T, BR
    ・Color: Brown
    ・Material: Coating cloth/artificial leather (polyurethane leather), Frame/steel pipe (φ22.2mm), powder coating (silver)
    ・Size: 450 x 470 x 765 (440) mm
    From: ฿ 1,935.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Chair (Low Formaldehyde) K-932 (BK)

    Office Chair (Low Formaldehyde) K-932 (BK)

    AS ONE

    【Product Specifications】
    ・Model number: K-932・BK
    ・Size (mm): 420 x 500 - 530 x 685 - 870
    ・Material: Upholstery material/artificial leather, Leg/engineering plastics resin
    ・Seat surface height: 410 - 515mm
    ・Up-and down method: Gas cylinder type
    ・With adjustment function of back slide, height
    From: ฿ 5,560.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Swing Chair (Rocking Function) K-921 (RD) Red

    Swing Chair (Rocking Function) K-921 (RD) Red

    AS ONE

    【Product Specifications】
    ・Model number: K-921・RD
    ・Color: Red
    ・Size (mm): 440 x 570 x 800 - 930
    ・Material: Upholstery material/cloth, Leg/engineering plastics resin
    ・Seat surface height: 425 - 555mm
    ・Up-and down method: Gas cylinder type
    ・With back rocking, back swinging function
    From: ฿ 6,700.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Chair EA956XC-26

    Business Chair EA956XC-26

    ESCO

    【Product Specifications】
    ・※Caution ※…【The Product Must Be Assembled By User 】
    ・Leg width …630mm
    ・Weight …16.5kg
    ・Covered Cloth …Cloth covering/Polyethylene
    ・Gas type height adjustment mechanism
    ・Backrest/ Seat Locking gunction
    ・Reclining
    ・With armrest (The top and the bottom Control Possible )
    ・size …660(W) x 630(D) x 910 to 1000(H)mm
    ・Color …Blue
    From: ฿ 9,505.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Chair EA956XC-27

    Business Chair EA956XC-27

    ESCO

    【Product Specifications】
    ・※Caution ※…【The Product Must Be Assembled By User 】
    ・Leg width …630mm
    ・Weight …16.5kg
    ・Covered Cloth …Cloth covering/Polyethylene
    ・Gas type height adjustment mechanism
    ・Backrest/ Seat Locking gunction
    ・Reclining
    ・With armrest (The top and the bottom Control Possible )
    ・size …660(W) x 630(D) x 910 to 1000(H)mm
    ・Color …Black
    From: ฿ 9,505.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Business Chair EA956XC-32

    Business Chair EA956XC-32

    ESCO

    【Product Specifications】
    ・※Caution ※…【The Product Must Be Assembled By User 】
    ・Leg width …645mm
    ・Weight …15.9kg
    ・Covered Cloth …Backrest :Nylon Mesh ,Seat : Cloth-covered
    ・Gas The pressure Lift Apparatus
    ・Synchro locking function (Hardness adjustable)
    ・Molded urethane
    ・4 steps backrest angle fixed
    ・With elbow pad
    ・Size …645(W) x 645(D) x 885 to 970(H)mm
    ・Color …gray
    From: ฿ 14,967.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Chair Type
Color
Upholstery
Product Type
You can add up to 6 items per a category to the compare list.
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
Office Chairs Seat Height (mm) 370 – 520
You can add up to 6 items per a category to the compare list.
Chair Leg Floor Protector Soft Type for 4 Legs
You can add up to 6 items per a category to the compare list.
Office Chair Regno 2 Type With Armrest
You can add up to 6 items per a category to the compare list.
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
Low Back Office Chair Carrozza
You can add up to 6 items per a category to the compare list.
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
High Back Office Chair (with/without Armrest Types)
You can add up to 6 items per a category to the compare list.
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
Office Chair "Cassico® Chair" (Chair for Women)
You can add up to 6 items per a category to the compare list.
Rotating Chair 3DA without Arms Free Locking
You can add up to 6 items per a category to the compare list.
Rotating Chair Seat Height (mm) 435 – 535
Rotating Chair Seat Height (mm) 435 – 535
Rotating Chair Seat Height (mm) 435 – 535
Rotating Chair Seat Height (mm) 435 – 535
Rotating Chair Seat Height (mm) 435 – 535
You can add up to 6 items per a category to the compare list.
Office Chair Regno 2 Type Without Armrest
You can add up to 6 items per a category to the compare list.
Mesh Chair Seat Width 470 mm
Mesh Chair Seat Width 470 mm
Mesh Chair Seat Width 470 mm
Mesh Chair Seat Width 470 mm
You can add up to 6 items per a category to the compare list.
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
Low Back Office Chair
You can add up to 6 items per a category to the compare list.
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
Office Chair "Viale"
You can add up to 6 items per a category to the compare list.
Rotating Chair 3DA Dedicated Armrest Part
You can add up to 6 items per a category to the compare list.
Airy Cushion
You can add up to 6 items per a category to the compare list.
Swing chair (with rocking function) K-921
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Plastic Drafting Chair Black
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Rotating Chair _ Special Armrest
You can add up to 6 items per a category to the compare list.
Rotating Chair
Rotating Chair
Rotating Chair
Rotating Chair
You can add up to 6 items per a category to the compare list.
OH Chair
OH Chair
OH Chair
You can add up to 6 items per a category to the compare list.
Office Chairs Seat Height (mm) 430 – 535
Office Chairs Seat Height (mm) 430 – 535
Office Chairs Seat Height (mm) 430 – 535
Office Chairs Seat Height (mm) 430 – 535
You can add up to 6 items per a category to the compare list.
Low Back Office Chair Carrozza_Hanger
You can add up to 6 items per a category to the compare list.
Mesh Chair _Dedicated Elbow
You can add up to 6 items per a category to the compare list.
Office Chair Seat Height 425–555 mm
Office Chair Seat Height 425–555 mm
Office Chair Seat Height 425–555 mm
Office Chair Seat Height 425–555 mm
Office Chair Seat Height 425–555 mm
You can add up to 6 items per a category to the compare list.
Office Chair_Exclusive Armrest
You can add up to 6 items per a category to the compare list.
Office Chair Seat Height (mm) 465–565
You can add up to 6 items per a category to the compare list.
Mesh Chair Seat Width (mm) 495
You can add up to 6 items per a category to the compare list.
Mesh Chair _Dedicated Head Rest
You can add up to 6 items per a category to the compare list.
Mesh Chair _Dedicated Hanger
You can add up to 6 items per a category to the compare list.
Office Chair (Fixed Leg)
You can add up to 6 items per a category to the compare list.
Office Chair Seat Height 390–490 mm
Office Chair Seat Height 390–490 mm
Office Chair Seat Height 390–490 mm
You can add up to 6 items per a category to the compare list.
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
Office Chair Seat Height 410–500 mm
You can add up to 6 items per a category to the compare list.
Office Chair_Armrest Set for Office Chair
Office Chair_Armrest Set for Office Chair
Office Chair_Armrest Set for Office Chair
Office Chair_Armrest Set for Office Chair
You can add up to 6 items per a category to the compare list.
Rotary Chair with Hanger with Synchronous Locking Mechanism
You can add up to 6 items per a category to the compare list.
Rotary Chair with Hanger with Free Locking Mechanism
You can add up to 6 items per a category to the compare list.
Parts for Rotary Chair with Hanger
You can add up to 6 items per a category to the compare list.
Rotating Chair 3DA Dedicated Movable Armrest Part
You can add up to 6 items per a category to the compare list.
Rotating Chair 3DA without Arms Synchronous Locking
You can add up to 6 items per a category to the compare list.
Business Chair EA956XH-2
You can add up to 6 items per a category to the compare list.
Business Chair EA956XL-15
You can add up to 6 items per a category to the compare list.
Folding Chair Blue
You can add up to 6 items per a category to the compare list.
Folding Chair Brown
You can add up to 6 items per a category to the compare list.
Office Chair (Low Formaldehyde) K-932 (BK)
You can add up to 6 items per a category to the compare list.
Swing Chair (Rocking Function) K-921 (RD) Red
You can add up to 6 items per a category to the compare list.
Business Chair EA956XC-26
You can add up to 6 items per a category to the compare list.
Business Chair EA956XC-27
You can add up to 6 items per a category to the compare list.
Business Chair EA956XC-32
Brand

FUJISAWA

NOMURA TEC

KOKUYO

OKAMURA

TRUSCO

ITOKI

IRISCHITOSE

IRISCHITOSE

KOKUYO

TRUSCO

TRUSCO

NAIKI

IRISCHITOSE

IRISOHYAMA

AS ONE

RS Pro

IRISCHITOSE

IRISCHITOSE

LOAS

LOAS

OKAMURA

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

IRISCHITOSE

IRISCHITOSE

IRISCHITOSE

IRISCHITOSE

IRISCHITOSE

ESCO

ESCO

AS ONE

AS ONE

AS ONE

AS ONE

ESCO

ESCO

ESCO

Product Series

Office Chairs Seat Height (mm) 370 – 520

Chair Leg Floor Protector Soft Type for 4 Legs

Office Chair Regno 2 Type With Armrest

Low Back Office Chair Carrozza

High Back Office Chair (with/without Armrest Types)

Office Chair "Cassico® Chair" (Chair for Women)

Rotating Chair 3DA without Arms Free Locking

Rotating Chair Seat Height (mm) 435 – 535

Office Chair Regno 2 Type Without Armrest

Mesh Chair Seat Width 470 mm

Low Back Office Chair

Office Chair "Viale"

Rotating Chair 3DA Dedicated Armrest Part

Airy Cushion

Swing chair (with rocking function) K-921

RS PRO Plastic Drafting Chair Black

Rotating Chair _ Special Armrest

Rotating Chair

OH Chair

Office Chairs Seat Height (mm) 430 – 535

Low Back Office Chair Carrozza_Hanger

Mesh Chair _Dedicated Elbow

Office Chair Seat Height 425–555 mm

Office Chair_Exclusive Armrest

Office Chair Seat Height (mm) 465–565

Mesh Chair Seat Width (mm) 495

Mesh Chair _Dedicated Head Rest

Mesh Chair _Dedicated Hanger

Office Chair (Fixed Leg)

Office Chair Seat Height 390–490 mm

Office Chair Seat Height 410–500 mm

Office Chair_Armrest Set for Office Chair

Rotary Chair with Hanger with Synchronous Locking Mechanism

Rotary Chair with Hanger with Free Locking Mechanism

Parts for Rotary Chair with Hanger

Rotating Chair 3DA Dedicated Movable Armrest Part

Rotating Chair 3DA without Arms Synchronous Locking

Business Chair EA956XH-2

Business Chair EA956XL-15

Folding Chair Blue

Folding Chair Brown

Office Chair (Low Formaldehyde) K-932 (BK)

Swing Chair (Rocking Function) K-921 (RD) Red

Business Chair EA956XC-26

Business Chair EA956XC-27

Business Chair EA956XC-32

From

฿ 12,625.77

฿ 204.09

฿ 14,320.00

฿ 20,003.34

฿ 13,035.51

฿ 27,631.67

฿ 25,322.00

฿ 11,999.00

฿ 11,810.00

฿ 7,253.00

฿ 12,446.38

฿ 15,194.20

฿ 8,322.00

฿ 2,037.00

฿ 6,700.00

฿ 17,864.29

Special Price

On Sale Until 30/06/2024

฿ 4,449.00

฿ 18,839.00

฿ 7,157.00

฿ 6,125.00

฿ 4,535.00

฿ 1,592.40

฿ 5,525.00

฿ 1,276.00

฿ 10,257.00

฿ 14,592.00

฿ 2,683.00

฿ 2,187.00

฿ 5,010.93

฿ 5,270.00

฿ 7,955.56

฿ 1,685.08

฿ 26,110.00

฿ 19,072.00

฿ 4,299.00

฿ 12,318.00

฿ 31,706.00

฿ 18,822.00

฿ 23,629.00

฿ 1,935.00

฿ 1,935.00

฿ 5,560.00

฿ 6,700.00

฿ 9,505.00

฿ 9,505.00

฿ 14,967.00

Days to Ship 40 Day(s) Quote 40 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 14 Day(s) 10 Day(s) 40 Day(s) Same day 12 Day(s) 40 Day(s) 14 Day(s) 10 Day(s) 19 Day(s) 8 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 12 Day(s) Same day 10 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) Same day 14 Day(s) 10 Day(s) 14 Day(s) 12 Day(s) 10 Day(s) 19 Day(s) 19 Day(s) 20 Day(s) 20 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 20 Day(s) 20 Day(s) 20 Day(s)
Chair TypeType without armrests / Type with armrests-Type with armrestsType without armrests / Type with armrestsType without armrests / Type with armrestsType without armrestsType without armrestsType without armrestsType without armrestsType without armrests / Type with armrestsType without armrests / Type with armrestsType without armrests / Type with armrestsType with armrests----Type without armrestsType without armrestsType without armrestsOther-Type without armrests / Type with armrests-Type with armrestsType with armrests--Type without armrestsType without armrestsType without armrests / Type with armrests-Type without armrestsType without armrestsType with armrestsType with armrestsType without armrests---------
ColorBlack / Green Type / Blue Colors-Green Type / Blue ColorsBlack / Green Type / Blue Colors / OrangeGreen Type / Blue Colors / RedsWhite based / Pink / Reds / Brown Type / Yellow SeriesGray Type / Green Type / Blue ColorsGray Type / Green Type / Blue ColorsGreen Type / Blue ColorsBlack / Blue Colors / Yellow SeriesGreen Type / Blue Colors / Reds / OrangeBlack / Gray Type / Green Type / Blue Colors / OrangeBlackWhite basedBlack / Gray Type / Green Type / Blue Colors-Black / Gray TypeMulticolorGray Type / Blue ColorsGray Type / Blue Colors / Brown TypeGray TypeBlackBlack / Gray Type / Blue ColorsBlackBlackBlackBlackBlackGray TypeBlack / Gray TypeBlack / Gray Type / Blue ColorsBlack / Gray TypeGray Type / Green Type / Blue Colors / OrangeGray Type / Green Type / Blue Colors / OrangeBlackBlackGray Type / Green Type / Blue Colors---------
UpholsteryCloth-covered-Urethane Leather-CoveredCloth-coveredCloth-coveredCloth-coveredCloth-coveredCloth-covered / Vinyl Leather UpholsteryUrethane Leather-CoveredCloth-coveredCloth-coveredCloth-covered-----Cloth-coveredCloth-coveredCloth-covered--Cloth-covered-Leather UpholsteryCloth-covered--Vinyl Leather UpholsteryVinyl Leather UpholsteryCloth-covered / Vinyl Leather Upholstery-Cloth-coveredCloth-covered--Cloth-covered---------
Product TypeAssembly typeOtherAssembly typeFinished productAssembly typeFinished productAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeOtherOther--Assembly typeAssembly typeAssembly typeAssembly typeFinished productAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeAssembly typeOtherOtherAssembly type---------

Loading...

  1. 1

Related Categories to Office Chairs