1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chair Leg Floor Protector Soft Type for 4 Legs【4-16 Pieces Per Package】

Chair Leg Floor Protector Soft Type for 4 Legs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Scratch-resistant and has soundproofing properties. As it stretches, it supports a wide range of applications.

[Features]
· Leg cover similar to socks.
· Prevents scratches and sounds.
· The inside is entirely non-slip processed.
· It does not easily come off as the bottom part is also reinforced, making it unlikely to break.
· The inside is entirely non-slip processed to prevent it from coming off easily.

Part Number
N-3010
N-3012
N-3013
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 525.29

OFFICE CHAIRS 1 Pack(s)

16 Pieces Per Package

Quote 1 Pack (16 pcs)

฿ 204.09

OFFICE CHAIRS 1 Pack(s)

4 Pieces Per Package

Quote 1 Pack (4 Sheets)

฿ 331.15

OFFICE CHAIRS 1 Pack(s)

8 Pieces Per Package

Quote 1 Pack (8 Sheets)

Loading...

  1. 1

Basic Information

Product Model Others Size(mm) 40×80×15 Material Acrylic / Nylon