1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mesh Chair _Dedicated Elbow【2 Pieces Per Package】

OFFICE CHAIRS

Mesh Chair _Dedicated Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,592.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Elbow for MC-2A only.

Part Number
MC-2AC
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 1,592.40

OFFICE CHAIRS 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1 Set (2 pcs)

Loading...

  1. 1

Basic Information

Color Black Product Type Assembly type Color Details Black
Trusco Code 414-3795 Material PP Resin Molding Mass(g) 1800
Amount Of Content 1 Set (2 pcs)

Please check the type/dimensions/specifications of the part MC-2AC in the Mesh Chair _Dedicated Elbow series.