(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
TRUSCO
From: ฿ 10,328.00 |
---|
Special Price |
Days to Ship: |
Catalog Case LA (Height: 700 mm)
TRUSCO
From: ฿ 9,914.00 |
---|
Special Price |
Days to Ship: |
Catalog Case LB (Height: 700 mm)
TRUSCO
From: ฿ 10,224.00 |
---|
Special Price |
Days to Ship: |
Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)
TRUSCO
From: ฿ 23,456.00 |
---|
Special Price |
Days to Ship: |
Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit)
TRUSCO
From: ฿ 10,967.00 |
---|
Special Price |
Days to Ship: |
From: ฿ 285.31 |
---|
Days to Ship: |
TRUSCO
From: ฿ 27,585.40 |
---|
Special Price |
Days to Ship: |
TRUSCO
From: ฿ 3,213.34 |
---|
Days to Ship: |
From: ฿ 1,183.67 |
---|
Days to Ship: |
TRUSCO
From: ฿ 1,488.54 |
---|
Days to Ship: |
ESCO
From: ฿ 14,324.00 |
---|
Special Price |
Days to Ship: |
ESCO
From: ฿ 13,744.00 |
---|
Special Price |
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Drawer specifications |
Pull-out type |
Maximum Load(kg/unit) |
Width x Depth x Height(mm) |
Option |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | |
Brand | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | ESCO | ESCO |
Product Series | Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit) | Catalog Rack B4 Type (Maximum Loading Capacity 30 to 80 kg/Unit) | ||||||||||
From | ฿ 10,328.00 Special Price On Sale Until 30/06/2024 | ฿ 9,914.00 Special Price On Sale Until 30/06/2024 | ฿ 10,224.00 Special Price On Sale Until 30/06/2024 | ฿ 23,456.00 Special Price On Sale Until 30/06/2024 | ฿ 10,967.00 Special Price On Sale Until 30/06/2024 | ฿ 285.31 | ฿ 27,585.40 Special Price On Sale Until 30/06/2024 | ฿ 3,213.34 | ฿ 1,183.67 | ฿ 1,488.54 | ฿ 14,324.00 Special Price On Sale Until 30/06/2024 | ฿ 13,744.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 20 Day(s) | 20 Day(s) |
Product Type | Catalog case | Catalog case | Catalog case | Catalog case | Catalog case | Catalog case | Folder Rack | Folder Rack | Folder Rack | Folder Rack | - | - |
Drawer specifications | - | Shallow Model / Deep Model | Shallow Model / Deep Model | - | - | - | - | - | - | - | - | - |
Pull-out type | A4 Shape | A4 Shape | A4 Shape | A4 Shape | B4 Shape | - | - | - | - | - | - | - |
Maximum Load(kg/unit) | 20 ~ 60 | 20 ~ 60 | 30 ~ 70 | 40 ~ 60 | 30 ~ 80 | - | 180 ~ 200 | - | - | - | - | - |
Width x Depth x Height(mm) | 295X360X880 ~ 825X360X880 | 295X360X700 ~ 825X360X700 | 315X400X700 ~ 885X400X700 | 560X395X880 ~ 825X395X880 | 315X400X880 ~ 885X400X880 | - | 880X400X880 ~ 880X400X1760 | - | 840X150X220 | 859X372X10 | - | - |
Option | - | - | - | - | - | Partition Plate | - | Partition Plate | Back Panel | Shelf Board | - | - |
Loading...
How can we improve?
How can we improve?