(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hangers / Hanger Racks

Hangers/hanger racks are organizing and storing items mainly for hanging clothes and small accessories. In addition to hangers of general shape, there are three-dimensional shapes that do not damage the shape of clothing and those with clips. There are also hangers that are used for special purposes, such as slacks hangers that prevent bottom wears from slipping off due to a special coating and shape, and tie hangers that can store multiple ties in different layers. Most hanger racks used to hang multiple hangers together are frame-shaped so that they can be assembled and self-supporting. There are those with casters that are easy to move, those that have two layers of top and bottom, and those that are tall that long coats can be hung. Select according to the application and installation location.
CAD
Days to Ship
  • All
  • 20 Day(s) or Less
  • 22 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Expanded Hanger

    Expanded Hanger

    YOSHIKAWAKUNI

    [Features]
    · Magnet storage series Mag-On.
    · Perfectly fit for organization of all the small items you use every day.
    · Total storage that makes insertion and removal easy, looks clean-cut, and helps out with the housework.
    · Can be extended or shortened to suit the towel width or space.
    · It can be conveniently used as a hanger for towels and cleaning cloths next to a washing machine.
    · Towels and dish-cloths can be hung on the door of the refrigerator. As it expands and contracts, it can be spread and hooked to dry quickly.
    · Comes with a spare disc that can also be used on non-steel products.
    From: ฿ 494.71
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Set Slim Clip Hanger 3 pcs. Black

    Set Slim Clip Hanger 3 pcs. Black

    SHINKOHANGER

    [Features]
    Features a three-dimensional form which fits nicely to jackets.
    Equipped with a string and clips, it is convenient for clothing with shoulder straps.

    [Product Specifications]
    · External Dimensions: W 420 x H 235 x T 8 mm
    · Material: PP
    · Quantity: 3 pcs
    · JAN Code etc.: 4973228053881
    From: ฿ 325.98
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Expansion And Contraction Type Tension Pole EA970KE-1

    Expansion And Contraction Type Tension Pole EA970KE-1

    ESCO

    【Product Specifications】
    ・Material …EVAResin 、ABSCovering Steel pipe
    ・Possible To Create Partitions By Hanging Curtains Or Sheets 。Available To Be Used For Multipurpose By Using It Together With An S-shaped Hook.
    ・Size …350 To 500mm
    ・Load Capacity …3 To 4kg
    From: ฿ 652.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [EA970KE-1 To -4] Ring Runner (10 Pcs) EA970KE-10

    [EA970KE-1 To -4] Ring Runner (10 Pcs) EA970KE-10

    ESCO

    【Product Specifications】
    ・…EA970KE-1 To -4For Ring Runner
    ・Material …Polypropylene
    ・Qty. Per Unit …10Piece
    From: ฿ 290.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expansion And Contraction Type Tension Pole EA970KE-2

    Expansion And Contraction Type Tension Pole EA970KE-2

    ESCO

    【Product Specifications】
    ・Material …EVAResin 、ABSCovering Steel pipe
    ・Possible To Create Partitions By Hanging Curtains Or Sheets 。Available To Be Used For Multipurpose By Using It Together With An S-shaped Hook.
    ・Size …500 To 800mm
    ・Load Capacity …3 To 4kg
    From: ฿ 732.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expansion And Contraction Type Tension Pole EA970KE-3

    Expansion And Contraction Type Tension Pole EA970KE-3

    ESCO

    【Product Specifications】
    ・Material …EVAResin 、ABSCovering Steel pipe
    ・Possible To Create Partitions By Hanging Curtains Or Sheets 。Available To Be Used For Multipurpose By Using It Together With An S-shaped Hook.
    ・Size …800 To 1300mm
    ・Load Capacity …2 To 3kg
    From: ฿ 834.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expansion And Contraction Type Tension Pole EA970KE-4

    Expansion And Contraction Type Tension Pole EA970KE-4

    ESCO

    【Product Specifications】
    ・Material …EVAResin 、ABSCovering Steel pipe
    ・Possible To Create Partitions By Hanging Curtains Or Sheets 。Available To Be Used For Multipurpose By Using It Together With An S-shaped Hook.
    ・Size …1300 To 2000mm
    ・Load Capacity …1 To 3kg
    From: ฿ 1,014.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Expansion And Contraction Type Tension Pole (Long) EA970KF-1

    Expansion And Contraction Type Tension Pole (Long) EA970KF-1

    ESCO

    【Product Specifications】
    ・Material …EVAResin 、ABSCovering Steel pipe
    ・Corresponds To Wide Openings Up To 2700 Mm At Maximum
    ・Possible To Create Partitions By Hanging Curtains Or Sheets 。
    ・Size …700 To 1200mm
    ・Load Capacity …7kg
    From: ฿ 1,390.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Expanded Hanger
You can add up to 6 items per a category to the compare list.
Set Slim Clip Hanger 3 pcs. Black
You can add up to 6 items per a category to the compare list.
Expansion And Contraction Type Tension Pole EA970KE-1
You can add up to 6 items per a category to the compare list.
[EA970KE-1 To -4] Ring Runner (10 Pcs) EA970KE-10
You can add up to 6 items per a category to the compare list.
Expansion And Contraction Type Tension Pole EA970KE-2
You can add up to 6 items per a category to the compare list.
Expansion And Contraction Type Tension Pole EA970KE-3
You can add up to 6 items per a category to the compare list.
Expansion And Contraction Type Tension Pole EA970KE-4
You can add up to 6 items per a category to the compare list.
Expansion And Contraction Type Tension Pole (Long) EA970KF-1
Brand

YOSHIKAWAKUNI

SHINKOHANGER

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Expanded Hanger

Set Slim Clip Hanger 3 pcs. Black

Expansion And Contraction Type Tension Pole EA970KE-1

[EA970KE-1 To -4] Ring Runner (10 Pcs) EA970KE-10

Expansion And Contraction Type Tension Pole EA970KE-2

Expansion And Contraction Type Tension Pole EA970KE-3

Expansion And Contraction Type Tension Pole EA970KE-4

Expansion And Contraction Type Tension Pole (Long) EA970KF-1

From

฿ 494.71

฿ 325.98

฿ 652.00

฿ 290.00

฿ 732.00

฿ 834.00

฿ 1,014.00

฿ 1,390.00

Days to Ship Quote Quote 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 20 Day(s) 22 Day(s)
Product TypeHangerHanger------

Loading...

  1. 1

Related Categories to Hangers / Hanger Racks