(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bookends

A bookend is a stand that helps to prevent books and documents arranged in a vertical position from falling down, and to help sort and organize things so that you can easily find out what is where. It also helps to secure storage space in a small space such as on a desk, etc. In addition to books and documents, storage of data such as CDs and DVDs and storage of other small accessories, etc. is possible. Some examples include L-shaped and T-shaped bookends made of light and durable steel or plastic, objects with partitions that can be easily classified, materials such as cardboard and thick paper, foldable items that are color coded to easily understand at a glance, etc. Also, the title of publications can be arranged so they are facing outward, so it is easy to understand what is stored where when sorting and organizing.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 17 Day(s) or Less
  • 20 Day(s) or Less
  • 22 Day(s) or Less
49 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    File storage box EA954TL-31

    File storage box EA954TL-31

    ESCO

    【Product Specifications】
    ・Size …124×350×237(H)mm
    ・Settlement …3Classification
    ・Material …Body :Polypropylene 、Divider:Cardboard box
    ・With Index Seal
    From: ฿ 1,042.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Box (10 pcs.) No Color

    File Box (10 pcs.) No Color

    YAMADASHIKI

    [Features]
    Features a soft hue which gives it a nice familiarity in the office.
    Available in four colors: sky blue, cherry blossom, light green, and plain.

    [Product Specifications]
    · Storage Width: 94 mm
    · External dimensions: width 97 X depth 313 X height 260 mm
    · Material: Cardboard (Made From Waste Paper)
    · Quantity: 10 pcs
    · Body Color: Plain
    · JAN Code etc.: 4580139200251
    From: ฿ 782.47
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    G-Box PP

    G-Box PP

    KINGJIM

    [Features]
    · Assembly type robust box file made from PP.
    · With a fingerhole convenient for retrieval from shelves.
    · With a spine label that's useful for classification and arrangement, .
    From: ฿ 183.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    G-Box PPA4S
    From: ฿ 202.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Carton (10 pcs.) No Color

    File Carton (10 pcs.) No Color

    YAMADASHIKI

    [Features]
    Features a soft hue which gives it a nice familiarity in the office.
    Available in four colors: sky blue, cherry blossom, light green, and plain.

    [Product Specifications]
    · Storage Width: 80 mm
    · External dimensions: width 83 X depth 245 X height 300 mm
    · Material: Cardboard (Made From Waste Paper)
    · Quantity: 10 pcs
    · Body Color: Plain
    · JAN Code etc.: 4580139200190
    From: ฿ 658.21
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Newspaper Holder EA954LB-1B

    Newspaper Holder EA954LB-1B

    ESCO

    【Product Specifications】
    ・Punch-less type
    ・Length-596mm
    ・For EA954LB-2 and old EA954LB-1
    ・Clipped length-560(W)mm
    ・Clipped thickness-12mm
    From: ฿ 2,237.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TC-21

    SYS Box EA954TC-21

    ESCO

    【Product Specifications】
    ・Material-E corrugated cardboard (recycle paper)
    ・Convenient one-touch assembling type
    ・Color…Blue
    ・Dim.(W x D x H)…100 x 316 x 258mm
    ・Standard…A4Landscape
    From: ฿ 469.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TC-22

    SYS Box EA954TC-22

    ESCO

    【Product Specifications】
    ・Material-E corrugated cardboard (recycle paper)
    ・Convenient one-touch assembling type
    ・Color…Pink
    ・Dim.(W x D x H)…100 x 316 x 258mm
    ・Standard…A4Landscape
    From: ฿ 469.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TC-23

    SYS Box EA954TC-23

    ESCO

    【Product Specifications】
    ・Material-E corrugated cardboard (recycle paper)
    ・Convenient one-touch assembling type
    ・Color…Black
    ・Dim.(W x D x H)…100 x 316 x 258mm
    ・Standard…A4Landscape
    From: ฿ 469.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TC-24

    SYS Box EA954TC-24

    ESCO

    【Product Specifications】
    ・Material-E corrugated cardboard (recycle paper)
    ・Convenient one-touch assembling type
    ・Color…White gray
    ・Dim.(W x D x H)…100 x 316 x 258mm
    ・Standard…A4Landscape
    From: ฿ 469.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TC-25

    SYS Box EA954TC-25

    ESCO

    【Product Specifications】
    ・Material-E corrugated cardboard (recycle paper)
    ・Convenient one-touch assembling type
    ・Color…Green
    ・Dim.(W x D x H)…100 x 316 x 258mm
    ・Standard…A4Landscape
    From: ฿ 469.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Document Stand EA954TC-41

    Document Stand EA954TC-41

    ESCO

    【Product Specifications】
    ・Dim.-235 x 316 x 25 to 190mm
    ・Material-Recycled formed PP
    ・Standard-A4
    ・13 pockets, 12 partition
    ・Accordion type convenient for classification because of expandable pocket according to the document volume
    ・Color…Navy blue
    From: ฿ 1,124.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Document Stand EA954TC-43

    Document Stand EA954TC-43

    ESCO

    【Product Specifications】
    ・Dim.-235 x 316 x 25 to 190mm
    ・Material-Recycled formed PP
    ・Standard-A4
    ・13 pockets, 12 partition
    ・Accordion type convenient for classification because of expandable pocket according to the document volume
    ・Color…Black
    From: ฿ 1,124.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-1

    SYS Box EA954TD-1

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…Blue
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-11

    SYS Box EA954TD-11

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Blue
    ・Dim.(W x D x H)…85 x 254 x 306mm
    ・Type…Vertical
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-15

    SYS Box EA954TD-15

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Black
    ・Dim.(W x D x H)…85 x 254 x 306mm
    ・Type…Vertical
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-16

    SYS Box EA954TD-16

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…White
    ・Dim.(W x D x H)…85 x 254 x 306mm
    ・Type…Vertical
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-2

    SYS Box EA954TD-2

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…Red
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-21

    SYS Box EA954TD-21

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Blue
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-22

    SYS Box EA954TD-22

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Red
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-23

    SYS Box EA954TD-23

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Green
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-24

    SYS Box EA954TD-24

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Yellow
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-25

    SYS Box EA954TD-25

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…Black
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-26

    SYS Box EA954TD-26

    ESCO

    【Product Specifications】
    ・Material…Polypropylene
    ・Standard…A4
    ・With title seal,connection screws
    ・Color…White
    ・Dim.(W x D x H)…85 x 324 x 198mm
    ・Type…Horizontal
    ・Law on Promoting Green Purchasing Products
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-3

    SYS Box EA954TD-3

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…Black
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-31

    SYS Box EA954TD-31

    ESCO

    【Product Specifications】
    ・Dim.…100(W) x 254(D) x 306(H)mm
    ・Material…E corrugated cardboard (recycled paper)
    ・Standard…A4 portrait
    ・Convenient one-touch assembling type
    ・Color…Blue
    From: ฿ 182.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-33

    SYS Box EA954TD-33

    ESCO

    【Product Specifications】
    ・Dim.…100(W) x 254(D) x 306(H)mm
    ・Material…E corrugated cardboard (recycled paper)
    ・Standard…A4 portrait
    ・Convenient one-touch assembling type
    ・Color…Black
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-34

    SYS Box EA954TD-34

    ESCO

    【Product Specifications】
    ・Dim.…100(W) x 254(D) x 306(H)mm
    ・Material…E corrugated cardboard (recycled paper)
    ・Standard…A4 portrait
    ・Convenient one-touch assembling type
    ・Color…White gray
    From: ฿ 349.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-35

    SYS Box EA954TD-35

    ESCO

    【Product Specifications】
    ・Dim.…100(W) x 254(D) x 306(H)mm
    ・Material…E corrugated cardboard (recycled paper)
    ・Standard…A4 portrait
    ・Convenient one-touch assembling type
    ・Color…Green
    From: ฿ 349.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-4

    SYS Box EA954TD-4

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…White
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-41

    File Stand EA954TD-41

    ESCO

    【Product Specifications】
    ・Standard-A4 vertical type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x265x309(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Blue
    From: ฿ 429.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-42

    File Stand EA954TD-42

    ESCO

    【Product Specifications】
    ・Standard-A4 vertical type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x265x309(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Green
    From: ฿ 429.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-43

    File Stand EA954TD-43

    ESCO

    【Product Specifications】
    ・Standard-A4 vertical type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x265x309(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Black
    From: ฿ 429.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-44

    File Stand EA954TD-44

    ESCO

    【Product Specifications】
    ・Standard-A4 vertical type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x265x309(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Transparent
    From: ฿ 429.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-5

    SYS Box EA954TD-5

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…Yellow
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-51

    File Stand EA954TD-51

    ESCO

    【Product Specifications】
    ・Standard-A4 horizontal type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x317x261(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Blue
    From: ฿ 442.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-53

    File Stand EA954TD-53

    ESCO

    【Product Specifications】
    ・Standard-A4 horizontal type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x317x261(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Black
    From: ฿ 442.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File Stand EA954TD-54

    File Stand EA954TD-54

    ESCO

    【Product Specifications】
    ・Standard-A4 horizontal type
    ・Material-Recycled PP
    ・Thickness-0.9mm
    ・Size-102x317x261(H)mm
    ・The bottom does not fall out(double rock type)
    ・Assembly type
    ・Color-Transparent
    From: ฿ 442.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Box EA954TD-6

    SYS Box EA954TD-6

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Standard-A4
    ・Dim.-105(W) x 304(D) x 244(H)mm
    ・With title seal, connection screws
    ・Color…Green
    From: ฿ 695.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-11

    Bookend EA954TE-11

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Light gray
    ・Spec.…Small
    ・Weight…355g
    ・Material…Steel
    From: ฿ 399.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-12

    Bookend EA954TE-12

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Black
    ・Spec.…Small
    ・Weight…355g
    ・Material…Steel
    From: ฿ 399.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-13

    Bookend EA954TE-13

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Light gray
    ・Spec.…Medium
    ・Weight…486g
    ・Material…Steel
    From: ฿ 457.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-14

    Bookend EA954TE-14

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Black
    ・Spec.…Medium
    ・Weight…486g
    ・Material…Steel
    From: ฿ 457.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-15

    Bookend EA954TE-15

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Light gray
    ・Spec.…Large
    ・Weight…603g
    ・Material…Steel
    From: ฿ 515.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-16

    Bookend EA954TE-16

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Black
    ・Spec.…Large
    ・Weight…603g
    ・Material…Steel
    From: ฿ 515.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-17

    Bookend EA954TE-17

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Light gray
    ・Spec.…Extra large
    ・Weight…870g
    ・Material…Steel
    From: ฿ 637.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bookend EA954TE-18

    Bookend EA954TE-18

    ESCO

    【Product Specifications】
    ・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
    ・T-shaped bottom type
    ・With 3 non-slips at the bottom
    ・Color…Black
    ・Spec.…Extra large
    ・Weight…870g
    ・Material…Steel
    From: ฿ 637.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SYS Rack EA954TH-1

    SYS Rack EA954TH-1

    ESCO

    【Product Specifications】
    ・Standard-A4 3-divided
    ・Material-Polystyrene
    ・Dim.-215(W) x 208(D) x 169(H)mm
    ・Convenient to organize large-sized documents and files
    ・Free to use both lengthwise and widthwise
    ・Color…Clear
    From: ฿ 1,014.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    File storage box EA954TL-32

    File storage box EA954TL-32

    ESCO

    【Product Specifications】
    ・Size …264×350×237(H)mm
    ・Settlement …6Classification
    ・Material …Body :Polypropylene 、Divider :Cardboard box
    ・With Index Seal
    From: ฿ 1,715.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
File storage box EA954TL-31
You can add up to 6 items per a category to the compare list.
File Box (10 pcs.) No Color
You can add up to 6 items per a category to the compare list.
G-Box PP
You can add up to 6 items per a category to the compare list.
G-Box PPA4S
You can add up to 6 items per a category to the compare list.
File Carton (10 pcs.) No Color
You can add up to 6 items per a category to the compare list.
Newspaper Holder EA954LB-1B
You can add up to 6 items per a category to the compare list.
SYS Box EA954TC-21
You can add up to 6 items per a category to the compare list.
SYS Box EA954TC-22
You can add up to 6 items per a category to the compare list.
SYS Box EA954TC-23
You can add up to 6 items per a category to the compare list.
SYS Box EA954TC-24
You can add up to 6 items per a category to the compare list.
SYS Box EA954TC-25
You can add up to 6 items per a category to the compare list.
Document Stand EA954TC-41
You can add up to 6 items per a category to the compare list.
Document Stand EA954TC-43
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-1
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-11
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-15
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-16
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-2
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-21
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-22
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-23
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-24
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-25
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-26
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-3
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-31
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-33
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-34
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-35
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-4
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-41
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-42
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-43
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-44
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-5
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-51
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-53
You can add up to 6 items per a category to the compare list.
File Stand EA954TD-54
You can add up to 6 items per a category to the compare list.
SYS Box EA954TD-6
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-11
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-12
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-13
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-14
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-15
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-16
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-17
You can add up to 6 items per a category to the compare list.
Bookend EA954TE-18
You can add up to 6 items per a category to the compare list.
SYS Rack EA954TH-1
You can add up to 6 items per a category to the compare list.
File storage box EA954TL-32
Brand

ESCO

YAMADASHIKI

KINGJIM

KINGJIM

YAMADASHIKI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

File storage box EA954TL-31

File Box (10 pcs.) No Color

G-Box PP

G-Box PPA4S

File Carton (10 pcs.) No Color

Newspaper Holder EA954LB-1B

SYS Box EA954TC-21

SYS Box EA954TC-22

SYS Box EA954TC-23

SYS Box EA954TC-24

SYS Box EA954TC-25

Document Stand EA954TC-41

Document Stand EA954TC-43

SYS Box EA954TD-1

SYS Box EA954TD-11

SYS Box EA954TD-15

SYS Box EA954TD-16

SYS Box EA954TD-2

SYS Box EA954TD-21

SYS Box EA954TD-22

SYS Box EA954TD-23

SYS Box EA954TD-24

SYS Box EA954TD-25

SYS Box EA954TD-26

SYS Box EA954TD-3

SYS Box EA954TD-31

SYS Box EA954TD-33

SYS Box EA954TD-34

SYS Box EA954TD-35

SYS Box EA954TD-4

File Stand EA954TD-41

File Stand EA954TD-42

File Stand EA954TD-43

File Stand EA954TD-44

SYS Box EA954TD-5

File Stand EA954TD-51

File Stand EA954TD-53

File Stand EA954TD-54

SYS Box EA954TD-6

Bookend EA954TE-11

Bookend EA954TE-12

Bookend EA954TE-13

Bookend EA954TE-14

Bookend EA954TE-15

Bookend EA954TE-16

Bookend EA954TE-17

Bookend EA954TE-18

SYS Rack EA954TH-1

File storage box EA954TL-32

From

฿ 1,042.00

฿ 782.47

฿ 183.00

฿ 202.00

฿ 658.21

฿ 2,237.00

฿ 469.00

฿ 469.00

฿ 469.00

฿ 469.00

฿ 469.00

฿ 1,124.00

฿ 1,124.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 695.00

฿ 182.00

฿ 349.00

฿ 349.00

฿ 349.00

฿ 695.00

฿ 429.00

฿ 429.00

฿ 429.00

฿ 429.00

฿ 695.00

฿ 442.00

฿ 442.00

฿ 442.00

฿ 695.00

฿ 399.00

฿ 399.00

฿ 457.00

฿ 457.00

฿ 515.00

฿ 515.00

฿ 637.00

฿ 637.00

฿ 1,014.00

฿ 1,715.00

Days to Ship 20 Day(s) Quote Same day 1 Day(s) Quote 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 20 Day(s) 22 Day(s) 17 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 22 Day(s) 20 Day(s)
Product Type--BookendBookend---------------------------------------------

Loading...

  1. 1

Related Categories to Bookends