File Stand EA954TD-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Standard-A4 horizontal type
・Material-Recycled PP
・Thickness-0.9mm
・Size-102x317x261(H)mm
・The bottom does not fall out(double rock type)
・Assembly type
・Color-Blue