File Carton (10 pcs.) No Color

Brand :
YAMADASHIKI
Caution
Product Description
[Features]
Features a soft hue which gives it a nice familiarity in the office.
Available in four colors: sky blue, cherry blossom, light green, and plain.
[Product Specifications]
· Storage Width: 80 mm
· External dimensions: width 83 X depth 245 X height 300 mm
· Material: Cardboard (Made From Waste Paper)
· Quantity: 10 pcs
· Body Color: Plain
· JAN Code etc.: 4580139200190