1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OH Chair

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • OH Chair
  • OH Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,157.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·The seat can be raised and lowered, and the backrest can be adjusted back-and-forth.
·Upholstered: upholstered

Specification

●Coated Cloth:Upholstery
●Seat Width x Seat Depth x Seat Height(mm):415 x 390 x 430 to 540
●Adjustable Seat Function: Gas Control Type

Materials

●Seat:(outer) Polyester,(inner) Non-woven Fabric
●Back:(outer) Polyester,(inner) Polypropylene(PP)
●Frame Cover: Polyethylene(PE)
●Cylinder Cover: Polypropylene(PP)
●Legs: Nylon Casters
Part Number
RZC-S12CGY
RZC-S12LBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 7,925.00

OFFICE CHAIRS 1 Piece(s) 1 Day(s) GrayCharcoal gray356-13561 Leg

฿ 7,157.00

OFFICE CHAIRS 1 Piece(s) 1 Day(s) BlueLight blue356-13641 Leg

Loading...

  1. 1

Basic Information

Chair Type Without Armrest Type Upholstery Upholstered Product Type Assembly Model
Width of Seat(mm) 415 Depth of Seat(mm) 390 Seated Height(mm) 430~540
Assembly Guideline 15 Minutes per 1 Persons Feature 1 Washer up and down function, back can be adjusted back and forth. Seat up and down Lifting Feature Gas Adjustment Type
Material (Backrest and Seat) Polyester Material (Leg) Nylon Mass(g) 5800
Amount Of Content 1 Leg