1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Office Chair "Viale"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 15,194.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A basic chair with excellent cost performance and functionality supporting long-term office work. Rear and seat sections move together for a locking mechanism with different angles.

Part Number
VE510F-BKSALE
VE510F-BLSALE
VE510F-GLSALE
VE510F-GRSALE
VE510F-ORSALE
VE511F-BKSALE
VE511F-BLSALE
VE511F-GLSALE
VE511F-GRSALE
VE511F-ORSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChair Type Color Color Details Trusco Code Mass
(g)
Material (Armrest) Amount Of Content

฿ 15,194.20

฿ 12,787.44

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Without Armrest TypeBlackBlack453-250319000-1 Leg

฿ 15,194.20

฿ 12,787.44

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Without Armrest TypeBlueBlue453-251119000-1 Leg

฿ 15,194.20

฿ 12,787.44

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Without Armrest TypeGrayGray453-252019000-1 Leg

฿ 15,194.20

฿ 12,787.44

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Without Armrest TypeGreenGreen453-253819000-1 Leg

฿ 15,194.20

฿ 12,787.44

OFFICE CHAIRS 1 Piece(s) 40 Day(s) Without Armrest TypeOrangeOrange453-254619000-1 Leg

฿ 17,187.10

฿ 15,049.02

OFFICE CHAIRS 1 Piece(s) 40 Day(s) With Armrest TypeBlackBlack453-255420000PP Resin Molding1 Leg

฿ 17,187.10

฿ 15,049.02

OFFICE CHAIRS 1 Piece(s) 40 Day(s) With Armrest TypeBlueBlue453-256220000PP Resin Molding1 Leg

฿ 17,187.10

฿ 15,049.02

OFFICE CHAIRS 1 Piece(s) 40 Day(s) With Armrest TypeGrayGray453-257120000PP Resin Molding1 Leg

฿ 17,187.10

฿ 15,049.02

OFFICE CHAIRS 1 Piece(s) 40 Day(s) With Armrest TypeGreenGreen453-258920000PP Resin Molding1 Leg

฿ 17,187.10

฿ 15,049.02

OFFICE CHAIRS 1 Piece(s) 40 Day(s) With Armrest TypeOrangeOrange453-259720000PP Resin Molding1 Leg

Loading...

  1. 1

Basic Information

Fabric Upholstered Product Model Assembly Model Width of Seat(mm) 470
Depth of Seat(mm) 445 Seated Height(mm) 835~920 Assembly Guideline 15 Minutes per 1 Persons
Features A basic chair with excellent cost performance with functionality supporting long-term office work. Rear and seat sections move together for a locking mechanism with different angles. Seat up and down Lifting Feature Gas Adjustment Type Material (Backrest and Seat) Molded Urethane
Material (Leg) PA+GF Resin Molding 5-leg Dual Wheel Caster Amount Of Content 1 Leg