1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Office Chairs Seat Height (mm) 430 – 535

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Office Chairs Seat Height (mm) 430 – 535
  • Office Chairs Seat Height (mm) 430 – 535
  • Office Chairs Seat Height (mm) 430 – 535
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Although it is a 'knock-down' assembly type, it can be assembled simply in 3 steps.
· The backrest can be moved forward or backward.

Part Number
RZC-NO2BL
RZC-NO2GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 9,127.00

OFFICE CHAIRS 1 Piece(s) 10 Day(s) BlueBlue280-26431 Leg

฿ 9,127.00

OFFICE CHAIRS 1 Piece(s) 12 Day(s) GrayGray280-26511 Leg

Loading...

  1. 1

Basic Information

Chair Type Without Armrest Type Upholstery Upholstered Product Type Assembly Model
Width of Seat(mm) 430 Depth of Seat(mm) 400 Seated Height(mm) 430~535
Assembly Guideline 15 Minutes per 1 Persons Feature 1 A knock-down assembly type, but can be easily assembled with three processes. Feature 2 Backrest can be moved forward or back.
Seat up and down Lifting Feature Gas Adjustment Type Material (Backrest and Seat) Urethane Foam Material (Leg) Nylon
Mass(g) 6800 Amount Of Content 1 Leg