Key Rack For 8Pcs EA956VL-108

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-plastic
・Attach it with a wooden screw(included) or double-stick tape (included)
・Attaching hole dia-4mm
・Key hanger-8pcs
・Rack dim-266×15×70(H)mm