Key Box [Dial Type] EA956VD-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wall mountable
・Body material-Steel
・Weight: -31: 1.5kg-32: 3.2kg
・Number cannot be set(factory setting)
・Key hanger…30 pcs
・Dim. (mm)…350 x 53 x 415(H)