Key Holder (20 Keys) EA956VD-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Convenient for control of multiple lock places.
・Material- Body: Acrylic plate, Key ring: Steel
・The back surface can be written with an oil-based pen, etc.
・No. of key rings-20
・Body dim. (mm)-170 x 45 x 10