[Radio Wave] Wall Clock EA798CB-37A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wall Hanging Radio Waves clock
・Radio Waves Receiving Function
・Frequency …40/60kHz Automatic Tuning
・Power Supply …AA battery Alkalinity Battery ×1 Pc (included)
・Battery Life …About 1Year
・Size …Dia 324×52mm
・Weight …790gPlastic Frame
・Windshield…glass
・Second Hand