[Radio Wave] Table Clock EA798CA-91A

Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz auto tuning
・Analog and digital combined use display
・Functions-Electronic sound alarm (changes in 5 steps), snooze function (every about 5 minutes, up to 7 times), second stop function (whenalarm is ON), month/day/day of weak indication, full auto calendar, LED light (with afterlight function, night view light)
・Thermo-hygrometer function-Indication of maximum and minimum values: (Temperature) Measurement range: 0/40℃, Measurement accuracy: ±2℃ (0/40℃), (Humidity) Measurement range: 20/90%, Measurement accuracy: ±10% (5/40℃)
・Indication of radio wave reception by a mark (the lamp indicates radio wave reception status)
・Radio wave reception indicator (radio wave reception level is indicated)
・Size-125(W) x 93(D) x 146(H)mm
・Weight-475g
・Power supply- C alkali battery x 2 pcs (supplied) *The battery set in the clock is for testing, including check of functions and performances of the clock.
・Battery life-About 1 year