[Radio Wave] Wall Clock EA798CD-7B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio waves receiving function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA batteryx2 pcs(included)
    ・Size-φ350x54mm
    ・Plastic frame
    ・Second hand.
    ・Function-temperature and humidity display, second hand stop Function(when constant lighting ON), display of week, day and month, full auto calendar

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat