Wall Clock [Radio Wave] Auto Lighting EA798CB-73B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio Waves Receiving Function
    ・Frequency …40/60Hz Automatic Tuning
    ・Function …Radio Waves OFF Function,Radio Waves Search Function,Battery Exchange Notice Function
    ・Program Chime (Max. 24 times per day)and The number Catching Electron Sound (every hour on the hour) switching system
    ・With Calendar
    ・Second Hand (sleep second hand)
    ・Power Supply …C Alkaline Dry Cell x 2 pcs (Included )
    ・Battery Life …About 2 years
    ・Size …Dia 350 x 60mm
    ・Weight …About 1.4kg
    ・Material / Protection against wind …Plastic Frame / Made of Glass
    ・using Universal design font
    ・With a metal fittings for Gypsum Board.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat