[Radio Wave] Table Clock EA798CA-87A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz auto tuning
・Power supply-AA battery x 2 pcs
・Dim.-160 x 137 x 87mm
・Full auto calendar
・With temperature and humidity measuring
・LED light (afterlight function)
・Electronic alarm (5levels), snooze function