[Radio Wave] Table Clock EA798CA-94B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Digital Table Clock With Thermometer ・Hygrometer
    ・Radio Waves Receiving Function
    ・Radio Waves Reception OFF Function
    ・Radio Waves Reception Mark Display(Signal Reception Status Notified By The Mark Lamp )
    ・Radio Waves Reception Indicator(It Display The Electric Wave Reception State At Level.)
    ・Frequency …40/60kHzAutomatic Tuning
    ・Measuring Thermo, Hygrometer Function
    ・Electron Sound Alarm(Changes In 5 Steps、Pattern 5 Varietys +At random )
    ・With Snooze Function For Repeated Alarm(repeats Up To 7 Times Every About 5 Min)
    ・Month ・Date ・Day Of The Week Display
    ・Full Auto Calendar
    ・12/24 Hours Display Change
    ・Led Light (Afterglow With a function )
    ・Power Supply …AA battery Manganese Battery×2 Pcs (With )
    ・Battery Life …About 1 Year
    ・Size …78(W)×36(D)×83(H)mm
    ・Weight …135g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    [Radio Wave] Table Clock EA798CA-94B | ESCO | MISUMI Thailand