[Radio Wave] Wall Clock EA798CD-5A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio wave reception function- JIY (Japan): 40 kHz (Fukushima station)/60 kHz (Kyushu station), automatic/manual reception, automatic station selection function, radio wave reception indication mark, radio wave reception indicator
    ・Time signal-Chime sounds at any set clock time (number of chimes to be set: 24 pcs, selectable from 2 types of chimes (Westminster chime or Whittington chime), sounding time: approx. 30 seconds, with volume adjustment dial
    ・Other function-Month, date, day of theweek display/dual time (liquid crystal switching display), full auto calendar
    ・Battery and battery life-C alkaline battery x 2pcs(included), about 1 year
    ・Size-380 x 380 x 58mm
    ・Weight-About 1,700g
    ・A large size radio wave clock that contains 2 different chime sounds and allows you to set up to 24 time signals.
    ・Second hand.
    ・Plastic frame
    ・Sized large at 380 mm x 380 mm and can be seen from a distance. Two types of chimes are provided - Westminster Chime and Whittington Chime.Radio clock that allows setting of 24 time signals by selected chime sounds.
    ・No need for time adjustment because it is equipped with a radio wave reception function. Appropriate for use in offices and classrooms because it is equipped with a variety of convenient functions, including a dual time function that indicates time of foreign cities on the LCD screen when time difference is set and a radio wave reception indicator that indicates radio wave reception levels.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    [Radio Wave] Wall Clock EA798CD-5A | ESCO | MISUMI Thailand