Solar Power [Radio Wave] Table Clock EA798CG-72

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz auto tuning
・Function-Alarm, snooze, 12/24-hour display switching, calendar, time/calendar display switching, temperature/humidity display, afterglow light
・Power supply-AA battery x 3 pcsDim.-160(W) x 55(D) x 101(H)mm
・Material-Plastic frame
・See-through LCD