[Radio Wave] Wall, Table Clock EA798CB-81

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency- 40/60kHz auto tuning
・Function-12/24 hours switch display、calendar、temperature/humidity display
・Power supply-AA battery×2 pcs
・Dim.-240(W)×40(D)×157(H)mm
・Material-Plastic frame