[Radio Wave] Digital Table Clock EA798CA-76B

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Radio waves receiving function
    ・Radio waves reception ON/OFF function
    ・Frequency-40/60kHz auto tuning
    ・Power supply-AA manganese battery x 2 pcs(included)
    ・Size-150(W) x 67(D) x 121(H)mm
    ・Weight-325g
    ・Functions-Snooze function, thermo-hygrometer function, thermometer range-0/40℃ (accuracy: ±2℃), hygrometer range-20/90% (accuracy: ±10%), month/day/day of week indication, full auto calendar, 12/24 hour system display switch, blue LED light (with aferlight function), comfort levelindicator, double electronic sound alarm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    [Radio Wave] Digital Table Clock EA798CA-76B | ESCO | MISUMI Thailand