[Radio Wave] Wall, Table Clock EA798CS-55A

Caution
Product Description
【Product Specifications】
・Hanging/Putting Combination
・Radio Waves Receiving Function
・Radio Waves Reception OFFFunction
・Frequency …40kHz/60kHzAutomatic Tuning
・Electron Sound Alarm
・Function …Temperature ・Humidity Display 、Alarm Auto Stop Function (About 5 Minutes)、Snooze 、Alarm Monitor Function 、Full Auto Calendar Until 2099
・Temperature …Measurement Range :0℃ to 40℃、Measurement Accuracy :±2℃
・Humidity …Measurement Range :25%RH to 85%RH、Measurement Accuracy :±8%(25)
・12/24 Hours Display Change
・Power Supply …AAA Alkalinity Battery ×2 Pcs (With )
・Battery Life …About 1 Year
・Size …165(W)×26(D)×127(H)mm
・Weight …260g
・Material Of Frame …Plastic Frame
・Protection against wind Material …Glass (Liquid Crystal The front Surface )