Wall Clock [Radio Wave] Auto Lighting EA798CB-77

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Radio waves receiving function
・Frequency-40/60kHz automatic tuning
・Power supply-AA battery×2 pcs
・Dim.-Dia.320×52mm
・Material-Plastic frame、glass