(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Parts for Wet Areas

Plumbing hardware includes waterworks products such as piping and faucets and drainage products. It refers to general parts used in kitchens, bathrooms, toilets and other sections of a building where water is circulated. When installing plugs used for valves and water tanks, rubber plugs, metal ball chains and other parts are combined. Parts for faucet tips include simple S-shaped spouts, L-shaped spouts which provide ample sink space and downward-facing angular spouts, and a suitable product must be selected according to the installation environment. To install a dishwasher in the kitchen, a branch socket and ceramic valves are used. For restaurant kitchens, switch cocks can be installed between swivel spout faucets and the adjoining pipes to divert the water flow. Hot water pipes are fitted with heat-resistant thermal insulation tubes that use polyethylene foam as an insulating material.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
160 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Polyethylene Homogeneous Pipe Fittings for PVC Pipe (with Breakaway Prevention Metal Fitting)
    From: ฿ 753.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Insulation Tube, Heat-Resistant Type

    Heat Insulation Tube, Heat-Resistant Type

    TRUSCO

    [Features]
    · Polyethylene foam with excellent heat resistance.
    · Comes with a one-touch tape for easy installation.
    [Applications]
    · Hot water supply piping.
    · For piping for heating.
    · For keeping air conditioner piping warm.
    From: ฿ 273.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hot Water Supply Polyethylene Pipe (10 M Red)

    Hot Water Supply Polyethylene Pipe (10 M Red)

    KUBOTACI

    [Features]
    · An insulated crosslink polyethylene pipe
    · Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
    [Applications]
    · Construction equipment, residential hot and cold water supply piping, and cold and hot water piping for air conditioning.
    From: ฿ 2,199.02
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner K-50

    Drain Pipe Cleaner K-50

    RIDGID

    [Features]
    · Small and lightweight, highly versatile professional-grade drain pipe cleaner. Can be used with 3 types of cable: ø8 mm, ø10 mm and ø16 mm.
    · Easy to control thanks to the unique cable clutch. (Pressing the handle will make the cable rotate at 400 rpm, and releasing it will make it stop rotating momentarily.)
    · Using a ø16 mm connecting cable, you can clean up to 30 m of pipe (ø30 to 100 mm). (C-8 cable is ideal for ø30 to 75 mm drain pipes, and C-9 cable is ideal for ø50 to 100 mm)
    · By attaching an A-17 adapter, you can use up to 15 m of ø8 mm cable, or up to 11 m of ø10 mm cable. (ø8 mm cable is ideal for ø19 to 38 mm drain pipes. ø10 mm cable is ideal for ø32 to 51 mm drain pipes.)
    · Equipped with an 100 V AC 50/60 Hz 1/6 HP motor.
    From: ฿ 5,768.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fuji Cover M (45° Elbow)

    Fuji Cover M (45° Elbow)

    FUJIMORI

    [Features]
    · Fuji Cover has excellent insulation performance and is certified under "Performance Rating of Fire Protection Equipment and Systems" of the Fire Equipment and Safety Center of Japan.
    · The thin insulation of Fuji Cover exhibits fire prevention and insulation performance equivalent to or exceeding 50 mm thick mineral wool and helps save space in ceilings.
    · Due to its good workability, aluminum glass cloth tape is used as the exterior wrapping, imparting pressure resistance to the insulation.
    · Does not contain formaldehyde.
    [Applications]
    · Kitchen exhaust ducts in houses and apartment buildings.
    From: ฿ 898.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Insulation Tube, Standard Type

    Heat Insulation Tube, Standard Type

    TRUSCO

    A pipe lagging material which exploits the characteristics of polyethylene foam, such as heat insulation, pliability, and chemical resistance.
    [Features]
    · Comes with a one-touch tape for easy installation.
    · Continuous use pipe temperature -40 to +60°C.
    · Temperature for thermal insulation pipe is 70°C.
    [Applications]
    · For prevention of freezing, condensation, lowering of temperature, etc. of water supply pipes, etc.
    From: ฿ 158.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    NICHIAS "MG Mighty Cover"

    NICHIAS "MG Mighty Cover"

    NICHIAS

    [Features]
    · Heat-retaining pipe that is lightweight, hard to break and has excellent heat insulation, heat resistance and incombustibility.
    · Owing to the use of rock wool as the base material, it has superior heat insulation properties and heat-resistant temperature compared to other fiber heat insulating materials.
    [Applications]
    · Heat retention/insulation for all sorts of pipes.
    [Materials]
    · Rock wool
    From: ฿ 325.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Ball Chain (5-piece Pack)

    Metal Ball Chain (5-piece Pack)

    MISUMI

    An affordable metal ball chain (5-piece pack)
    ◆ Can be used as a chain for attaching to valves and water tanks
    ◆ Can be used as a chain for connector caps and valve caps
    [C-Value]
    From: ฿ 115.74
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Gasket

    Pipe Gasket

    KAKUDAI

    [Features]
    · The most commonly used seal around threads.
    [Applications]
    · For screwed connections, etc.
    From: ฿ 132.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Connecting Copper Pipe Adapter (for water supply)

    Flexible Connecting Copper Pipe Adapter (for water supply)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association. (Except 6182‑13 × 12.7)
    From: ฿ 187.48
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SP Joint for PVC Pipe Fitting

    SP Joint for PVC Pipe Fitting

    TABUCHI

    [Features]
    · Prevents leakage from the fitting for a safe and stable water supply system: Even if the Elas joint is buried, when the joint is pulled by the expansion and contraction of the pipes, the union socket flange is held by a highly elastic rubber stopper that prevents the joint from being torn from the flange.
    · Can support a variety of burial conditions: The Elas joint has been developed through a variety of strict tests and displays bending-resistance not seen in other fittings. Particularly in places subject to repeated bending due to vibration or water pulsation, etc., it exhibits greater bending resistance than PVC piping, which is not extendable or flexible.
    [Applications]
    · A dedicated mechanical coupling for polyethylene water supply piping.
    From: ฿ 719.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyethylene Double Layer Water Supply Pipe

    Polyethylene Double Layer Water Supply Pipe

    TABUCHI

    [Features]
    · Flexible for good earthquake resistance.
    · Long and light, its good workability makes it ideal for piping of 4 m or longer.
    · Can be used even in cold climates (-20°C to 40°C).
    [Applications]
    · Residential water supplies, simple water lines and water heaters, as well as in the fields of civil engineering, agriculture, industry, etc.
    From: ฿ 4,266.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap

    Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap

    INABADENKI

    [Features]
    · The rounded, corner‑less and compact design blends into the interior environment.
    · Easy to machine and maintain.
    [Applications]
    · An aesthetic cover for the parts of piping that project from walls and ceilings.
    From: ฿ 111.43
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Insulating Glass Cloth One Side Processed with Aluminum

    Heat Insulating Glass Cloth One Side Processed with Aluminum

    YOSHINO

    [Features]
    · Contains only minute quantities of chlorine and fluorine, making it ideal for piping, etc. in nuclear power plants.
    · Excellent at preventing stainless steel stress corrosion.
    · Suitable for use as insulation due to its low heat conductivity.
    · Aluminum finish on one side gives it excellent barrier properties against water, oil and heat, allowing it to be used almost anywhere.
    [Applications]
    · Quilted cover for heat or cold insulation work.
    · Annealing and slow cooling in shipyards, iron foundries, power plants, etc.
    · Quilted cover for heat or cold insulation work.
    · Lagging
    · Heat-resistant curtain
    · Burn prevention
    From: ฿ 21,021.20
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VP/VU Dual Use Drainage Perforated Plate (connection type)

    VP/VU Dual Use Drainage Perforated Plate (connection type)

    KAKUDAI

    [Features]
    · A perforated drainage plate for use with both VP and VU pipes.
    From: ฿ 574.35
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Water Supply Pipe

    Flexible Water Supply Pipe

    KAKUDAI

    The mounting threads are 13 mm straight pipe threads. For supplying water to washbasin units or instantaneous water heaters.
    From: ฿ 376.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple For Water Supply 6128AY

    Nipple For Water Supply 6128AY

    KAKUDAI

    [Applications]
    Metal fittings for connecting water pipes.
    [Features]
    Made of brass, it has excellent rigidity and corrosion resistance.
    From: ฿ 421.86
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw-in Socket For Water Supply C (mm) 20 / 25

    Screw-in Socket For Water Supply C (mm) 20 / 25

    KAKUDAI

    Use when installing a faucet to an outlet inside a wall or when you want to bring the spout out further. Includes 1 m of sealing tape.
    From: ฿ 252.93
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple For Water Supply 6128Y

    Nipple For Water Supply 6128Y

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 355.15
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Insulation Jacket for Flange
    From: ฿ 3,647.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat-Preserving Jacket for Globe Valve

    Heat-Preserving Jacket for Globe Valve

    YAGAMI

    Removable insulation for wet areas with excellent heat resistance that suppresses heat radiation from globe valves.
    [Features]
    · A construction material with a silicone-coated glass cloth exterior that has excellent heat and water resistance.
    · High density white glass wool is used for the internal insulating material (Density: 130 kg/m³).
    · Secured using Magic Tape and string for easy removal and reuse.
    · The insulating jacket does not produce waste materials during maintenance, etc., unlike conventional insulating work.
    · The insulating jacket for globe valves effectively lowers the temperature of the room by suppressing heat radiation.
    · Improves the work environment by preventing burns received from contact with valves, etc. (Operating temperature: 200°C).
    [Applications]
    · Can be used with globe valves (5K, 10K).
    From: ฿ 5,308.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Water Supply Cross-Linked Polyethylene Pipe (3 M Blue)

    Cold Water Supply Cross-Linked Polyethylene Pipe (3 M Blue)

    KUBOTACI

    [Features]
    · Convenient for areas around water heaters or for supplying water to the second floor of a building.
    · An insulated crosslink polyethylene pipe.
    · Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
    [Applications]
    · Construction equipment, residential hot and cold water supply piping, and cold and hot water piping for air conditioning.
    From: ฿ 1,102.42
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-Neck Home Water Tap

    2-Neck Home Water Tap

    INAX

    [Applications]
    It can be used for water maintenance work, gardens, etc.
    [Features]
    You can wash your hands with the hose attached, saving you the hassle of removing frequently used hoses, etc.
    From: ฿ 4,743.93
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aesthetic Cover for Hot And Cold Water Pipe - Pipe Holder with Band

    Aesthetic Cover for Hot And Cold Water Pipe - Pipe Holder with Band

    INABADENKI

    [Features]
    · The rounded, corner‑less and compact design blends into the interior environment.
    · Easy to machine and maintain.
    [Applications]
    · A holder for anchoring piping.
    From: ฿ 59.05
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Euros Wall Faucet with Rotating Spout

    Euros Wall Faucet with Rotating Spout

    TABUCHI

    [Features]
    · A new single faucet that boldly overhauls the design and usability of existing single faucets.
    · A chic European style faucet that eliminates excess projections and indentations.
    · Based on ergonomic research, the handle shaft is tilted 30 degrees further than conventional designs for superior usability.
    From: ฿ 1,058.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heat Insulating Glass Cloth Standard Type

    Heat Insulating Glass Cloth Standard Type

    YOSHINO

    [Features]
    ·Chlorine and fluorine content is extremely low, making it ideal for nuclear power generation piping.
    ·Excellent for preventing stress corrosion of stainless steel
    ·It has low thermal conductivity, so it is suitable as a heat insulating material.
    ·It is a reasonably priced and well-known material as an alternative to asbestos.
    ·It has excellent electrical insulation and heat resistance, and the use of bulky treated yarn increases the surface porosity, making it an ideal cloth for heat insulation.
    ·Has strong resistance to chemicals (excluding hydrofluoric acid, dilute sulfuric acid, and strong alkali)
    [Applications]
    ·Futon cover for heat and cold insulation work
    ·Annealing and slow cooling in shipyards, ironworks, power plants, etc.
    ·lagging
    ·Annealing
    ·thermal curtains
    ·Burn prevention
    From: ฿ 11,497.13
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Repair Wrench Set

    Water Faucet Repair Wrench Set

    KAKUDAI

    [Features]
    · A simple wrench for faucet installation and repair.
    From: ฿ 706.13
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    K-1/K-3/K-6 Closet Auger

    K-1/K-3/K-6 Closet Auger

    RIDGID

    [Features]
    · Vinyl coating prevents damage to the toilet.
    · Uses an inner core cable that does not become twisted.
    · Includes a large ergonomic handle.
    · You can select between drop head and valve head models (Except K-1).
    · K-1 can be used manually or with an electric screwdriver (recommended speed: 500 rpm).
    From: ฿ 1,095.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner K-400

    Drain Pipe Cleaner K-400

    RIDGID

    [Features]
    · Integrated transport cart: useful for carrying to work sites. Equipped with rubber wheels with excellent durability, allowing transport across uneven surfaces and stairs.
    · Integrated extendable handle: The handle can be made longer for moving. While cleaning drainage pipes, the handle can be made shorter and fixed in place. This improves safety and reduces the amount of space required to carry out work.
    · Cable control system: If the tip tool becomes stuck on a blockage, the drum will stop rotating. This lowers the risk of the cable reversing inside the drum and becoming damaged, as well as letting you know that it has reached a blockage in the pipe.
    · "Solid Core" cable: Uses a single reel ø10 mm/ø12 mm solid core cable with excellent durability which is resistant to twisting. It can also be used with several different types of tip tool to allow you to carry out different kinds of work.
    · Using the "Auto Feed" option, it is possible to pass the cable through a drainage pipe automatically. By reversing the auto feed direction, you can return the cable to the drum automatically.
    From: ฿ 19,442.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Cleaner K-6200

    Drain Pipe Cleaner K-6200

    RIDGID

    [Features]
    · Compatible Pipe Diameter: ø75 to 150 mm*
    · Cleaning Distance: 30 m (with optional cable attached)
    · Standard Cable Diameter: ø16 mm
    · Excellent maneuverability and compact design allows it to be taken into small spaces to carry out drain pipe cleaning work. Either IC inner core cable or HD inner core cable can be used. (Use the ø16 mm cable to clean drain pipes up to 30 m long with diameter ø75 to 150 mm.)
    · Cable control system: If the blade gets caught on a blockage while inside the pipe, the gearbox will automatically shift down and the drum rotation speed will be reduced (high torque), a useful feature for keeping the cable from twisting when cleaning drain pipes.
    · Direct drive: When torque is increased after hitting a blockage, it can be distinguished by the motor sound. Additionally, the drum is above the drive shaft, so position adjustment is not necessary.
    · Easy maintenance structure: The drum and cleaner body can be removed. You can also remove the inner drum and guide tube, making it easier to maintain or replace the cable.
    · Durable and safe design: The frame has a design with a low center of gravity. Also, with a dedicated kickstand, the main device can be fixed in a stable manner. The sturdy anti-corrosion polyethylene drum also won't rust or dent. The frame is also lightweight and tough.
    · Auto feed and standard accessories: The high-powered auto feed has excellent durability, with an easy-to-maintain construction. All models come with auto feed, tool box and several tip tools as standard.
    [Specifications]· Cleaning Pipe Diameter: ø75 to 150 mm*
    · Drum Capacity: ø16 mm cable 30 m
    · Motor Rating: 4/10 HP, 285 rpm, Rated Current: 5.6 A
    · Mass: (Cleaner + 30 m cable): 81.8 kg
    · Total Length: 750 mm
    · Total Height: 1250 mm (Cart handle fully extended)
    · Width: 480 mm
    *May differ depending on the pipe type and state.
    From: ฿ 3,899.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sera Cover S

    Sera Cover S

    NICHIAS

    [Features]
    · Fireproof material for ducts that is lightweight, hard to break and has excellent heat insulation, heat resistance and incombustibility.
    · With a thickness of 20 mm, it gives an insulation performance equivalent to or exceeding 50‑mm rock wool.
    [Applications]
    · Fire prevention of kitchen exhaust ducts.
    From: ฿ 1,730.00
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handle for Manhole

    Handle for Manhole【2 Pieces Per Package】

    TRUSCO

    [Applications]
    · It is used when removing the lid of manholes.
    From: ฿ 685.51
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tube remover Ebo
    From: ฿ 825.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Sound Proof Material "DB Cover" (For Elbow)

    Drain Pipe Sound Proof Material "DB Cover" (For Elbow)

    L NISSHO

    Reduces noise by 10 to 15 dB. No special jigs or tools are necessary, allowing work to be carried out in a short period of time.
    From: ฿ 725.07
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drain Pipe Sound Proof Material "DB Cover" (For Straight Pipe)
    From: ฿ 710.94
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    All-Purpose Home Tap

    All-Purpose Home Tap

    KAKUDAI

    [Features]
    · The spout rotates.
    From: ฿ 1,247.32
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Swing Tap

    Swing Tap

    KAKUDAI

    · A general purpose faucet that can be used at home.
    From: ฿ 1,143.38
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Faucet

    Water Faucet

    KAKUDAI

    · A short faucet that is often used outdoors.
    From: ฿ 975.45
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Horizontal Water Faucet (with Coupling)

    Horizontal Water Faucet (with Coupling)

    KAKUDAI

    [Features]
    · A fitting on the tip makes it easy to connect a hose.
    From: ฿ 1,368.71
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Home Twin Outlet Water Stopper

    General Purpose Home Twin Outlet Water Stopper

    KAKUDAI

    [Features]
    · Twin spouts allow water to be sent in two directions.
    From: ฿ 2,559.10
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet for Washing Machine 13

    Faucet for Washing Machine 13

    KAKUDAI

    [Features]
    · Can be attached to a water supply hose for a fully automatic washing machine.
    · The spout rotates.
    From: ฿ 1,514.50
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Spout

    Rotating Spout

    KAKUDAI

    [Features]
    · Works with mixing faucets, general purpose home faucets and swivel faucets with a nominal diameter of 13.
    From: ฿ 405.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angled Shut-Off Valve 13

    Angled Shut-Off Valve 13

    KAKUDAI

    · A faucet that extends upwards with a slight bend.
    From: ฿ 1,213.97
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Straight Stop Valve 13

    Straight Stop Valve 13

    KAKUDAI

    · A faucet that extends straight ahead horizontally.
    From: ฿ 2,070.48
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet for Washing Machine

    Faucet for Washing Machine

    KAKUDAI

    · A type with a hose socket for washing machines on the tip.
    From: ฿ 1,788.79
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple for Washing Machine

    Nipple for Washing Machine

    KAKUDAI

    [Applications]
    · Works with mixing faucets, general purpose home faucets and swivel faucets with a nominal diameter of 13.
    From: ฿ 390.37
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage Adapter

    Drainage Adapter

    KAKUDAI

    Can be combined with 25 or 32 mm flush pipes by using a rubber adapter.
    From: ฿ 377.75
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tsubahiro cleaning port for both VP and VU (Adhesive type)

    Tsubahiro cleaning port for both VP and VU (Adhesive type)

    KAKUDAI

    [Features]
    ·Glue it to the VP/VU tube.
    ·The lid is screw-on.
    From: ฿ 753.50
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Fastening Cap

    Screw Fastening Cap

    KAKUDAI

    [Features]
    · An adapter for connecting a faucet to a water supply hose for a fully automatic washing machine. A screw fastening type for faucet spouts with an outer diameter of 14 to 23 mm.
    From: ฿ 369.31
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soap Watering

    Soap Watering

    KAKUDAI

    [Features]
    · Mounted on a washbasin using the faucet mounting holes.
    From: ฿ 1,659.81
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PP Plug

    PP Plug

    KAKUDAI

    [Features]
    · A hexagonal section on the inside of the external threads allows the plug to be removed even when damaged down to the base of the threads.
    [Applications]
    · A plug for protecting faucet sockets, fittings, etc. during faucet installation.
    · Distance across flats of the internal hexagonal section is nominal size 13
    · 12 mm.
    From: ฿ 80.96
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kerep with Rubber for Water Supply

    Kerep with Rubber for Water Supply

    KAKUDAI

    · A stem to mount on a faucet for home use.
    From: ฿ 158.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe Mounting Seal

    Flexible Pipe Mounting Seal

    KAKUDAI

    [Applications]
    · A seal for replacement when water is leaking from the base of the pipe on a swivel faucet.
    From: ฿ 88.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hydrant Plug 13

    Hydrant Plug 13

    KAKUDAI

    [Applications]
    · Use as a stopper after removing a faucet.
    From: ฿ 394.19
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipples (For Flexible Pipes) _0786
    From: ฿ 457.32
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple (for Water Heater)

    Nipple (for Water Heater)

    KAKUDAI

    Includes a seal.
    From: ฿ 305.08
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipples (For Flexible Pipes) _6465

    Nipples (For Flexible Pipes) _6465

    KAKUDAI

    A nipple for use with flexible piping.
    From: ฿ 654.07
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Pipe

    Water Pipe

    KAKUDAI

    A water supply pipe for shut-off valves.
    From: ฿ 255.77
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Socket, for Tap Water 6127AY

    Socket, for Tap Water 6127AY

    KAKUDAI

    With tapered pipe threads.
    From: ฿ 486.90
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plug For Water Supply 6168AY

    Plug For Water Supply 6168AY

    KAKUDAI

    With tapered pipe threads.
    From: ฿ 342.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elbow for Water Supply 6125AY

    Elbow for Water Supply 6125AY

    KAKUDAI

    With tapered pipe threads.
    From: ฿ 527.61
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-Joint for Tap Water 6126AY

    T-Joint for Tap Water 6126AY

    KAKUDAI

    With tapered pipe threads.
    From: ฿ 641.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Valve (for Water Supply / Double Ended)

    Ball Valve (for Water Supply / Double Ended)

    KAKUDAI

    A ball valve with a one-touch detachable handle.
    [Features]
    ·Bi-directional water flow is possible.
    ·Can also be used as a head handle.
    ·The handle is a one-touch detachable type.
    ·JWWA certified product.
    [Applications]
    ·Opens and closes water stop / water discharge 90 degrees
    From: ฿ 859.66
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Way Changeover Ball Valves 13 (for Water Supply)
    From: ฿ 1,321.27
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Angle Type Ball Valve (for water pipes)

    Angle Type Ball Valve (for water pipes)

    KAKUDAI

    90° open/close type. Single-action removable type.
    From: ฿ 982.86
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Valve (for Tap Water/ with Double Nut)

    Ball Valve (for Tap Water/ with Double Nut)

    KAKUDAI

    90° open/close type. Includes a seal.
    From: ฿ 1,012.20
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Valve (for Tap Water / with Single Nut)

    Ball Valve (for Tap Water / with Single Nut)

    KAKUDAI

    90° open/close type. Single-action removable type. Includes a seal.
    From: ฿ 1,017.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Valve (for Tap Water / Male-Female)
    From: ฿ 975.84
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Straight Elbow (Drainage-Use)

    Straight Elbow (Drainage-Use)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 501.57
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elbow for Water Supply 6125Y

    Elbow for Water Supply 6125Y

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 444.41
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-Joint for Tap Water 6126Y

    T-Joint for Tap Water 6126Y

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 558.72
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plug For Water Supply 6168Y

    Plug For Water Supply 6168Y

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 294.96
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ball Valve with Backflow Prevention Valve (for Water Use)

    Ball Valve with Backflow Prevention Valve (for Water Use)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association. Single-action removable type.
    From: ฿ 1,168.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Socket, for Tap Water 6127Y

    Socket, for Tap Water 6127Y

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 395.86
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bushing (for plumbing)

    Bushing (for plumbing)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 352.88
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cap (For Water Supply)

    Cap (For Water Supply)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 326.78
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Elbow for Copper Pipe (for Water Supply)

    Water Faucet Elbow for Copper Pipe (for Water Supply)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 301.79
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Socket for Copper Pipe (for Water Supply)

    Water Faucet Socket for Copper Pipe (for Water Supply)

    KAKUDAI

    This product is certified and registered by the Japan Water Works Association.
    From: ฿ 281.09
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Nipple (for Water Tap)

    Round Nipple (for Water Tap)

    KAKUDAI

    A round bronze nipple.
    From: ฿ 302.80
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Winding Flexible Pipe for Waterworks

    Winding Flexible Pipe for Waterworks

    TRUSCO

    Flexible pipe that allows easy maneuverability of piping in confined spaces.
    [Features]
    · Pipe diameter 16.0 mm, length 10 m.
    · Material (stainless steel): SUS304.
    · Mass: 1.4 kg.
    [Applications]
    · Water supply for washbasin unit and instant water heater.
    · For connecting piping to boiler and electric water heater.
    · Connecting pipes to solar bulbs in solar piping.
    · Connecting piping for low and high tanks.
    From: ฿ 2,680.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe

    Flexible Pipe

    TRUSCO

    Flexible pipe with cap nut (mounting screws are parallel pipe screws).
    [Features]
    · JWWA certification registration product.
    · Total length: 1,000 mm, pipe O.D.: 16 mm.
    · Screw size: G 1/2.
    · Mass: 176 g.
    · Pipe: stainless steel (SUS304), nut: brass (C3604BD), gasket: EPDM.
    [Applications]
    · Water supply for washbasin unit and instant water heater.
    · Piping connection of waste tanks, boilers, and electric water heater tanks.
    From: ฿ 273.42
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cap Nut (Winding Flexible Pipe for Waterworks)

    Cap Nut (Winding Flexible Pipe for Waterworks)

    TRUSCO

    Cap nut for use with flexible pipe (TFP-1310M, 2010M).
    [Features]
    · With gasket.
    · Heat resistance temperature: 80°C, mass: 37 g.
    · Hole diameter: 16.5 mm, applicable pipe outer diameter: 16.0 mm, width across flats: 23 mm, thickness: 14 mm.
    · Screw size: G 1/2.
    · Brass (C3604BD) chrome plated specification.
    · Gasket: EPDM.
    [Applications]
    · For flexible pipe.
    From: ฿ 104.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pail Valve (for 18 L drum, pail)
    Pail Valve (for 18 L drum, pail)
    Pail Valve (for 18 L drum, pail)
    Pail Valve (for 18 L drum, pail)

    Pail Valve (for 18 L drum, pail)

    AQUASYSTEM

    [Features]
    · Just mount to the port on a drum, lean the drum over and twist the valve.
    · Very easy to use as no power source is necessary.
    [Applications]
    · For dispensing small amounts of liquid.
    From: ฿ 4,506.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MR JointII Male Adapter
    From: ฿ 336.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MR JointII Female Adapter
    From: ฿ 366.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MR JointII Elbow
    From: ฿ 436.35
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MR JointII Socket
    From: ฿ 356.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Water Supply Polybutene Pipe Blue

    Cold Water Supply Polybutene Pipe Blue

    KUBOTACI

    [Features]
    ·A polybutene tube with a heat insulator.
    ·Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
    [Applications]
    ·For building equipment, water and hot water supply piping for housing, and hot and cold water piping for air conditioning.
    From: ฿ 17,121.63
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hot Water Supply Polybutene Pipe Red

    Hot Water Supply Polybutene Pipe Red

    KUBOTACI

    [Features]
    · An insulated polybutene pipe.
    · Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
    [Applications]
    · Construction equipment, residential hot and cold water supply piping, and cold and hot water piping for air conditioning.
    From: ฿ 17,140.28
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polynix Double Layer Tube

    Polynix Double Layer Tube

    KUBOTACI

    [Features]
    · A long pipe that is lightweight, shock resistant and cold resistant.
    [Applications]
    · Indoor and outdoor water supply.
    From: ฿ 3,929.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Polyethylene Homogeneous Pipe Fittings for PVC Pipe (with Breakaway Prevention Metal Fitting)
You can add up to 6 items per a category to the compare list.
Heat Insulation Tube, Heat-Resistant Type
You can add up to 6 items per a category to the compare list.
Hot Water Supply Polyethylene Pipe (10 M Red)
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner K-50
You can add up to 6 items per a category to the compare list.
Fuji Cover M (45° Elbow)
You can add up to 6 items per a category to the compare list.
Heat Insulation Tube, Standard Type
You can add up to 6 items per a category to the compare list.
NICHIAS "MG Mighty Cover"
You can add up to 6 items per a category to the compare list.
Metal Ball Chain (5-piece Pack)
You can add up to 6 items per a category to the compare list.
Pipe Gasket
You can add up to 6 items per a category to the compare list.
Flexible Connecting Copper Pipe Adapter (for water supply)
You can add up to 6 items per a category to the compare list.
SP Joint for PVC Pipe Fitting
You can add up to 6 items per a category to the compare list.
Polyethylene Double Layer Water Supply Pipe
You can add up to 6 items per a category to the compare list.
Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap
You can add up to 6 items per a category to the compare list.
Heat Insulating Glass Cloth One Side Processed with Aluminum
You can add up to 6 items per a category to the compare list.
VP/VU Dual Use Drainage Perforated Plate (connection type)
You can add up to 6 items per a category to the compare list.
Flexible Water Supply Pipe
You can add up to 6 items per a category to the compare list.
Nipple For Water Supply 6128AY
You can add up to 6 items per a category to the compare list.
Screw-in Socket For Water Supply C (mm) 20 / 25
You can add up to 6 items per a category to the compare list.
Nipple For Water Supply 6128Y
You can add up to 6 items per a category to the compare list.
Insulation Jacket for Flange
You can add up to 6 items per a category to the compare list.
Heat-Preserving Jacket for Globe Valve
You can add up to 6 items per a category to the compare list.
Cold Water Supply Cross-Linked Polyethylene Pipe (3 M Blue)
You can add up to 6 items per a category to the compare list.
2-Neck Home Water Tap
You can add up to 6 items per a category to the compare list.
Aesthetic Cover for Hot And Cold Water Pipe - Pipe Holder with Band
You can add up to 6 items per a category to the compare list.
Euros Wall Faucet with Rotating Spout
You can add up to 6 items per a category to the compare list.
Heat Insulating Glass Cloth Standard Type
You can add up to 6 items per a category to the compare list.
Water Faucet Repair Wrench Set
You can add up to 6 items per a category to the compare list.
K-1/K-3/K-6 Closet Auger
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner K-400
You can add up to 6 items per a category to the compare list.
Drain Pipe Cleaner K-6200
You can add up to 6 items per a category to the compare list.
Sera Cover S
You can add up to 6 items per a category to the compare list.
Handle for Manhole
You can add up to 6 items per a category to the compare list.
Tube remover Ebo
You can add up to 6 items per a category to the compare list.
Drain Pipe Sound Proof Material "DB Cover" (For Elbow)
You can add up to 6 items per a category to the compare list.
Drain Pipe Sound Proof Material "DB Cover" (For Straight Pipe)
You can add up to 6 items per a category to the compare list.
All-Purpose Home Tap
You can add up to 6 items per a category to the compare list.
Swing Tap
You can add up to 6 items per a category to the compare list.
Water Faucet
You can add up to 6 items per a category to the compare list.
Horizontal Water Faucet (with Coupling)
You can add up to 6 items per a category to the compare list.
General Purpose Home Twin Outlet Water Stopper
You can add up to 6 items per a category to the compare list.
Faucet for Washing Machine 13
You can add up to 6 items per a category to the compare list.
Rotating Spout
You can add up to 6 items per a category to the compare list.
Angled Shut-Off Valve 13
You can add up to 6 items per a category to the compare list.
Straight Stop Valve 13
You can add up to 6 items per a category to the compare list.
Faucet for Washing Machine
You can add up to 6 items per a category to the compare list.
Nipple for Washing Machine
You can add up to 6 items per a category to the compare list.
Drainage Adapter
You can add up to 6 items per a category to the compare list.
Tsubahiro cleaning port for both VP and VU (Adhesive type)
You can add up to 6 items per a category to the compare list.
Screw Fastening Cap
You can add up to 6 items per a category to the compare list.
Soap Watering
You can add up to 6 items per a category to the compare list.
PP Plug
You can add up to 6 items per a category to the compare list.
Kerep with Rubber for Water Supply
You can add up to 6 items per a category to the compare list.
Flexible Pipe Mounting Seal
You can add up to 6 items per a category to the compare list.
Hydrant Plug 13
You can add up to 6 items per a category to the compare list.
Nipples (For Flexible Pipes) _0786
You can add up to 6 items per a category to the compare list.
Nipple (for Water Heater)
You can add up to 6 items per a category to the compare list.
Nipples (For Flexible Pipes) _6465
You can add up to 6 items per a category to the compare list.
Water Pipe
You can add up to 6 items per a category to the compare list.
Socket, for Tap Water 6127AY
You can add up to 6 items per a category to the compare list.
Plug For Water Supply 6168AY
You can add up to 6 items per a category to the compare list.
Elbow for Water Supply 6125AY
You can add up to 6 items per a category to the compare list.
T-Joint for Tap Water 6126AY
You can add up to 6 items per a category to the compare list.
Ball Valve (for Water Supply / Double Ended)
You can add up to 6 items per a category to the compare list.
Three Way Changeover Ball Valves 13 (for Water Supply)
You can add up to 6 items per a category to the compare list.
Angle Type Ball Valve (for water pipes)
You can add up to 6 items per a category to the compare list.
Ball Valve (for Tap Water/ with Double Nut)
You can add up to 6 items per a category to the compare list.
Ball Valve (for Tap Water / with Single Nut)
You can add up to 6 items per a category to the compare list.
Ball Valve (for Tap Water / Male-Female)
You can add up to 6 items per a category to the compare list.
Straight Elbow (Drainage-Use)
You can add up to 6 items per a category to the compare list.
Elbow for Water Supply 6125Y
You can add up to 6 items per a category to the compare list.
T-Joint for Tap Water 6126Y
You can add up to 6 items per a category to the compare list.
Plug For Water Supply 6168Y
You can add up to 6 items per a category to the compare list.
Ball Valve with Backflow Prevention Valve (for Water Use)
You can add up to 6 items per a category to the compare list.
Socket, for Tap Water 6127Y
You can add up to 6 items per a category to the compare list.
Bushing (for plumbing)
You can add up to 6 items per a category to the compare list.
Cap (For Water Supply)
You can add up to 6 items per a category to the compare list.
Water Faucet Elbow for Copper Pipe (for Water Supply)
You can add up to 6 items per a category to the compare list.
Water Faucet Socket for Copper Pipe (for Water Supply)
You can add up to 6 items per a category to the compare list.
Round Nipple (for Water Tap)
You can add up to 6 items per a category to the compare list.
Winding Flexible Pipe for Waterworks
You can add up to 6 items per a category to the compare list.
Flexible Pipe
You can add up to 6 items per a category to the compare list.
Cap Nut (Winding Flexible Pipe for Waterworks)
You can add up to 6 items per a category to the compare list.
Pail Valve (for 18 L drum, pail)
Pail Valve (for 18 L drum, pail)
Pail Valve (for 18 L drum, pail)
Pail Valve (for 18 L drum, pail)
You can add up to 6 items per a category to the compare list.
MR JointII Male Adapter
You can add up to 6 items per a category to the compare list.
MR JointII Female Adapter
You can add up to 6 items per a category to the compare list.
MR JointII Elbow
You can add up to 6 items per a category to the compare list.
MR JointII Socket
You can add up to 6 items per a category to the compare list.
Cold Water Supply Polybutene Pipe Blue
You can add up to 6 items per a category to the compare list.
Hot Water Supply Polybutene Pipe Red
You can add up to 6 items per a category to the compare list.
Polynix Double Layer Tube
Brand

SAMIN

TRUSCO

KUBOTACI

RIDGID

FUJIMORI

TRUSCO

NICHIAS

MISUMI

KAKUDAI

KAKUDAI

TABUCHI

TABUCHI

INABADENKI

YOSHINO

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

YAGAMI

YAGAMI

KUBOTACI

INAX

INABADENKI

TABUCHI

YOSHINO

KAKUDAI

RIDGID

RIDGID

RIDGID

NICHIAS

TRUSCO

MITOLOY

L NISSHO

L NISSHO

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

TRUSCO

TRUSCO

TRUSCO

AQUASYSTEM

RIKEN

RIKEN

RIKEN

RIKEN

KUBOTACI

KUBOTACI

KUBOTACI

Product Series

Polyethylene Homogeneous Pipe Fittings for PVC Pipe (with Breakaway Prevention Metal Fitting)

Heat Insulation Tube, Heat-Resistant Type

Hot Water Supply Polyethylene Pipe (10 M Red)

Drain Pipe Cleaner K-50

Fuji Cover M (45° Elbow)

Heat Insulation Tube, Standard Type

NICHIAS "MG Mighty Cover"

Metal Ball Chain (5-piece Pack)

Pipe Gasket

Flexible Connecting Copper Pipe Adapter (for water supply)

SP Joint for PVC Pipe Fitting

Polyethylene Double Layer Water Supply Pipe

Aesthetic Cover for Hot And Cold Water Pipe - Sealing Cap

Heat Insulating Glass Cloth One Side Processed with Aluminum

VP/VU Dual Use Drainage Perforated Plate (connection type)

Flexible Water Supply Pipe

Nipple For Water Supply 6128AY

Screw-in Socket For Water Supply C (mm) 20 / 25

Nipple For Water Supply 6128Y

Insulation Jacket for Flange

Heat-Preserving Jacket for Globe Valve

Cold Water Supply Cross-Linked Polyethylene Pipe (3 M Blue)

2-Neck Home Water Tap

Aesthetic Cover for Hot And Cold Water Pipe - Pipe Holder with Band

Euros Wall Faucet with Rotating Spout

Heat Insulating Glass Cloth Standard Type

Water Faucet Repair Wrench Set

K-1/K-3/K-6 Closet Auger

Drain Pipe Cleaner K-400

Drain Pipe Cleaner K-6200

Sera Cover S

Handle for Manhole【2 Pieces Per Package】

Tube remover Ebo

Drain Pipe Sound Proof Material "DB Cover" (For Elbow)

Drain Pipe Sound Proof Material "DB Cover" (For Straight Pipe)

All-Purpose Home Tap

Swing Tap

Water Faucet

Horizontal Water Faucet (with Coupling)

General Purpose Home Twin Outlet Water Stopper

Faucet for Washing Machine 13

Rotating Spout

Angled Shut-Off Valve 13

Straight Stop Valve 13

Faucet for Washing Machine

Nipple for Washing Machine

Drainage Adapter

Tsubahiro cleaning port for both VP and VU (Adhesive type)

Screw Fastening Cap

Soap Watering

PP Plug

Kerep with Rubber for Water Supply

Flexible Pipe Mounting Seal

Hydrant Plug 13

Nipples (For Flexible Pipes) _0786

Nipple (for Water Heater)

Nipples (For Flexible Pipes) _6465

Water Pipe

Socket, for Tap Water 6127AY

Plug For Water Supply 6168AY

Elbow for Water Supply 6125AY

T-Joint for Tap Water 6126AY

Ball Valve (for Water Supply / Double Ended)

Three Way Changeover Ball Valves 13 (for Water Supply)

Angle Type Ball Valve (for water pipes)

Ball Valve (for Tap Water/ with Double Nut)

Ball Valve (for Tap Water / with Single Nut)

Ball Valve (for Tap Water / Male-Female)

Straight Elbow (Drainage-Use)

Elbow for Water Supply 6125Y

T-Joint for Tap Water 6126Y

Plug For Water Supply 6168Y

Ball Valve with Backflow Prevention Valve (for Water Use)

Socket, for Tap Water 6127Y

Bushing (for plumbing)

Cap (For Water Supply)

Water Faucet Elbow for Copper Pipe (for Water Supply)

Water Faucet Socket for Copper Pipe (for Water Supply)

Round Nipple (for Water Tap)

Winding Flexible Pipe for Waterworks

Flexible Pipe

Cap Nut (Winding Flexible Pipe for Waterworks)

Pail Valve (for 18 L drum, pail)

MR JointII Male Adapter

MR JointII Female Adapter

MR JointII Elbow

MR JointII Socket

Cold Water Supply Polybutene Pipe Blue

Hot Water Supply Polybutene Pipe Red

Polynix Double Layer Tube

From

฿ 753.34

฿ 273.00

฿ 2,199.02

฿ 5,768.00

฿ 898.00

฿ 158.00

฿ 325.00

฿ 115.74

฿ 132.11

฿ 187.48

฿ 719.00

฿ 4,266.67

฿ 111.43

฿ 21,021.20

฿ 574.35

฿ 376.39

฿ 421.86

฿ 252.93

฿ 355.15

฿ 3,647.00

฿ 5,308.00

฿ 1,102.42

฿ 4,743.93

฿ 59.05

฿ 1,058.00

฿ 11,497.13

฿ 706.13

฿ 1,095.00

฿ 19,442.00

฿ 3,899.00

฿ 1,730.00

฿ 685.51

฿ 825.00

฿ 725.07

฿ 710.94

฿ 1,247.32

฿ 1,143.38

฿ 975.45

฿ 1,368.71

฿ 2,559.10

฿ 1,514.50

฿ 405.75

฿ 1,213.97

฿ 2,070.48

฿ 1,788.79

฿ 390.37

฿ 377.75

฿ 753.50

฿ 369.31

฿ 1,659.81

฿ 80.96

฿ 158.10

฿ 88.00

฿ 394.19

฿ 457.32

฿ 305.08

฿ 654.07

฿ 255.77

฿ 486.90

฿ 342.00

฿ 527.61

฿ 641.16

฿ 859.66

฿ 1,321.27

฿ 982.86

฿ 1,012.20

฿ 1,017.78

฿ 975.84

฿ 501.57

฿ 444.41

฿ 558.72

฿ 294.96

฿ 1,168.60

฿ 395.86

฿ 352.88

฿ 326.78

฿ 301.79

฿ 281.09

฿ 302.80

฿ 2,680.00

฿ 273.42

฿ 104.00

฿ 4,506.82

฿ 336.00

฿ 366.00

฿ 436.35

฿ 356.00

฿ 17,121.63

฿ 17,140.28

฿ 3,929.00

Days to Ship 1 Day(s) Same day 12 Day(s) 10 Day(s) 12 Day(s) Same day 35 Day(s) 1 Day(s) 10 Day(s) 14 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 14 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 14 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 35 Day(s) 1 Day(s) Same day 10 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 14 Day(s) 12 Day(s) 14 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 14 Day(s) 14 Day(s) 10 Day(s) 14 Day(s) 14 Day(s) 14 Day(s) 12 Day(s) 10 Day(s) 14 Day(s) Same day 1 Day(s) Same day 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 19 Day(s) 12 Day(s)
Product TypeOtherOtherOtherOtherOtherOther-OtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOther-Handle for ManholeOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOtherOther

Loading...

Related Categories to Parts for Wet Areas