Drain Pipe Cleaner K-6200

Brand :
RIDGID

Caution

    Product Description

    [Features]
    · Compatible Pipe Diameter: ø75 to 150 mm*
    · Cleaning Distance: 30 m (with optional cable attached)
    · Standard Cable Diameter: ø16 mm
    · Excellent maneuverability and compact design allows it to be taken into small spaces to carry out drain pipe cleaning work. Either IC inner core cable or HD inner core cable can be used. (Use the ø16 mm cable to clean drain pipes up to 30 m long with diameter ø75 to 150 mm.)
    · Cable control system: If the blade gets caught on a blockage while inside the pipe, the gearbox will automatically shift down and the drum rotation speed will be reduced (high torque), a useful feature for keeping the cable from twisting when cleaning drain pipes.
    · Direct drive: When torque is increased after hitting a blockage, it can be distinguished by the motor sound. Additionally, the drum is above the drive shaft, so position adjustment is not necessary.
    · Easy maintenance structure: The drum and cleaner body can be removed. You can also remove the inner drum and guide tube, making it easier to maintain or replace the cable.
    · Durable and safe design: The frame has a design with a low center of gravity. Also, with a dedicated kickstand, the main device can be fixed in a stable manner. The sturdy anti-corrosion polyethylene drum also won't rust or dent. The frame is also lightweight and tough.
    · Auto feed and standard accessories: The high-powered auto feed has excellent durability, with an easy-to-maintain construction. All models come with auto feed, tool box and several tip tools as standard.
    [Specifications]· Cleaning Pipe Diameter: ø75 to 150 mm*
    · Drum Capacity: ø16 mm cable 30 m
    · Motor Rating: 4/10 HP, 285 rpm, Rated Current: 5.6 A
    · Mass: (Cleaner + 30 m cable): 81.8 kg
    · Total Length: 750 mm
    · Total Height: 1250 mm (Cart handle fully extended)
    · Width: 480 mm
    *May differ depending on the pipe type and state.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat