Drain Pipe Cleaner K-50

Brand :
RIDGID

Caution

    Product Description

    [Features]
    · Small and lightweight, highly versatile professional-grade drain pipe cleaner. Can be used with 3 types of cable: ø8 mm, ø10 mm and ø16 mm.
    · Easy to control thanks to the unique cable clutch. (Pressing the handle will make the cable rotate at 400 rpm, and releasing it will make it stop rotating momentarily.)
    · Using a ø16 mm connecting cable, you can clean up to 30 m of pipe (ø30 to 100 mm). (C-8 cable is ideal for ø30 to 75 mm drain pipes, and C-9 cable is ideal for ø50 to 100 mm)
    · By attaching an A-17 adapter, you can use up to 15 m of ø8 mm cable, or up to 11 m of ø10 mm cable. (ø8 mm cable is ideal for ø19 to 38 mm drain pipes. ø10 mm cable is ideal for ø32 to 51 mm drain pipes.)
    · Equipped with an 100 V AC 50/60 Hz 1/6 HP motor.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Drain Pipe Cleaner K-50 | RIDGID | MISUMI Thailand