Cold Water Supply Polybutene Pipe Blue

Brand :
KUBOTACI
Caution
Product Description
[Features]
·A polybutene tube with a heat insulator.
·Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
[Applications]
·For building equipment, water and hot water supply piping for housing, and hot and cold water piping for air conditioning.
Features
●It is a polybutene tube with heat insulating material.●Excellent heat resistance, corrosion resistance, chemical resistance and flexibility, and maintains high strength even at high temperature.
Usage
●For cold/hot water piping for air conditioning and water/hot water supply for residential and building facilities.Specification
●SPQ(roll):1●Working Temperature Range: 5 to 90°C
●Max Working Pressure: 0.4MPa(when 90°C)
●JISK6792 Product
●Protective Material Wall Thickness 5mm
●Color: Blue