(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Propane Burners

Propane torches are devices that produce high-temperature flames by burning gas. They are used for soldering, deicing, brazing copper pipes and stainless steel pipes, welding and other applications. They are used at metal processing plants, as well as for road construction and weeding. There are ultra-thin concentrated flame types, spiral concentrated flame type and rod-shaped flame type, among others. Commonly used materials include steel, brass, synthetic rubber and fiber mesh. Propane torches vary in flame temperature, flame type and nozzle diameter, so it is important to choose an appropriate type that suits the application. Moreover, the calorific value increases with the nozzle diameter, so care is needed when handling large propane torches in order to avoid accidents.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
9 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Propane Burner L-Type, Propane Gas Type

    Propane Burner L-Type, Propane Gas Type

    SHINFUJI BURNER

    [Features]
    · A large burner with a high calorific value that is optimal for a wide range of work, etc.
    [Applications]
    · De-icing or melting work.
    · Road repair.
    · Antibacterial or disinfection work.
    · Line construction.
    · Weeding or drying work.
    · Ice melting work.
    · Road construction.
    From: ฿ 7,214.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
    Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
    Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
    Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100

    Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100

    SHINFUJI BURNER

    [Features]
    · A nozzle (part) for a propane burner.
    [Applications]
    · A nozzle for a propane burner.
    From: ฿ 1,998.59
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner, L-Type (Propane Gas Type), Fitting for Propane Burner

    Propane Burner, L-Type (Propane Gas Type), Fitting for Propane Burner

    SHINFUJI BURNER

    [Features]
    · A fitting (part) for a propane burner.
    [Applications]
    · A fitting for a propane burner.
    From: ฿ 1,712.65
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner Super Liner (Propane Gas Type, With Automatic Ignition)

    Propane Burner Super Liner (Propane Gas Type, With Automatic Ignition)

    SHINFUJI BURNER

    [Features]
    · Uses an electric ignition system. A burner for LPG.
    · A forced mixing mechanism produces a strong, concentrated flame with a high temperature (1800°C).
    · PB-RE7H is used as the nozzle.
    [Applications]
    · De-icing or melting work.
    · Road repair.
    From: ฿ 7,732.02
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane Burner Super Liner (Propane Gas Type, Without Automatic Ignition)

    Propane Burner Super Liner (Propane Gas Type, Without Automatic Ignition)

    SHINFUJI BURNER

    [Features]
    · A forced mixing mechanism produces a strong, concentrated flame with a high temperature (1800°C).
    · PB-R7H is used as the nozzle.
    [Applications]
    · De-icing or melting work.
    · Road repair.
    · Antibacterial or disinfection work.
    · Line construction.
    · Weeding or drying work.
    · Ice melting work.
    · Road construction.
    From: ฿ 7,219.43
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane burner L type Propane gas type

    Propane burner L type Propane gas type

    TRUSCO

    [Features]
    · High-calorie large burner is optimum for wide-ranging operations, etc.
    [Applications]
    · Freezing and defrosting work.
    · Road repairs.
    From: ฿ 5,538.34
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Propane Burner L Type (Propane Gas Type) Hose for Propane Burner (with Valve)

    Propane Burner L Type (Propane Gas Type) Hose for Propane Burner (with Valve)

    TRUSCO

    · Propane burner hose with valve for L-type propane burner (propane gas type).
    [TB-H2MB] Hose Length: 2 m
    [TB-H3MB] Hose Length: 3 m
    [TB-H5MB] Hose Length: 5 m
    From: ฿ 3,525.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Propane burner L type (Propane gas type) Fitting

    Propane burner L type (Propane gas type) Fitting

    TRUSCO

    High-calorie large burner is optimum for wide-ranging operations, etc. Freezing and defrosting work. Road repairs.
    From: ฿ 1,492.65
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    With Automatic Ignition Function Propane Burner

    With Automatic Ignition Function Propane Burner

    TRUSCO

    [Features]
    · The piezoelectric ignition method makes one-touch ignition at hand possible.
    · Compared with conventional propane burners, the combustion noise is quiet, combustion efficiency is good, and there is a strong concentrated flame at high temperatures.
    [Applications]
    · Freezing and defrosting work, road repairs, sterilization/disinfection work, line construction, weed control / drying work, defrosting work, roadworks.
    From: ฿ 6,946.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Propane Burner L-Type, Propane Gas Type
You can add up to 6 items per a category to the compare list.
Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100
You can add up to 6 items per a category to the compare list.
Propane Burner, L-Type (Propane Gas Type), Fitting for Propane Burner
You can add up to 6 items per a category to the compare list.
Propane Burner Super Liner (Propane Gas Type, With Automatic Ignition)
You can add up to 6 items per a category to the compare list.
Propane Burner Super Liner (Propane Gas Type, Without Automatic Ignition)
You can add up to 6 items per a category to the compare list.
Propane burner L type Propane gas type
You can add up to 6 items per a category to the compare list.
Propane Burner L Type (Propane Gas Type) Hose for Propane Burner (with Valve)
You can add up to 6 items per a category to the compare list.
Propane burner L type (Propane gas type) Fitting
You can add up to 6 items per a category to the compare list.
With Automatic Ignition Function Propane Burner
Brand

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

SHINFUJI BURNER

TRUSCO

TRUSCO

TRUSCO

TRUSCO

Product Series

Propane Burner L-Type, Propane Gas Type

Propane Burner L-Type Propane Gas Type Propane Burner Nozzle Nozzle Diameters (mm) 60, 75, 100

Propane Burner, L-Type (Propane Gas Type), Fitting for Propane Burner

Propane Burner Super Liner (Propane Gas Type, With Automatic Ignition)

Propane Burner Super Liner (Propane Gas Type, Without Automatic Ignition)

Propane burner L type Propane gas type

Propane Burner L Type (Propane Gas Type) Hose for Propane Burner (with Valve)

Propane burner L type (Propane gas type) Fitting

With Automatic Ignition Function Propane Burner

From

฿ 7,214.88

฿ 1,998.59

฿ 1,712.65

฿ 7,732.02

฿ 7,219.43

฿ 5,538.34

฿ 3,525.68

฿ 1,492.65

฿ 6,946.99

Days to Ship 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) Same day 1 Day(s) 1 Day(s) 1 Day(s)
Product TypePropane burnerOtherOtherPropane burnerPropane burnerPropane burnerOtherPropane burnerPropane burner

Loading...

  1. 1

Related Categories to Propane Burners