(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ball Valve (for Tap Water/ with Double Nut)

Ball Valve (for Tap Water/ with Double Nut)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6505

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650583
  • Trusco Code
    324-8062
  • Mass(g)
    180
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with packing.
  • Amount Of Content
    1 pc.
Part Number
6505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,012.20

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650583
  • Trusco Code
    324-8062
  • Mass(g)
    180
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with packing.
  • Amount Of Content
    1 pc.

Product Description

90° open/close type. Includes a seal.

Specifications of 6505

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650583
  • Trusco Code
    324-8062
  • Mass(g)
    180
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with packing.
  • Amount Of Content
    1 pc.
Part Number
6505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,012.20

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1