- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Faucet for Washing Machine 13
Specifications of 7019B
-
- Product Type
- Other
-
- Height(mm)
- 65
-
- Nominal Diameter (B)
- 123.5
-
- A(mm)
- 13(PJ1/2)
-
- JAN Code
- 4972353701988
-
- Trusco Code
- 226-7586
-
- Mass(g)
- 405
-
- Features
- Bronze (CAC406)
-
- Specifications
- JIS 7019BKK Standard Products/JWWA Certification Registration Product
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,514.50
|
WATER FAUCETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other
-
- Height(mm)
- 65
-
- Nominal Diameter (B)
- 123.5
-
- A(mm)
- 13(PJ1/2)
-
- JAN Code
- 4972353701988
-
- Trusco Code
- 226-7586
-
- Mass(g)
- 405
-
- Features
- Bronze (CAC406)
-
- Specifications
- JIS 7019BKK Standard Products/JWWA Certification Registration Product
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can be attached to a water supply hose for a fully automatic washing machine.
· The spout rotates.
Specifications of 7019B
-
- Product Type
- Other
-
- Height(mm)
- 65
-
- Nominal Diameter (B)
- 123.5
-
- A(mm)
- 13(PJ1/2)
-
- JAN Code
- 4972353701988
-
- Trusco Code
- 226-7586
-
- Mass(g)
- 405
-
- Features
- Bronze (CAC406)
-
- Specifications
- JIS 7019BKK Standard Products/JWWA Certification Registration Product
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,514.50
|
WATER FAUCETS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?