(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hydrant Plug 13

Hydrant Plug 13

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9635

  • Product Type
    Other
  • Height(mm)
    46
  • Nominal Diameter (B)
    24
  • A(mm)
    13(PJ1/2)
  • JAN Code
    4972353963508
  • Trusco Code
    322-9629
  • Mass(g)
    79
  • Features
    Brass (CAC203)
  • Material
    Sealing Tape 1M
  • Specifications
    With Hot Water Display Rings
  • Amount Of Content
    1 pc.
Part Number
9635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 394.19

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    46
  • Nominal Diameter (B)
    24
  • A(mm)
    13(PJ1/2)
  • JAN Code
    4972353963508
  • Trusco Code
    322-9629
  • Mass(g)
    79
  • Features
    Brass (CAC203)
  • Material
    Sealing Tape 1M
  • Specifications
    With Hot Water Display Rings
  • Amount Of Content
    1 pc.

Product Description

[Applications]
· Use as a stopper after removing a faucet.

Specifications of 9635

  • Product Type
    Other
  • Height(mm)
    46
  • Nominal Diameter (B)
    24
  • A(mm)
    13(PJ1/2)
  • JAN Code
    4972353963508
  • Trusco Code
    322-9629
  • Mass(g)
    79
  • Features
    Brass (CAC203)
  • Material
    Sealing Tape 1M
  • Specifications
    With Hot Water Display Rings
  • Amount Of Content
    1 pc.
Part Number
9635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 394.19

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1