(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hot Water Supply Polyethylene Pipe (10 M Red)

Hot Water Supply Polyethylene Pipe (10 M Red)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,199.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEX-10X10M-5R
PEX-13X10M-5R
PEX-16X10M-5R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,199.02

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 9.8 13 473-5641 1400 1 Roll

฿ 2,776.89

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 12.8 17 473-5668 1500 1 Roll

฿ 3,651.06

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 16.2 21.5 473-5706 1600 1 Roll

Basic Specifications

  • Product Type
    Other
  • Length(mm)
    10000
  • Operating Temperature Range(°C)
    0~95
  • Maximum Allowable Working Pressure(Mpa)
    0.65 (At 95 °C)
  • Protective Material Thickly Molded(mm)
    5
  • Color
    Red
  • Material
    Cross-Linked Polyethylene
  • Specifications
    JISK6769 Part
  • Amount Of Content
    1 Roll

Product Description

[Features]
· An insulated crosslink polyethylene pipe
· Excellent heat, corrosion and chemical resistance and flexibility, yet maintains its strength at high temperatures.
[Applications]
· Construction equipment, residential hot and cold water supply piping, and cold and hot water piping for air conditioning.

Part Number
PEX-10X10M-5R
PEX-13X10M-5R
PEX-16X10M-5R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner Diameter
(mm)
Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,199.02

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 9.8 13 473-5641 1400 1 Roll

฿ 2,776.89

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 12.8 17 473-5668 1500 1 Roll

฿ 3,651.06

WATER PIPING SUPPLIES 1 Piece(s) 12 Day(s) 16.2 21.5 473-5706 1600 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1