Heat Insulating Glass Cloth Standard Type

Caution
Product Description
[Features]
·Chlorine and fluorine content is extremely low, making it ideal for nuclear power generation piping.
·Excellent for preventing stress corrosion of stainless steel
·It has low thermal conductivity, so it is suitable as a heat insulating material.
·It is a reasonably priced and well-known material as an alternative to asbestos.
·It has excellent electrical insulation and heat resistance, and the use of bulky treated yarn increases the surface porosity, making it an ideal cloth for heat insulation.
·Has strong resistance to chemicals (excluding hydrofluoric acid, dilute sulfuric acid, and strong alkali)
[Applications]
·Futon cover for heat and cold insulation work
·Annealing and slow cooling in shipyards, ironworks, power plants, etc.
·lagging
·Annealing
·thermal curtains
·Burn prevention