Heat-Preserving Jacket for Globe Valve

Brand :
YAGAMI

Caution

    Product Description

    Removable insulation for wet areas with excellent heat resistance that suppresses heat radiation from globe valves.
    [Features]
    · A construction material with a silicone-coated glass cloth exterior that has excellent heat and water resistance.
    · High density white glass wool is used for the internal insulating material (Density: 130 kg/m³).
    · Secured using Magic Tape and string for easy removal and reuse.
    · The insulating jacket does not produce waste materials during maintenance, etc., unlike conventional insulating work.
    · The insulating jacket for globe valves effectively lowers the temperature of the room by suppressing heat radiation.
    · Improves the work environment by preventing burns received from contact with valves, etc. (Operating temperature: 200°C).
    [Applications]
    · Can be used with globe valves (5K, 10K).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat