NICHIAS "MG Mighty Cover"

Brand :
NICHIAS

Caution

    Product Description

    [Features]
    · Heat-retaining pipe that is lightweight, hard to break and has excellent heat insulation, heat resistance and incombustibility.
    · Owing to the use of rock wool as the base material, it has superior heat insulation properties and heat-resistant temperature compared to other fiber heat insulating materials.
    [Applications]
    · Heat retention/insulation for all sorts of pipes.
    [Materials]
    · Rock wool
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
    NICHIAS "MG Mighty Cover" | NICHIAS | MISUMI Thailand