SP Joint for PVC Pipe Fitting

Brand :
TABUCHI

Caution

    Product Description

    [Features]
    · Prevents leakage from the fitting for a safe and stable water supply system: Even if the Elas joint is buried, when the joint is pulled by the expansion and contraction of the pipes, the union socket flange is held by a highly elastic rubber stopper that prevents the joint from being torn from the flange.
    · Can support a variety of burial conditions: The Elas joint has been developed through a variety of strict tests and displays bending-resistance not seen in other fittings. Particularly in places subject to repeated bending due to vibration or water pulsation, etc., it exhibits greater bending resistance than PVC piping, which is not extendable or flexible.
    [Applications]
    · A dedicated mechanical coupling for polyethylene water supply piping.