Heat Insulating Glass Cloth One Side Processed with Aluminum

Caution
Product Description
[Features]
· Contains only minute quantities of chlorine and fluorine, making it ideal for piping, etc. in nuclear power plants.
· Excellent at preventing stainless steel stress corrosion.
· Suitable for use as insulation due to its low heat conductivity.
· Aluminum finish on one side gives it excellent barrier properties against water, oil and heat, allowing it to be used almost anywhere.
[Applications]
· Quilted cover for heat or cold insulation work.
· Annealing and slow cooling in shipyards, iron foundries, power plants, etc.
· Quilted cover for heat or cold insulation work.
· Lagging
· Heat-resistant curtain
· Burn prevention