Insulation Jacket for Flange

Brand :
YAGAMI

Caution

    Product Description

    Insulation Jacket for Flange
    [Features]
    It is a thermal insulation material excellent in water resistance and heat resistance.
    Prevents radiation from the flange, useful in preventing burns to workers.
    [Usage]
    For protecting flange connection.
    [Specification]
    Thermal Insulation Thickness: 15mm
    Length: 80mm
    SPQ: 1piece
    For JIS 10K
    Working Temperature Range: 0 to 200°C
    [Materials]
    Silicone Coating Glass Cloth
    Glass Wool

    Features

    ●Insulation material with excellent heat resistance, prevents heat radiation from the flange and prevents burns of workers.

    Usage

    ●For protecting flange connection.

    Specification

    ●Thermal Insulation Thickness(mm):15
    ●Length(mm):80
    ●SPQ(piece):1
    ●For JIS 10K
    ●Working Temperature Range: 0 to 200°C

    Materials

    ●Silicone Coating Glass Cloth
    ●Glass Wool
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Insulation Jacket for Flange | YAGAMI | MISUMI Thailand