(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chairs

Work chairs are chairs designed to make it easier for workers to work in various work situations. There are various types of work chairs, such as rotating types that can be turned while sitting, types with casters that can be rolled while sitting, gas types that can be adjusted up and down, types with stools that can be stacked multiple times, etc. There are also low-posture chairs that are designed to allow you to sit in a low back posture or work in a low comfortable posture, types with a high seat height for standing work, etc. and you can select the seat height best for the work type. In addition, there are work chairs with a simple storage function such as types with a drawer and types with tools below, so select the appropriate one according to the application.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • Others
46 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters NF-25V

    Work Chair without Casters NF-25V

    TRUSCO

    Work chair without casters.
    [Features]
    · It is a rotary seat type work chair compatible with various work environments.
    From: ฿ 4,477.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Round Chair (with Rotating Seat and Plated Legs)
    Round Chair (with Rotating Seat and Plated Legs)
    Round Chair (with Rotating Seat and Plated Legs)

    Round Chair (with Rotating Seat and Plated Legs)

    NORITZ

    [Features]
    · The built-in bearings make it rotate smoothly when sat on.
    From: ฿ 4,157.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters PW-600S
    Work Chair without Casters PW-600S
    Work Chair without Casters PW-600S

    Work Chair without Casters PW-600S

    RUNESEIKOU

    [Specifications]
    ·The height of the seat can be easily adjusted according to the workpiece.
    · Upholstery: vinyl leather
    From: ฿ 9,542.75
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool Orange
    From: ฿ 3,582.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Chair (with Powder Coated Legs)
    Round Chair (with Powder Coated Legs)
    Round Chair (with Powder Coated Legs)

    Round Chair (with Powder Coated Legs)

    AIKO

    [Specifications]
    ·Stacking is also possible with a simple round chair.
    ·Materials: Seat: steel, hardboard, urethane foam; legs: ø22.2 mm steel pipe (powder coating)
    From: ฿ 3,093.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters L-60

    Work Chair without Casters L-60

    TRUSCO

    Work chair that comes with a vertical elevation function.
    [Features]
    · It is a rotary seat type work chair compatible with various work environments.
    · Seat: Urethane.
    · Legs: Steel.
    [Applications]
    · For work.
    From: ฿ 2,805.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters L-60GC

    Work Chair with Casters L-60GC

    TRUSCO

    A work chair that fits various work environments.
    [Features]
    · With casters.
    · It is a work chair with a rotating seat.
    · The seat elevation function is a gas regulator type.
    · The upholstery is vinyl leather.
    [Applications]
    · Light work, etc.
    From: ฿ 6,744.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool, Seat Width (mm) 405

    Stool, Seat Width (mm) 405

    KOKUYO

    [Features]
    · Stacking is possible. (Up to 5 legs)
    From: ฿ 2,390.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Doughnut-Shaped Caster Chair

    Doughnut-Shaped Caster Chair

    AS ONE

    【Product Specifications】
    ・Model number: DCC-1
    ・Size (mm): 520 x 520 x 430 - 560
    ・Seat size (mm): φ380 x 60
    ・Material: Seat/upholstered with vinyl leather, Leg/nylon molded item
    ・Up-and down method: Gas cylinder type
    ・Slit hole diameter: Approximately φ100mm
    ・Weight: 5.3kg
    From: ฿ 4,765.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters FTY
    Work Chair with Casters FTY
    Work Chair with Casters FTY

    Work Chair with Casters FTY

    FUJISAWA

    [Features]
    · Allows efficient work with legs that have casters.
    From: ฿ 8,257.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters TD
    Work Chair without Casters TD
    Work Chair without Casters TD

    Work Chair without Casters TD

    NORITZ

    A standard work chair.
    [Features]
    · Rotating seat type.
    [Applications]
    · Convenient for various types of work.
    From: ฿ 3,345.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multi Stool (with Vinyl Leather and Caster)
    Until 31/07/2024
    Multi Stool (with Vinyl Leather and Caster)
    Multi Stool (with Vinyl Leather and Caster)

    Sale
    Until 31/07/2024

    Multi Stool (with Vinyl Leather and Caster)

    NORITZ

    Work chair with casters.
    [Features]
    · Adopts molded urethane for the seat.
    · Provides soft seating even in long hours of work.
    [Applications]
    · Ideal for various types of work.
    From: ฿ 20,916.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Seat Type Multi-Stool with Brake Caster
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Seat Type Multi-Stool with Brake Caster

    NORITZ

    Work chair with seat brake casters.
    [Features]
    · Uses seat casters with brakes that engage when a load of more than 36 kg is applied while sitting.
    · Finished product.
    [Applications]
    · Ideal for various types of work.
    From: ฿ 23,311.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chair for Drawing (with Caster / Screw Type)

    Chair for Drawing (with Caster / Screw Type)

    NORITZ

    [Specifications]
    ·A standard drafting chair.
    ·Materials: Back/seat: urethane, legs: steel, rubber casters; legs: powder coating
    From: ฿ 8,557.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters PW-500
    Work Chair without Casters PW-500
    Work Chair without Casters PW-500

    Work Chair without Casters PW-500

    RUNESEIKOU

    [Features]
    ·The height of the seat can be easily adjusted according to the workpiece.
    ·The seat height can be adjusted in 12 steps from 30 to 83 cm, making it a perfect fit for any task.
    ·Folds up for easy storage when not in use.
    From: ฿ 7,280.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool (Coated Leg Type)
    Stool (Coated Leg Type)
    Stool (Coated Leg Type)
    Stool (Coated Leg Type)

    Stool (Coated Leg Type)

    TRUSCO

    A round chair that can be stacked and space saving storage is possible.
    [Features]
    · Stacking is possible.
    · Upholstery fabric comes in 3 colors; green, red, and blue.
    [Applications]
    · For light work, or places where the number of users fluctuates such as break rooms.
    From: ฿ 964.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stool (Plating Finished Leg Type)
    Stool (Plating Finished Leg Type)
    Stool (Plating Finished Leg Type)
    Stool (Plating Finished Leg Type)

    Stool (Plating Finished Leg Type)

    TRUSCO

    [Features]
    · Plating finish gives legs a high-grade appearance.
    · Stacking is possible.
    From: ฿ 2,069.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool (Wooden Seat and Coated Leg Type)

    Stool (Wooden Seat and Coated Leg Type)

    TRUSCO

    [Features]
    · Uses a wooden seating surface that provides warmth.
    · Stacking is possible.
    From: ฿ 2,834.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool, Rotating Seat Type
    Stool, Rotating Seat Type
    Stool, Rotating Seat Type
    Stool, Rotating Seat Type
    Stool, Rotating Seat Type

    Stool, Rotating Seat Type

    TRUSCO

    Working chair with rotating seat and thick urethane that allows more comfortable work.
    [Features]
    · TYZ8009 only is a 4-legged type with no steel ring at the base.
    · The base's rotation allows for convenience when doing light work.
    · Rotating seat type with thick urethane.
    · The seat portion adopts plywood and urethane foam materials.
    · The leg is made of φ25.4 (diameter 25.4 mm) steel pipe (powder coating).
    [Applications]
    · Ideal as a round stool with a swivel seat for conducting light work.
    From: ฿ 2,353.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Working Chair for Light Work (with Casters)
    Working Chair for Light Work (with Casters)
    Working Chair for Light Work (with Casters)

    Working Chair for Light Work (with Casters)

    TRUSCO

    Working chair designed for use with extended periods of work.
    [Features]
    · In addition to making work easier, this product is equipped with casters and therefore has excellent mobility, storage, and usability.
    · As the height of the seating surface of the chair is low, it can be used comfortably by anyone.
    · Because of the thickness of the base, the structure will not lead to fatigue caused from long hours of work.
    [Applications]
    · For long hours of work.
    From: ฿ 3,003.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters VR
    Work Chair with Casters VR
    Work Chair with Casters VR

    Work Chair with Casters VR

    TRUSCO

    Work chair with casters.
    [Features]
    · Includes casters for easy movement while still sitting.
    · Seat: Polyethylene (PE) (polyurethane / leather upholstery).
    · Legs: steel, rubber casters.
    [Applications]
    · For work
    From: ฿ 2,606.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters TWC-S

    Work Chair with Casters TWC-S

    TRUSCO

    Work chair with tool/parts tray.
    [Features]
    · It is a work chair with height adjustment and a rising width of 120 mm.
    · With casters.
    · With a very convenient tray for tools and parts at the lower part.
    [Applications]
    · Factory on-site work, automobile repair work.
    From: ฿ 4,929.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters TTL-215GC

    Work Chair with Casters TTL-215GC

    TRUSCO

    [TTL-215GC] With Backrest
    · Adopts low rebound urethane for the core and superior cushioning comfort, then has a layer of urethane to give durability and a voluminous feeling, as a work chair best suited for extended periods of work.
    · The product is not easily soiled when used at work sites and cleaning is easy even when soiled, as anti-fouling leather is adopted as the upholstery fabric.
    · Adopts a large seat surface to wrap generously around the body, reducing foot compression at the end of the seat even during extended periods of work.
    From: ฿ 10,162.07
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Working Chair (with Casters)
    Working Chair (with Casters)
    Working Chair (with Casters)

    Working Chair (with Casters)

    TRUSCO

    A convenient working chair.
    [Features]
    · Convenient item that serves as a backrest, or an armrest when tired during light work.
    · It can even be rotated from just the seat surface and backrest.
    · The seat elevation function is a gas regulator type.
    · With footstool.
    [Applications]
    · During light work
    From: ฿ 10,908.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stool Blue / Green
    Stool Blue / Green
    Stool Blue / Green
    From: ฿ 3,082.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair Sit Box

    Work Chair Sit Box

    SAKAE

    Work chair that makes it easy to work in low postures.
    [Features]
    · Includes drawers with an internal drawer dimension of W 258 x D 298 x H 108 mm.
    · Drawer uniform load resistance: 20 kg/tier.
    · Caster: φ50 (diameter 50 mm) rubber wheel. (2 with stopper)
    · Includes drawers for storing tools, etc.
    · Included casters enable movement in the same posture.
    [Applications]
    · As a support for low postures. Allows work while sitting.
    · Can be used in car servicing plants or for repairing medical beds.
    From: ฿ 9,009.48
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters TTL-6LGC

    Work Chair with Casters TTL-6LGC

    TRUSCO

    Office chair without backrest.
    [Features]
    · Adopts low rebound urethane for the core for excellent cushioning properties that make for comfortable sitting.
    · A work chair upholstered with urethane to provide durability and volume, making it optimal for long hours of work.
    · The product is not easily soiled when used at work sites and cleaning is easy even when soiled, as anti-fouling leather is adopted as the upholstery fabric.
    · Adopts a large seat surface to wrap generously around the body, reducing foot compression at the end of the seat even during extended periods of work.
    From: ฿ 7,706.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair without Casters L-250

    Work Chair without Casters L-250

    TRUSCO

    Work chair without casters.
    [Features]
    · It is a rotary seat type work chair compatible with various work environments.
    From: ฿ 7,708.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters L-60HN

    Work Chair with Casters L-60HN

    TRUSCO

    Work chair with casters.
    [Features]
    · It is a rotary seat type work chair compatible with various work environments.
    From: ฿ 6,118.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair with Casters L-60C

    Work Chair with Casters L-60C

    TRUSCO

    Work chair with casters.
    [Features]
    · It is a rotary seat type work chair compatible with various work environments.
    From: ฿ 3,809.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    With Round Stool Step (H = 420)

    With Round Stool Step (H = 420)

    IRISCHITOSE

    [Features]
    ·The structure prevents it from falling over even if you step on the ring by mistake.
    [Applications]
    ·It is a rest room and a work stool.
    From: ฿ 3,067.58
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    With Round Stool Step (H = 460)

    With Round Stool Step (H = 460)

    IRISCHITOSE

    [Features]
    ·The structure prevents it from falling over even if you step on the ring by mistake.
    [Applications]
    ·It is a rest room and a work stool.
    From: ฿ 3,097.91
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Work Chair (Ring Lever Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Work Chair (Ring Lever Type)

    TRUSCO

    [Features]
    · Elevation is easy from anywhere you sit with the ring type lever.
    · Low-rebound urethane foam cushioning is used in the bed mattress, a specification which helps prevent fatigue even after long hours of sitting work.
    From: ฿ 16,150.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Comfort Stool
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Comfort Stool

    KAISERKRAFT

    [Features]
    ・ GS mark acquired
    ・ An extremely slim stool with excellent design
    ・ Wide seating surface (500 mm) for comfortable sitting
    ・ The seat surface can rotate 20° to the left and right respectively
    [Applications]
    ・ When working in factories, laboratories, warehouses
    ・ For exhibitions, expositions, etc.
    From: ฿ 28,550.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tool Work Chair with Tray
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Tool Work Chair with Tray

    KAISERKRAFT

    [Features]
    ·GS mark has been obtained.
    ·Smooth movement is possible with casters.
    ·Comes with a tray for storing tools and parts, making it extremely convenient when working while sitting.
    [Applications]
    ·For on-site work at factories, maintenance and repair of automobiles and bicycles.
    From: ฿ 17,970.00
    Special Price
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Chair, Seat Width x Height 350 mm x 325 – 400 mm

    Work Chair, Seat Width x Height 350 mm x 325 – 400 mm

    TRUSCO

    Stool for low work that can be adjusted in height.
    [Features]
    · It is a height-adjustable work chair with a rising width of 75 mm.
    · As it has a backrest, it reduces the burden on the back compared with conventional chairs, even when used for a long time.
    [Applications]
    · Factory on-site work, automobile repair work.
    From: ฿ 5,837.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Counter Chair

    High Counter Chair

    NORITZ

    [Features]
    · The backrest has a shape suitable for carrying and is convenient for carrying.
    From: ฿ 9,366.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Comfortable Chair without Armrest

    Mesh Comfortable Chair without Armrest

    AS ONE

    【Product Specifications】
    ・Model number: CH-2594XSN
    ・Specification: Armrestless
    ・Size (mm): 600 x 590 x 860 - 990
    ・Material: Seat part/fabric, Back/polyester, Leg/steel, Armrest/PU (polyurethane)
    ・Up-and down method: Gas cylinder type
    ・Seat height: 450 - 580mm
    ・Caster: φ50mm made of nylon (two-wheel)
    ・Weight: 9.8kg
    ・Withstand load: Approx 100kg
    ・Assembling type
    From: ฿ 8,342.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mesh Comfortable Chair with Armrest

    Mesh Comfortable Chair with Armrest

    AS ONE

    【Product Specifications】
    ・Model number: CH-2594AXSN
    ・Specification: with armrest
    ・Size (mm): 600 x 590 x 860 - 990
    ・Material: Seat part/fabric, Back/polyester, Leg/steel, Armrest/PU (polyurethane)
    ・Up-and down method: Gas cylinder type
    ・Seat height: 450 - 580mm
    ・Caster: φ50mm made of nylon (two-wheel)
    ・Weight: 11.5kg
    ・Withstand load: Approx 100kg
    ・Assembling type
    From: ฿ 9,183.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stable Round Chair Sky Blue

    Stable Round Chair Sky Blue

    AS ONE

    【Product Specifications】
    ・Model number: CH-1159XC
    ・Color: Sky blue
    ・Diameter x height (mm): Φ380 x 400 - 530
    ・Material: Leg/steel (chromium plating), Seat part/PVC sheet (lining material/urethane foam)
    ・Seat diameter: φ380mm
    ・Weight: 5.5kg
    From: ฿ 6,355.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stable Round Chair Pink

    Stable Round Chair Pink

    AS ONE

    【Product Specifications】
    ・Model number: CH-1159XC
    ・Color: Pink
    ・Diameter x height (mm): Φ380 x 400 - 530
    ・Material: Leg/steel (chromium plating), Seat part/PVC sheet (lining material/urethane foam)
    ・Seat diameter: φ380mm
    ・Weight: 5.5kg
    From: ฿ 6,355.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stable Round Chair Black

    Stable Round Chair Black

    AS ONE

    【Product Specifications】
    ・Model number: CH-1159XC
    ・Color: Black
    ・Diameter x height (mm): Φ380 x 400 - 530
    ・Material: Leg/steel (chromium plating), Seat part/PVC sheet (lining material/urethane foam)
    ・Seat diameter: φ380mm
    ・Weight: 5.5kg
    From: ฿ 6,355.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrostatic Lab Chair
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electrostatic Lab Chair

    AS ONE

    【Product Specifications】
    ・Model number: RC-SU
    ・Seat height/overall height (mm): 430 - 570/455 - 595
    ・Material: Back, seat part/upholstered with vinyl leather (urethane cushion) leg/aluminum alloy
    ・Caster: φ50mm made of nylon (conductive type)
    ・Seating surface size: φ350mm
    ・Up-and down method: Gas cylinder type
    From: ฿ 14,397.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electrostatic Lab Chairwith Ring
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electrostatic Lab Chairwith Ring

    AS ONE

    【Product Specifications】
    ・Model number: RC-SU (with ring)
    ・Seat height/overall height (mm): 460 - 600/485 - 625
    ・Material: Back, seat part/upholstered with vinyl leather (urethane cushion) leg/scale
    ・Caster: φ50mm made of nylon (conductive type)
    ・Seating surface size: φ350mm
    ・Up-and down method: Gas cylinder type
    From: ฿ 16,383.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colorful Standard Chair White without Ring
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Colorful Standard Chair White without Ring

    AS ONE

    【Product Specifications】
    ・Model number: LSN-W
    ・Footrest ring: without
    ・Color: White
    ・Material: Back, seat/urethane foam, Seat material/vinyl leather, Caster/nylon
    ・Size (seat part x seat height): 430 x 430 x 410 - 505mm
    ・Up-and down method: Gas cylinder type
    ・Caster diameter: φ50mm
    From: ฿ 14,397.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Colorful Standard Chair White with Ring
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Colorful Standard Chair White with Ring

    AS ONE

    【Product Specifications】
    ・Model number: LSN-WR
    ・Footrest ring: There
    ・Color: White
    ・Material: Back, seat/urethane foam, Seat material/vinyl leather, Caster/nylon
    ・Size (seat part x seat height): 430 x 430 x 460 - 615mm
    ・Up-and down method: Gas cylinder type
    ・Caster diameter: φ50mm
    From: ฿ 15,390.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Seat width x seat height(mm)
Specifications
Caster
Color
Chair Leg Cap Material
You can add up to 6 items per a category to the compare list.
Work Chair without Casters NF-25V
You can add up to 6 items per a category to the compare list.
Round Chair (with Rotating Seat and Plated Legs)
Round Chair (with Rotating Seat and Plated Legs)
Round Chair (with Rotating Seat and Plated Legs)
You can add up to 6 items per a category to the compare list.
Work Chair without Casters PW-600S
Work Chair without Casters PW-600S
Work Chair without Casters PW-600S
You can add up to 6 items per a category to the compare list.
Stool Orange
You can add up to 6 items per a category to the compare list.
Round Chair (with Powder Coated Legs)
Round Chair (with Powder Coated Legs)
Round Chair (with Powder Coated Legs)
You can add up to 6 items per a category to the compare list.
Work Chair without Casters L-60
You can add up to 6 items per a category to the compare list.
Work Chair with Casters L-60GC
You can add up to 6 items per a category to the compare list.
Stool, Seat Width (mm) 405
You can add up to 6 items per a category to the compare list.
Doughnut-Shaped Caster Chair
You can add up to 6 items per a category to the compare list.
Work Chair with Casters FTY
Work Chair with Casters FTY
Work Chair with Casters FTY
You can add up to 6 items per a category to the compare list.
Work Chair without Casters TD
Work Chair without Casters TD
Work Chair without Casters TD
You can add up to 6 items per a category to the compare list.
Sale
Multi Stool (with Vinyl Leather and Caster)
Until 31/07/2024
Multi Stool (with Vinyl Leather and Caster)
Multi Stool (with Vinyl Leather and Caster)
You can add up to 6 items per a category to the compare list.
Sale
Seat Type Multi-Stool with Brake Caster
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Chair for Drawing (with Caster / Screw Type)
You can add up to 6 items per a category to the compare list.
Work Chair without Casters PW-500
Work Chair without Casters PW-500
Work Chair without Casters PW-500
You can add up to 6 items per a category to the compare list.
Stool (Coated Leg Type)
Stool (Coated Leg Type)
Stool (Coated Leg Type)
Stool (Coated Leg Type)
You can add up to 6 items per a category to the compare list.
Stool (Plating Finished Leg Type)
Stool (Plating Finished Leg Type)
Stool (Plating Finished Leg Type)
Stool (Plating Finished Leg Type)
You can add up to 6 items per a category to the compare list.
Stool (Wooden Seat and Coated Leg Type)
You can add up to 6 items per a category to the compare list.
Stool, Rotating Seat Type
Stool, Rotating Seat Type
Stool, Rotating Seat Type
Stool, Rotating Seat Type
Stool, Rotating Seat Type
You can add up to 6 items per a category to the compare list.
Working Chair for Light Work (with Casters)
Working Chair for Light Work (with Casters)
Working Chair for Light Work (with Casters)
You can add up to 6 items per a category to the compare list.
Work Chair with Casters VR
Work Chair with Casters VR
Work Chair with Casters VR
You can add up to 6 items per a category to the compare list.
Work Chair with Casters TWC-S
You can add up to 6 items per a category to the compare list.
Work Chair with Casters TTL-215GC
You can add up to 6 items per a category to the compare list.
Working Chair (with Casters)
Working Chair (with Casters)
Working Chair (with Casters)
You can add up to 6 items per a category to the compare list.
Stool Blue / Green
Stool Blue / Green
Stool Blue / Green
You can add up to 6 items per a category to the compare list.
Work Chair Sit Box
You can add up to 6 items per a category to the compare list.
Work Chair with Casters TTL-6LGC
You can add up to 6 items per a category to the compare list.
Work Chair without Casters L-250
You can add up to 6 items per a category to the compare list.
Work Chair with Casters L-60HN
You can add up to 6 items per a category to the compare list.
Work Chair with Casters L-60C
You can add up to 6 items per a category to the compare list.
With Round Stool Step (H = 420)
You can add up to 6 items per a category to the compare list.
With Round Stool Step (H = 460)
You can add up to 6 items per a category to the compare list.
Sale
Work Chair (Ring Lever Type)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Comfort Stool
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Tool Work Chair with Tray
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Work Chair, Seat Width x Height 350 mm x 325 – 400 mm
You can add up to 6 items per a category to the compare list.
High Counter Chair
You can add up to 6 items per a category to the compare list.
Mesh Comfortable Chair without Armrest
You can add up to 6 items per a category to the compare list.
Mesh Comfortable Chair with Armrest
You can add up to 6 items per a category to the compare list.
Stable Round Chair Sky Blue
You can add up to 6 items per a category to the compare list.
Stable Round Chair Pink
You can add up to 6 items per a category to the compare list.
Stable Round Chair Black
You can add up to 6 items per a category to the compare list.
Sale
Electrostatic Lab Chair
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electrostatic Lab Chairwith Ring
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Colorful Standard Chair White without Ring
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Colorful Standard Chair White with Ring
Until 31/07/2024
Brand

TRUSCO

NORITZ

RUNESEIKOU

IRISCHITOSE

AIKO

TRUSCO

TRUSCO

KOKUYO

AS ONE

FUJISAWA

NORITZ

NORITZ

NORITZ

NORITZ

RUNESEIKOU

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

IRISCHITOSE

SAKAE

TRUSCO

TRUSCO

TRUSCO

TRUSCO

IRISCHITOSE

IRISCHITOSE

TRUSCO

KAISERKRAFT

KAISERKRAFT

TRUSCO

NORITZ

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Work Chair without Casters NF-25V

Round Chair (with Rotating Seat and Plated Legs)

Work Chair without Casters PW-600S

Stool Orange

Round Chair (with Powder Coated Legs)

Work Chair without Casters L-60

Work Chair with Casters L-60GC

Stool, Seat Width (mm) 405

Doughnut-Shaped Caster Chair

Work Chair with Casters FTY

Work Chair without Casters TD

Multi Stool (with Vinyl Leather and Caster)

Seat Type Multi-Stool with Brake Caster

Chair for Drawing (with Caster / Screw Type)

Work Chair without Casters PW-500

Stool (Coated Leg Type)

Stool (Plating Finished Leg Type)

Stool (Wooden Seat and Coated Leg Type)

Stool, Rotating Seat Type

Working Chair for Light Work (with Casters)

Work Chair with Casters VR

Work Chair with Casters TWC-S

Work Chair with Casters TTL-215GC

Working Chair (with Casters)

Stool Blue / Green

Work Chair Sit Box

Work Chair with Casters TTL-6LGC

Work Chair without Casters L-250

Work Chair with Casters L-60HN

Work Chair with Casters L-60C

With Round Stool Step (H = 420)

With Round Stool Step (H = 460)

Work Chair (Ring Lever Type)

Comfort Stool

Tool Work Chair with Tray

Work Chair, Seat Width x Height 350 mm x 325 – 400 mm

High Counter Chair

Mesh Comfortable Chair without Armrest

Mesh Comfortable Chair with Armrest

Stable Round Chair Sky Blue

Stable Round Chair Pink

Stable Round Chair Black

Electrostatic Lab Chair

Electrostatic Lab Chairwith Ring

Colorful Standard Chair White without Ring

Colorful Standard Chair White with Ring

From

฿ 4,477.00

฿ 4,157.00

฿ 9,542.75

฿ 3,582.00

฿ 3,093.00

฿ 2,805.00

฿ 6,744.00

฿ 2,390.00

฿ 4,765.00

฿ 8,257.00

฿ 3,345.00

฿ 20,916.00

Special Price

On Sale Until 31/07/2024

฿ 23,311.00

Special Price

On Sale Until 31/07/2024

฿ 8,557.00

฿ 7,280.78

฿ 964.00

฿ 2,069.00

฿ 2,834.00

฿ 2,353.00

฿ 3,003.00

฿ 2,606.00

฿ 4,929.00

฿ 10,162.07

฿ 10,908.00

฿ 3,082.00

฿ 9,009.48

฿ 7,706.75

฿ 7,708.00

฿ 6,118.54

฿ 3,809.23

฿ 3,067.58

฿ 3,097.91

฿ 16,150.00

Special Price

On Sale Until 31/07/2024

฿ 28,550.00

Special Price

On Sale Until 31/07/2024

฿ 17,970.00

Special Price

On Sale Until 31/07/2024

฿ 5,837.00

฿ 9,366.00

฿ 8,342.00

฿ 9,183.00

฿ 6,355.00

฿ 6,355.00

฿ 6,355.00

฿ 14,397.00

Special Price

On Sale Until 31/07/2024

฿ 16,383.00

Special Price

On Sale Until 31/07/2024

฿ 14,397.00

Special Price

On Sale Until 31/07/2024

฿ 15,390.00

Special Price

On Sale Until 31/07/2024

Days to Ship Same day 10 Day(s) 1 Day(s) 20 Day(s) 1 Day(s) Same day 1 Day(s) 12 Day(s) 19 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) Same day 10 Day(s) 12 Day(s) Same day Same day Same day 12 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 35 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 35 Day(s) 35 Day(s) 1 Day(s) 12 Day(s) 14 Day(s) 10 Day(s) 40 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s)
Product TypeWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chair-Work chairWork chairWork chairWork chairChair for DrawingWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chairWork chair---------
Seat width x seat height(mm)315X500~640340X465350X300~860300×420360X445315X410~530315X450~620405×455-345X410~540 ~ 440X441~571330X400~520 ~ 330X405~525400X475~650400X475~650400X530~630350X300~830320X445320X445320X450300X240 ~ 300X450300X240 ~ 300X330360X235 ~ 360X330370X440~555400X410~520380×460~590300X420320×270376X470~640315X490~660375X515~635315X460~560300×420300×460360×430~520500×620~850330×420~545350×325~400360×700---------
SpecificationsFinished productAssembly typeFinished productFinished productFinished productFinished productFinished productFinished product-Assembly typeAssembly typeFinished productFinished productAssembly typeFinished productFinished productFinished productFinished productFinished productFinished productFinished productAssembly typeAssembly typeAssembly typeFinished productFinished productFinished productFinished productAssembly typeAssembly typeFinished productFinished productFinished productFinished productAssembly typeAssembly typeFinished product---------
CasterWithout CastersWithout CastersWithout CastersWithout CastersWithout CastersWithout CastersWith castersWithout Casters-With castersWithout CastersWith castersWith castersWith castersWithout CastersWithout CastersWithout CastersWithout CastersWithout CastersWith castersWith castersWith castersWith castersWith castersWithout CastersWith castersWith castersWithout CastersWith castersWith castersWithout CastersWithout CastersWith castersWithout CastersWith castersWith castersWithout Casters---------
ColorBlackDark gray / RedBlack / OtherOrangeBlueGrayBlackRed / Green-BlackBlack / BlueWine / BlueGreenGrayBlack / OtherRed / Blue / GreenRed / Blue / GreenOtherBlackBlackBlackRedBlackOtherBlue / GreenGreenBlackBlackGrayGrayBlue / GreenBlue / Green / OrangeBlackBlackBlackBlackBlue / Green---------
Chair Leg Cap Material---------------OtherOtherOtherOther-----Other---------------------

Loading...

  1. 1

Related Categories to Work Chairs