1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stool (Wooden Seat and Coated Leg Type)

WORKING CHAIRS

Stool (Wooden Seat and Coated Leg Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a wooden seating surface that provides warmth.
· Stacking is possible.

Part Number
TMF-24T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,834.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 320X450 Specifications Finished product
Caster Without Casters Color Other Chair Leg Cap Material Other
Pipe Diameter(mm) 25.4 Color Details Woody Texture Trusco Code 352-6577
Mass(g) 2400 Comes with a seat elevation mechanism NA Seat Material Molded Plywood (Birch Wood / Lacquer Paint)
Leg Material Steel Pipe (Baked Coating) Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TMF-24T in the Stool (Wooden Seat and Coated Leg Type) series.