Colorful Standard Chair White with Ring

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: LSN-WR
・Footrest ring: There
・Color: White
・Material: Back, seat/urethane foam, Seat material/vinyl leather, Caster/nylon
・Size (seat part x seat height): 430 x 430 x 460 - 615mm
・Up-and down method: Gas cylinder type
・Caster diameter: φ50mm